-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
HR41-25WBPF-3SC
CL0141-0026-8-00
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- HR41-25WBPF-3SC
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On July. 09, 2026
Product information
- Part No.
- HR41-25WBPF-3SC
- CL No.
- CL0141-0026-8-00
Basic Specifications
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- C-UL/CSA, UL, TÜV
- Performance Characteristics
- Rated Current
- 38.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 1000.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 1000.0 V
- Rated Voltage (DC) other
- Number of Positions
- 3
- Remarks on Number of Positions
- Shell Size (mm)
- 25 mm
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- IP 67, IP 68
- Contact Resistance
- Withstanding Voltage
- 4260 V Max.
- Locking Style
- Bayonet
- Wire Termination Method
- Crimping
- Cable Outer Diameter
- 13.5 mm
- Mating/Unmating Cycles
- 200
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Gold
- Salt Spray Test Duration (Corrosion Resistance)
- 1000 h
- Shell Material
- Plastic
- Finish on Shell
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Contact Gender
- Female
- Housing Color
- Black
- Panel Mounting Style
- Connector Orientation
- Straight
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- No
- Cap Material
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- 37.5 mm
- Connector Width
- 93.0 mm
- Connector Height
- 38.5 mm
- UL Style Wire/Cable
- Notes on Recommended Wire
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 10 PCS
- Mass
- 80.5 g
- Static Sensitive
- No
- Qty/Box
- 60 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HR41-25WBPF-3SC_CL0141-0026-8-00_2DDrawing_0000898530.pdf: 156 KB]
- Drawing (2D) - 日本語 [HR41-25WBPF-3SC_CL0141-0026-8-00_2DDrawing_0000395707.pdf: 177 KB]
- Specification Sheet - English [HR41-25WBPF-3SC_CL0141-0026-8-00_SpecSheet_0000136288.pdf: 122 KB]
- Specification Sheet - 日本語 [HR41-25WBPF-3SC_CL0141-0026-8-00_SpecSheet_0001046472.pdf: 154 KB]
- Certifications (UL) [HR41-25WBPF-3SC_CL0141-0026-8-00_Certifications_UL_0001457549.pdf: 598 KB]
- Certifications (TUV) [HR41-25WBPF-3SC_CL0141-0026-8-00_Certifications_TUV_0001457548.pdf: 1,161 KB]
- Certifications (UL/cUL) [HR41-25WBPF-3SC_CL0141-0026-8-00_Certifications_cUL_0001457550.pdf: 598 KB]
Assembly Information
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 10.0-12.0
5.5-3.3 mm²
5.5-3.3 mm²
AWG 10.0-12.0
5.5-3.3 mm²
5.5-3.3 mm²
AWG 14.0-16.0
2.5-1.3 mm²
2.5-1.3 mm²
AWG 14.0-16.0
2.5-1.3 mm²
2.5-1.3 mm²
AWG 10.0-10.0
6.5-5.5 mm²
6.5-5.5 mm²
AWG 10.0-10.0
6.5-5.5 mm²
6.5-5.5 mm²
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Receptacle
Receptacle
Straight
Jack
Jack
Straight
Jack
Jack
Straight
Jack
Jack