
DF13E-10DP-1.25V(75)
CL0536-0566-0-75
RoHS2
- Part No.
- DF13E-10DP-1.25V(75)
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- JIS, IEC
Detailed SpecificationsLast Updated On December. 06, 2019
Product information
- Part No.
- DF13E-10DP-1.25V(75)
- CL No.
- CL0536-0566-0-75
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- JIS, IEC
- Safety Standards
- Number of Positions
- 10
- Number of Rows (Interface)
- 2
- Mounting Pitch
- 1.25 mm
- Contact Pitch
- 1.25 mm
- Connector Length
- 12.1 mm
- Connector Width
- 6.9 mm
- Connector Height
- 4.8 mm
- Mounting Style
- SMT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Soldering
- Staggered Lead
- No
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 30
- Contact Plating
- Tin-Copper
- Plating Thickness
- 1.0 μm
- Housing Color
- Beige
- Wire TerMin.ation Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -35 ℃
- Panel Mounting Style
Mechanical Specifications
- Locking Style
- Friction
- Key
- No
- Finger Protection
- No
- Metal Shields
- No
Electrical Specifications
- Rated Current
- 1.0 A
- Rated Voltage (AC)
- AC 150.0 V
- Rated Voltage (DC)
- Contact Resistance
- Withstanding Voltage
- 500 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- UL 1571, 1061
- Min. Wire Insulation Diameter
- 0.52 mm
- Max. Wire Insulation Diameter
- 1.0 mm
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tube
- Purchase Unit
- 40 PCS
- Pick-up Tape
- No
- Mass
- 0.33 g
- Static Sensitive
- Qty/Box
- 3000 PCS
Others
- Cable Color
- Glow Wire Compliant
- No
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [EDCX-367983-75-00_0001291354.pdf: 101 KB]
- Drawing (2D) - 日本語 [ADCX-367983-75-00_0001291352.pdf: 91 KB]
- Specification Sheet - English [ELCX-367983-75-00_0001291355.pdf: 73 KB]
- Specification Sheet - 日本語 [SLCX-367983-75-00_0001291353.pdf: 131 KB]
- Drawing (3D) (IGES) [WNCW-1600331_0001217388I.zip: 250 KB]
- Drawing (3D) (STEP) [WNCW-1600331_0001217388S.zip: 155 KB]
- Product Guidelines[Details are available on Product Series page.]