
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

DF11-2428SCFA(04)
CL0543-0550-0-04
RoHS (EU)2015/863

※ The actual product may differ from the image
- Part No.
- DF11-2428SCFA(04)
- Connector Type
- Contact
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On September. 02, 2025
Product information
- Part No.
- DF11-2428SCFA(04)
- CL No.
- CL0543-0550-0-04
Basic Specifications
- Connector Type
- Contact
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- Rated Current
- 2.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 250.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 250.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- Mounting Pitch
- Contact Pitch
- Connector Length
- Connector Width
- Connector Height
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- Connector Orientation
- Mating/Unmating Cycles
- 50
- Contact Plating
- Gold
- Plating Thickness
- 0.2 μm
- Housing Color
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 28
- Recommended Max. Wire Size (AWG)
- 24
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -30 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 33rd Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Key
- Finger Protection
- Metal Shields
Electrical Specifications
- Contact Resistance
- 30.0 mΩ Max.
- Withstanding Voltage
- 650 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- UL 1061, 1007
- Min. Wire Insulation Diameter
- 0.9 mm
- Max. Wire Insulation Diameter
- 1.45 mm
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 10000 PCS
- Pick-up Tape
- Mass
- 0.076 g
- Static Sensitive
- Qty/Box
- 50000 PCS
Others
- Cable Color
- Glow Wire Compliant
- No
- Remarks
- Standard product
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF11-2428SCFA(04)_CL0543-0550-0-04_2DDrawing_0000963121.pdf: 66 KB]
- Drawing (2D) - 日本語 [DF11-2428SCFA(04)_CL0543-0550-0-04_2DDrawing_0000708725.pdf: 90 KB]
- Specification Sheet - English [DF11-2428SCFA(04)_CL0543-0550-0-04_SpecSheet_0000099496.pdf: 60 KB]
- Specification Sheet - 日本語 [DF11-2428SCFA(04)_CL0543-0550-0-04_SpecSheet_0000606316.pdf: 121 KB]
- Product Guidelines DF-C-PO(B) Procedures for Using the Crimp Terminal Extracting Tool - English [DF11-2428SCFA(04)_CL0543-0550-0-04_Guideline_0000121897.pdf: 59 KB]
- Product Guidelines - 日本語 [DF11-2428SCFA(04)_CL0543-0550-0-04_Guideline_0001484832.pdf: 201 KB]
- Product Guidelines - 日本語 [DF11-2428SCFA(04)_CL0543-0550-0-04_Guideline_0001473220.pdf: 4,448 KB]
Assembly Information
- Cable Assembly Instruction - English [DF11-2428SCFA(04)_CL0543-0550-0-04_CableAsseyInstruction_0001313101.pdf: 632 KB]
- Cable Assembly Instruction - 日本語 [DF11-2428SCFA(04)_CL0543-0550-0-04_CableAsseyInstruction_0001345660.pdf: 818 KB]
- Crimp Condition - English [DF11-2428SCFA(04)_CL0543-0550-0-04_CrimpCondition_0001622824.pdf: 189 KB]
- Crimp Condition - 日本語 [DF11-2428SCFA(04)_CL0543-0550-0-04_CrimpCondition_0001622823.pdf: 188 KB]
- Crimp Quality Standard - English [DF11-2428SCFA(04)_CL0543-0550-0-04_CrimpQualityStandard_0001315713.pdf: 36 KB]
- Crimp Quality Standard - 日本語 [DF11-2428SCFA(04)_CL0543-0550-0-04_CrimpQualityStandard_0000108168.pdf: 48 KB]
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
0.0-0.0 mm²
0.0-0.0 mm²
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
AWG 22.0-30.0
Applicable Tools to the Terminal
Part No. | Tool Type | Tool Name |
---|---|---|
Contact Removal Tool |
||
Automated Crimping Machine Body |
Main unit of crimping machine | |
Applicator |