-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
CM-105C
CL0901-0001-0-00
Tooling
- Part No.
- CM-105C
- Tool Name
- Main unit of crimping machine
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On March. 28, 2025
Product information
- Part No.
- CM-105C
- CL No.
- CL0901-0001-0-00
- Tool Type
- Automated Crimping Machine Body
Tools
- Tool Name
- Main unit of crimping machine
- Tool Feature Info
- Tool Available Region
- Input Voltage
- 0.0 V
- Recommended Wire Type
- Wire Termination Method
- UL Style Wire/Cable
- Recommended Min. Wire Size (AWG)
- 0
- Recommended Max. Wire Size (AWG)
- 0
- Recommended Min. Wire Size (mm²)
- 0.0 mm²
- Recommended Max. Wire Size (mm²)
- 0.0 mm²
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.0 mm
- Mass
- 80000.0 g
- RoHS (EU)2015/863
- Not applicable
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Data Sheet
- Drawing (2D) - English [CM-105C_CL0901-0001-0-00_2DDrawing_0001128067.pdf: 68 KB]
- Drawing (2D) - 日本語 [CM-105C_CL0901-0001-0-00_2DDrawing_0001128066.pdf: 75 KB]
- Product Guidelines - English [CM-105C_CL0901-0001-0-00_Guideline_0001412351.pdf: 1,181 KB]
- Product Guidelines - 日本語 [CM-105C_CL0901-0001-0-00_Guideline_0001127263.pdf: 1,181 KB]
Assembly Information
Terminals Supported by the Tool
Part No.
Contact Plating
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Silver
Scheduled to be discontinued
HNC-2.5S-C-B(01)
CL0218-0020-2-01
Gold
Scheduled to be discontinued
HNC-2.5S-C-A(01)
CL0218-0021-5-01
Gold
Scheduled to be discontinued
QR/P-XC-211(12)
CL0221-0011-4-12
Gold
Scheduled to be discontinued
QR/P-XC-221(12)
CL0221-0012-7-12
Gold
Scheduled to be discontinued
DF14-2628SCFA(07)
CL0538-0002-0-07
Gold
Scheduled to be discontinued
HIF3-2022SCF(01)
CL0562-0493-7-01
Gold
Scheduled to be discontinued
FX15-3032PCFB(01)
CL0575-2003-3-01
Gold
Scheduled to be discontinued
HIF3A-3236SCFC
CL0613-0005-0-00
Gold
Scheduled to be discontinued
DF5A-1822SCF(51)
CL0676-0003-7-51
Scheduled to be discontinued
DF19-2830SCFA(41)
CL0685-0001-2-41
Gold