-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
BM55 Series Recommended
0.3mm Pitch, 0.5 to 0.8mm Stacking Height, 1.5mm Depth, Ultra Compact, Hybrid, FPC-to-Board Connector
Features
0.3mm Pitch, 0.5 to 0.8mm Stacking Height, 1.5mm Depth, Ultra Compact, Hybrid, FPC-to-Board Connector
1. Low-profile, Space-saving and High-strength Design
2. Small, High Extraction Force and Clear Tactile Click
3. Halogen-free
【CES Innovation Awards® 2023 Honoree】
The BM55 Series was selected as a CES Innovation Awards® 2023 Honoree
in the Wearable Technologies category.
▶[Press Release] Hirose Electric’s New BM55 Series Has Been Selected as a CES® 2023 Innovation Awards Honoree for Board-to-Board/FPC Connector
- Connector Type
- Header, Plug, Receptacle
- Parts
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Contact Pitch
- 0.3 mm
- Mounting Pitch
- 0.3 mm
- Tab Width (mm)
- Applicable FPC Cable Thickness (mm)
- Mated Height (Min.)
- 0.5, 0.6, 0.8 mm
- Mated Height (Max.)
- 0.5, 0.6, 0.8 mm
- Mated Height (STEP)
- 0.5, 0.6, 0.8 mm
- Number of Positions
- 2, 10, 12, 14, 26
- Remarks on Number of Positions
- Signal : 2 Power : 2
- Floating Design
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Mating/Unmating Cycles
- 10
- Mounting Style
- SMT
- Connector Orientation
- Contact Plating
- Gold
- Rated Current
- 3.0, 4.0, 5.0 A
- Rated Current other
- 0.3, 0.2 A
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (AC) other
- AC 30.0 V
- Rated Voltage (DC)
- DC 30.0 V
- Rated Voltage (DC) other
- DC 30.0 V
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Connector Type Details
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
