Global icon

Results: 6 Products

Applied Facets

  • Production status:Not recommemded for new design 
SPECIFICATIONS

SPECIFICATIONS

    • Connector Type
    • Jack
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 10.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 500.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 700.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 15 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP X8
    • Contact Resistance
    • Withstanding Voltage
    • 1500 V Max.
    • Locking Style
    • Screw
    • Wire Termination Method
    • Soldering
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 2000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel
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
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • h
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • 1310 nm
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • 3
    • Contact Plating
    • Silver
    • Operating Temperature Max.
    • 75 ℃
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
    • Screw
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • h
    • Cable Assembly
    • No
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • 1310 nm
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • 3
    • Contact Plating
    • Silver
    • Operating Temperature Max.
    • 75 ℃
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
  • MF11BMT-W01/CV-MD

    MF11BMT-W01/CV-MD
    CL0902-6075-0-00

    Not recommemded for new design Tooling
    Tool Name
    Tool Type Others
  • MF11BMT-W01/CV-MD2

    MF11BMT-W01/CV-MD2
    CL0902-6078-0-00

    Not recommemded for new design Tooling RoHS (EU)2015/863
    Tool Name
    Tool Type Others
  • MF11BMT-WP01/CR-MP

    MF11BMT-WP01/CR-MP
    CL0902-6076-0-00

    Not recommemded for new design Tooling
    Tool Name
    Tool Type Cable Clamp Tool
PRODUCT COMPARISON
CSV DOWNLOAD
Results: 6 Products