Global icon

Series ComparisonShow 2 series

  Move Move
Series FH34

FH34

FH81

FH81

Connector Type Receptacle Receptacle
Number of Positions 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 30, 32, 34, 40, 45, 50 24
Mounting Pitch 0.5 0.5
Contact Pitch 0.5 0.5
Connector Length 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 7.5, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 17.0, 18.0, 19.0, 22.0, 24.5, 27.0 15.5
Connector Width 3.8 3.8
Connector Height 1.0 1.0
Operating Temperature Min. -55 -55
Operating Temperature Max. 105 85
Performance Characteristics USB3.1, SATA, PCIe Gen 3, MIPI D-PHY, eDP1.3,
Rated Current 0.5 0.5
Rated Voltage (AC) 50.0 50.0
Rated Voltage (DC) 50.0 50.0
Transmission Rate 10.0
Contact Orientation Top & Bottom Top & Bottom
ZIF/Non-ZIF/LIF Non-ZIF, ZIF LIF
Recommended FFC/FPC FPC/FFC FPC
FPC/FFC Insertion Direction Horizontal Horizontal
Applicable FPC Cable Thickness (mm) 0.3 0.3
Depth dimension (mm) actuator OPEN state 3.45 3.8
Depth dimension (mm) actuator CLOSE state 3.8 3.8
Actuator method Back One Action
Number of Rows (Lead/PCB Side) 1 1