-
製品カテゴリ
- I/O
- 規格品
- 基板対ケーブル
-
基板対基板/基板対FPC
便利な検索ツール 一覧
種類別セレクトマップ
-
FPC/FFC
便利な検索ツール 一覧
種類別セレクトマップ
- 高周波同軸コネクタ
- 光コネクタ
- モジュラージャック/プラグ
- 中継コネクタ
- カードコネクタ/ICソケット
- カードエッジコネクタ
- 自動車用コネクタ
- 電源用コネクタ
- 高速伝送対応コネクタ
- 防水コネクタ
-
用途・アプリケーション
- コンシューマ
-
スマートフォン&ウェアラブル
Recently Reviewed Application
Recommended Applications
-
スマート家電
Recently Reviewed Application
Recommended Applications
-
PC&タブレット
Recently Reviewed Application
Recommended Applications
-
その他コンシューマ
Recently Reviewed Application
Recommended Applications
- 自動車
-
自動運転車
Recently Reviewed Application
Recommended Applications
-
車載用パワートレイン
Recently Reviewed Application
Recommended Applications
-
車載用インフォテインメント
Recently Reviewed Application
Recommended Applications
-
コネクテッドカー
Recently Reviewed Application
Recommended Applications
-
車載ライティング
Recently Reviewed Application
Recommended Applications
- 産機
-
スマートグリッド
Recently Reviewed Application
Recommended Applications
-
ファクトリーオートメーション
Recently Reviewed Application
Recommended Applications
-
ロボット
Recently Reviewed Application
Recommended Applications
-
医療機器
Recently Reviewed Application
Recommended Applications
-
テレコム/ネットワーク
Recently Reviewed Application
Recommended Applications
-
データセンター
Recently Reviewed Application
Recommended Applications
-
鉄道・建機
Recently Reviewed Application
Recommended Applications
-
その他産業用機器
Recently Reviewed Application
Recommended Applications
-
OA機器
Recently Reviewed Application
Recommended Applications
PQ50-15SCFA
CL0236-2017-0-00
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- PQ50-15SCFA
- Connector Type
- Contact
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On February. 07, 2026
Product information
- Part No.
- PQ50-15SCFA
- CL No.
- CL0236-2017-0-00
Basic Specifications
- Connector Type
- Contact
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 500
- Number of Positions
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Gold
- Locking Style
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- AC 600.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 600.0 V
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Mounting Side
- Wire Termination Method
- Crimping
- Recommended Min. Wire Size (AWG)
- 15
- Recommended Max. Wire Size (AWG)
- 14
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- Plating Thickness
- Staggered Lead
- Key
- Finish on Shell
- Shell Material
- Contact Gender
- Female
- Housing Color
- Metal Shields
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- 2200 V Max.
- Contact Resistance
- 10.0 mΩ Max.
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- Connector Length
- Connector Width
- UL Style Wire/Cable
- UL 1015
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 3500 PCS
- Mass
- 0.57 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 3500 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [PQ50-15SCFA_CL0236-2017-0-00_2DDrawing_0000904693.pdf: 136 KB]
- Drawing (2D) - 日本語 [PQ50-15SCFA_CL0236-2017-0-00_2DDrawing_0000430951.pdf: 143 KB]
- Specification Sheet - English [PQ50-15SCFA_CL0236-2017-0-00_SpecSheet_0000155384.pdf: 245 KB]
- Specification Sheet - 日本語 [PQ50-15SCFA_CL0236-2017-0-00_SpecSheet_0001048962.pdf: 235 KB]
- Product Guidelines - English [PQ50-15SCFA_CL0236-2017-0-00_Guideline_0000121259.pdf: 784 KB]
- Product Guidelines - 日本語 [PQ50-15SCFA_CL0236-2017-0-00_Guideline_0000106166.pdf: 762 KB]
- Product Guidelines - 日本語 [PQ50-15SCFA_CL0236-2017-0-00_Guideline_0000106413.pdf: 900 KB]
- Product Guidelines - 日本語 [PQ50-15SCFA_CL0236-2017-0-00_Guideline_0001453204.pdf: 5,989 KB]
- Product Guidelines - 日本語 [PQ50-15SCFA_CL0236-2017-0-00_Guideline_0001518857.pdf: 4,512 KB]
Assembly Information
- Cable Assembly Instruction - English [PQ50-15SCFA_CL0236-2017-0-00_CableAsseyInstruction_0001191199.pdf: 3,327 KB]
- Cable Assembly Instruction - 日本語 [PQ50-15SCFA_CL0236-2017-0-00_CableAsseyInstruction_0001184298.pdf: 3,321 KB]
- Crimp Condition 023620170_PQ50-15SCFA(UL10504)_CC [PQ50-15SCFA_CL0236-2017-0-00_CrimpCondition_D145828_en.pdf: 22 KB]
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 14.0-22.0
AWG 14.0-22.0
Applicable Tools to the Terminal
| Part No. | Tool Type | Tool Name |
|---|---|---|