-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
ZE064-2022PCF
CL0753-2002-0-00
RoHS (EU)2015/863
- Part No.
- ZE064-2022PCF
- Connector Type
- Contact
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On July. 07, 2026
Product information
- Part No.
- ZE064-2022PCF
- CL No.
- CL0753-2002-0-00
Basic Specifications
- Connector Type
- Contact
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Mating/Unmating Cycles
- 30
- Number of Positions
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Tin
- Locking Style
- Rated Current
- 5.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 60.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 60.0 V
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Mounting Side
- Wire Termination Method
- Crimping
- Recommended Min. Wire Size (AWG)
- 22
- Recommended Max. Wire Size (AWG)
- 20
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- Plating Thickness
- Staggered Lead
- Key
- Finish on Shell
- Shell Material
- Contact Gender
- Male
- Housing Color
- Metal Shields
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- 1000 V Max.
- Contact Resistance
- 8.0 mΩ Max.
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- Connector Length
- Connector Width
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- 1.7 mm
- Min. Wire Insulation Diameter
- 1.4 mm
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 15000 PCS
- Mass
- 0.097 g
- Pick-up Tape
- No
- Static Sensitive
- Qty/Box
- 15000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [ZE064-2022PCF_CL0753-2002-0-00_2DDrawing_0001312237.pdf: 149 KB]
- Drawing (2D) - 日本語 [ZE064-2022PCF_CL0753-2002-0-00_2DDrawing_0001242914.pdf: 158 KB]
- Specification Sheet - English [ZE064-2022PCF_CL0753-2002-0-00_SpecSheet_0001312238.pdf: 119 KB]
- Specification Sheet - 日本語 [ZE064-2022PCF_CL0753-2002-0-00_SpecSheet_0001242915.pdf: 188 KB]
- Product Guidelines - English [ZE064-2022PCF_CL0753-2002-0-00_Guideline_0001693593.pdf: 348 KB]
- Product Guidelines - 日本語 [ZE064-2022PCF_CL0753-2002-0-00_Guideline_0001494703.pdf: 354 KB]
Assembly Information
- Cable Assembly Instruction - English [ZE064-2022PCF_CL0753-2002-0-00_CableAsseyInstruction_0001264155.pdf: 979 KB]
- Cable Assembly Instruction - 日本語 [ZE064-2022PCF_CL0753-2002-0-00_CableAsseyInstruction_0001264154.pdf: 878 KB]
- Crimp Condition - English [ZE064-2022PCF_CL0753-2002-0-00_CrimpCondition_0001630158.pdf: 187 KB]
- Crimp Condition - 日本語 [ZE064-2022PCF_CL0753-2002-0-00_CrimpCondition_0001630157.pdf: 187 KB]
- Crimp Condition [ZE064-2022PCF_CL0753-2002-0-00_CrimpCondition_75320020_ZE064-2022PCF(鴻蒙電子_AVSSH0.3f).pdf: 174 KB]
- Crimp Quality Standard - English [ZE064-2022PCF_CL0753-2002-0-00_CrimpQualityStandard_0001332267.pdf: 58 KB]
- Crimp Quality Standard - 日本語 [ZE064-2022PCF_CL0753-2002-0-00_CrimpQualityStandard_0001332266.pdf: 52 KB]
Other
- Free Document[Details are available on Product Series page.]