- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
2.4mm-TM Series Recommended
2.4mm Coaxial Connectors MIL Standard Compliant/Non-Reflective Terminator
Features
2.4mm Coaxial Connectors MIL Standard Compliant/Non-Reflective Terminator
1. Non-reflective Terminator Supporting 0 to 50GHz
2. Small Size, Light Weight
3. Low V.S.W.R. & High Reliability
4. MIL Compliant (MIL-STD-348B)2.4mm Coaxial Terminator
Related Products
[Coaxial Connectors] 2.4mm Series
[Fixed Attenuators] 2.4mm-AT Series
Specifications
FUNCTION CHART- Connector Type
- Plug
- Parts
- Terminator
- Industry Standard
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 50.0 GHz
- V.S.W.R.
- Sensitivity
- Attenuation
- Number of Ports
- Port Connector Type
- Type 1 Mating Face Connector
- 2.4mm
- Type 2 Mating Face Connector
- Mounting Style
- Contact Plating
- Gold
- Mating/Unmating Cycles
- 500
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.