Global icon

Results:86items
  • HIF3M*W

    HIF3M*W Series

    MIL Compliant Product (MIL-C-83503)

    1. MIL Compliant product, Mating compatible with HIF3 series
    2. UL Certified
    3. Mis-Insertion Prevention Mechanism
    4. Superior Usability

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • MIL
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 10, 14, 16, 20, 26, 30, 34, 40, 50, 60, 64
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.54 mm
    • Contact Pitch
    • 2.54 mm
    • Connector Length
    • 17.27, 22.35, 24.89, 29.97, 32.0, 37.1, 37.59, 39.6, 42.67, 44.7, 47.75, 52.3, 55.37, 57.4, 62.5, 68.07, 70.1, 80.77, 82.8, 85.85, 95.5, 100.6 mm
    • Connector Width
    • 6.0, 9.0, 26.6 mm
    • Connector Height
    • 9.0, 15.6, 26.6 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.15 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • IDC
    • Recommended Wire Type
    • Flat cable
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
  • HR10

    HR10 Series

    High Performance Miniature Circular Connectors

    1. A Simple, Yet Highly Reliable Design for Compact, High Density Applications
    2. Extremely Easy Mating/ Unmating Operations
    3. Compatible Variations

    4. High Speed Transmission

     Supports Cat.5e(1Gbps) high speed Ethernet

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 150.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 140.0, 200.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4, 5, 6, 10, 12, 20
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 7, 10, 13 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • 10.0 mΩ Max.
    • Withstanding Voltage
    • 300, 500 V Max.
    • Locking Style
    • Screw, Push-pull
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.0, 9.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold, Silver, Tin
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
  • MT

    MT Series

    Waterproof, Power and Signal Hybrid Connector with Lever for Compact Motors

     

    1  Lever lock delivers easy operation

    2  Power/signal hybrid contributes to space-saving in motor
    3  Provides vibration resistance needed in motors

    4  IP67 waterproof (when mated)

    5  Wide variety to suit multiple application needs

    6  Safety Standard Compliant (UL, C-UL/CSA)

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • 6, 8pos. Male crimp case, 8pos. Female crimp case, 6pos. Female crimp case, Receptacle cover case, Plug cover case
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 200
    • Number of Positions
    • 6, 8, 14
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Lever-lock
    • Rated Current
    • 1.0, 7.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 500.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 22, 26
    • Recommended Max. Wire Size (AWG)
    • 18, 24
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
    • Housing, Cover case
  • PQ50WA

    PQ50WA Series

    Waterproof Power Supply/Signal Hybrid Connectors for Industrial Equipment

    1. Combining Power and Signal Lines in a Single Connector
    2. Supports a Wide Range of Cable Sizes
    3. Easily Attached and Detached One Action Lever Lock
    4. Independent Isolation Walls Protect Each Contact
    5. Rear Insertion Unit
    6. Waterproof (IP67) and Safety Standard (UL, C-UL) Compliant

    [Crimp Contact]
    1. Contact Variations for Different Applications
    2. Lance Protection Design
    3. Highly Reliable Contact Design
    4. Small, Highly Conductive Contacts
    5. Compatible with Both Automatic Crimping Machines and Hand Tools
    6. Can Use Contacts Between Multiple Series

    • Connector Type
    • Others, Housing
    • Parts
    • Cover Case, Panel Case, Dust Cap, Gasket Clamp, Drip-proof Sheet Cover
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 100
    • Number of Positions
    • 25, 44, 46
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Locking Style
    • Lever-lock
    • Rated Current
    • 19.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 14, 22, 28
    • Recommended Max. Wire Size (AWG)
    • 14, 16, 28
    • Recommended Min. Wire Size (mm²)
    • 0.08, 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 1.25, 2.0 mm²
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
    • Accessory
  • PQ50WT

    PQ50WT Series

    Waterproof Power Supply/Signal Hybrid Connectors for Industrial Equipment

    1. Combining Power and Signal Lines in a Single Connector
    2. Original Branch Contact Design, Supports a Wide Range of Cable Sizes
    3. Easily Attached and Detached One Action Lever Lock
    4. Independent Isolation Walls Protect Each Contact
    5. Rear Insertion Unit
    6. Waterproof (IP67) and Safety Standard (TÜV, UL, C-UL) Compliant

    [Crimp Contact]
    1. Contact Variations for Different Applications
    2. Lance Protection Design
    3. Highly Reliable Contact Design
    4. Small, Highly Conductive Contacts
    5. Compatible with Both Automatic Crimping Machines and Hand Tools
    6. Can Use Contacts Between Multiple Series

    • Connector Type
    • Contact, Others, Housing
    • Parts
    • Cover Case, Screw, Panel Case, Gasket Clamp, End Bell Cap, Dust Cap
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 100
    • Number of Positions
    • 4, 8, 12, 54
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Lever-lock
    • Rated Current
    • 30.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 12, 22, 28
    • Recommended Max. Wire Size (AWG)
    • 10, 14, 16
    • Recommended Min. Wire Size (mm²)
    • 0.08, 0.3, 3.5 mm²
    • Recommended Max. Wire Size (mm²)
    • 1.25, 2.0, 5.5 mm²
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
    • Accessory
  • TM11R

    TM11R Series

    EMI-Protected Modular Jacks

    1. “First-Make/Last Break” shield contacts protect circuit components.
    2. Complies with the ISO 8877 Standard (ISDN Interface Connector)

    • Connector Type
    • Jack
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-11, RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • UL
    • Performance Characteristics
    • CAT3, CAT5
    • Transmission Rate
    • 0.01, 0.1 Gbps
    • Water Resistance
    • Opening Size
    • 6, 8
    • Number of Positions
    • 6, 8
    • Number of Ports
    • 1, 4
    • Metal Shields
    • Yes
    • Wire Termination Method
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.1, 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
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
    • 200
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
Results:86items