Global icon

Results:6items
  • FX18
    Recommended

    FX18 Series

    [FunctionMAX™]

    High Speed Transmission, 0.8mm Pitch Connectors for PCB Connections

    1. 0.8mm pitch
    2. Connection type: Coplanar/Right Angle/Parallel (Height: 10 to 45mm)
    3. No of Pos.: 40, 60, 80, 100, 120, 140, 160, 180
    4. MF (Multi-Functional) contact
    5. Effective mating length of 2mm (Signal contact)
    6. Resistant to excess mating force
    7. Simplified mating with large guides

     

    FX18H
    0.8mm Pitch, Open Pluggable Specification (OPS) Compliant 
    125℃ Heat-Resistant, Board-to-Board Horizontal Connection Connector

    1   Open Pluggable Specification (OPS) Compliant
         OPS is an Intel specification that serves as the industry-wide standard for digital signage, etc.  
    2   High-Speed Variation of the FX18 Series
      Enhancing high-speed performance by optimized contact shapes and configurations of the conventional FX18 Series.
    3   125℃ Heat Resistance
    4   Compatible Mating and Mounting Pattern with the FX18 Series

    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4, , , ,
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 10.0, 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 35.0, 40.0, 45.0 mm
    • Mated Height (STEP)
    • 10.0, 15.0, 20.0, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Number of Positions
    • 40, 60, 80, 100, 120, 140, 160, 180
    • Remarks on Number of Positions
    • 4
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • 3.0 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • AC 100.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX2B
    Recommended

    FX2B Series

    1.27mm Pitch Multi-Function Two Piece, Wire-to-Board Connectors

    Wire-to-Board Type
    (1) Positive lock with easy operation
    (2) Applicable cable/ 28 AWG

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 20, 32, 40, 52, 60, 68, 80, 100
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.27 mm
    • Contact Pitch
    • 1.27 mm
    • Connector Length
    • 18.05, 25.67, 27.83, 30.33, 30.75, 35.45, 37.95, 38.37, 40.53, 43.03, 43.45, 48.15, 48.53, 50.65, 53.23, 55.73, 56.15, 58.31, 60.81, 65.93, 68.43, 68.85, 78.63, 81.13 mm
    • Connector Width
    • 7.0, 15.0 mm
    • Connector Height
    • 7.5, 8.75, 12.5, 19.1 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Yes
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • IDC
    • Recommended Wire Type
    • Flat cable
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • FX20

    FX20 Series

    [FunctionMAX™]

    0.5 mm Pitch, Board to Board Connector with Floating Structure

    1. 0.5 mm pitch
    2. Connection type: Right angle / Vertical
    3. Pin counts : 20, 40, 60, 80, 100, 120 and 140
    4. Floating range: ± 0.6 to 0.8 mm in the X direction and +/- 0.6 mm in the Y direction
    5. A double beam contact structure produces a highly reliable contact (Refer to the figure on the right)
    6. Current capacity: 0.5 A per pin
    7. Effective mating length of 1.5 mm
    8. No conductive trace surface is not specified
    9. Contains the vacuum pick up area needed to allow automatic mounting
    10.Self-aligning and self-guiding structure

     

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 15.0, 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120, 140
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX4

    FX4 Series

    Stacking Height 5 to 11mm Half Pitch Connector
    Through hole type board to board connectors, where the stacking height can be set at the 1mm interval.

    1. Small and Light
    2. Stacking Height 5 to 11mm
    3. Flux Swell Prevention
    4. Mis-insertion Prevention and Low Insertion/Extraction Force Mechanism
    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 1.27 mm
    • Mounting Pitch
    • 1.27 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 5.0, 6.0, 7.0, 8.0 mm
    • Mated Height (Max.)
    • 6.0, 8.0, 9.0, 10.0, 11.0 mm
    • Mated Height (STEP)
    • 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0 mm
    • Number of Positions
    • 20, 32, 40, 50, 52, 60, 68, 80
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 300
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX6

    FX6 Series

    0.8mm Pitch Stacking Height 5 to 9mm Connector

    1. Stacking Height 5 to 9mm
    2. Effective Contact Length 1.7mm
    3. Mating Guide
    The self-alignment for mating action exhibits a high guide level at ±1mm.
    4. Automatic Mounting
    5. SMT Coplanarity
    The lead coplanarity on the SMT soldered area is maintained with the high accuracy of less than 0.1mm.
    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 5.0, 6.0, 7.0 mm
    • Mated Height (Max.)
    • 7.0, 8.0, 9.0 mm
    • Mated Height (STEP)
    • 5.0, 6.0, 7.0, 8.0, 9.0 mm
    • Number of Positions
    • 20, 30, 40, 50, 60, 80, 100
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX8C

    FX8C Series

    [FunctionMAX™]

    High Speed Transmission, 0.6mm Pitch Mezzanine Connectors

     

    1. Pitch : 0. 6mm
    2. Wide Variety of No. of Pos. and Stacking Heights
    3. Mating Inducement
    4. High- speed Transmission (8Gbps)
    5. Prevents Incorrect Insertion into the Board
    6. Compliant with RoHS (EU) 2015/ 863

     

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen 3
    • Transmission Rate
    • 8.0 Gbps
    • Contact Pitch
    • 0.6 mm
    • Mounting Pitch
    • 0.6 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 5.0, 6.0, 7.0, 9.0, 10.0, 11.0, 16.0 mm
    • Mated Height (Max.)
    • 10.0, 11.0, 12.0, 14.0, 15.0, 16.0 mm
    • Mated Height (STEP)
    • 5.0, 6.0, 7.0, 9.0, 10.0, 11.0, 12.0, 14.0, 16.0 mm
    • Number of Positions
    • 40, 60, 80, 100, 120, 140, 160, 240, 280
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.4 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
Results:6items