Global icon

Results:5items
  • 2.4mm
    Recommended

    2.4mm Series

    2.4mm Coaxial Connectors MIL Standard Compliant

    1. 2.4mm coaxial connector conforming to MIL-STD-348B Standard
    2. Supports up to 50GHz frequency
    3. Board Receptacle is Screw-mounted
    4. 0.085 inch flexible cable applicable
    5. Terminator is also available.
    6. RoHS2 compliant

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • 2.4mm
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 152, 304, 609, 914, 1219, 1524 mm
    • Characteristic Impedance
    • 42.5, 50.0 Ω
    • Frequency (Max.)
    • 50.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • Screw-fix
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 2.5 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 1.045 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105, 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Green
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
  • 2.4mm-TM
    Recommended

    2.4mm-TM Series

    2.4mm Coaxial Connectors MIL Standard Compliant/Non-Reflective Terminator

    1. Non-reflective Terminator Supporting 0 to 50GHz
    2. Small Size, Light Weight
    3. Low V.S.W.R. & High Reliability
    4. MIL Compliant (MIL-STD-348B)2.4mm Coaxial Terminator

    • Connector Type
    • Plug
    • Parts
    • Terminator
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 50.0 GHz
    • V.S.W.R.
    • Sensitivity
    • Attenuation
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • 2.4mm
    • Type 2 Mating Face Connector
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • 500
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • 2.92mm
    Recommended

    2.92mm Series

    2.92mm Coaxial Connectors MIL Standard Compliant

    1. 2.92mm coaxial connector conforming to MIL-STD-348B Standard
    2. Supports up to 40GHz frequency
    3. Board receptacle is screw-mounted
    4. Compatible with 0.085 inch flexible cable
    5. Terminator is also available.
    6. RoHS2 compliant

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • In-line Adapter, Conversion adapter
    • Generic Type
    • 2.92mm
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 101, 127, 152, 177, 203, 228, 254, 304, 457, 609, 914, 1219, 1524, 1828 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 40.0, 43.5 GHz
    • V.S.W.R.
    • 1.3 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500, 1000
    • Mounting Style
    • Screw-fix
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Passivate
    • Recommended Coaxial Cable
    • 0.085 Inch Flexible Cable
    • Cable Outer Diameter
    • 2.5 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 1.27 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Green
    • Type 1 Mating Face Connector
    • 2.92mm
    • Type 2 Mating Face Connector
    • 2.92mm
    • Return Loss
    • Connector Type Details
  • BNC75
    Recommended

    BNC75 Series

    12G-SDI Standard Compliant, 75Ω, Coaxial Connector​

    1. 4K-equivalent signals over a single cable ​(12G-SDI standard compliant)​
    2. Optimized mounting and internal design to achieve ​12Gbps transmission​
    3. Wide varieties
     - Board mounting : SMT, DIP​
     - Panel mounting  : Thread-fastening type, Bulkhead type​
     - Mounting pitch   : 16mm, 16.5mm, 17mm, 17.5mm​
    4. Optimized design for 10GHz high-frequency​

    • Connector Type
    • Plug, Receptacle, Jack, Adapter
    • Parts
    • Generic Type
    • BNC, BNC(75)
    • Industry Standard
    • MIL, JIS
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 75.0 Ω
    • Frequency (Max.)
    • 0.2, 0.5, 1.5, 2.0, 3.0, 12.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4, 1.43 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 500, 1000, 5000
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold, Silver
    • Outer Contact Plating
    • Nickel, Silver
    • Recommended Coaxial Cable
    • 1.5C-QEV.CW, 1.5C-QEW.CW, RG-59B/U, ,
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 60, 85 ℃
    • Operating Temperature Min.
    • -55, -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • BNC(75)
    • Type 2 Mating Face Connector
    • BNC(75), PL71
    • Return Loss
    • Connector Type Details
  • POD

    POD Series

    Push-on coaxial connector

    1. Small size and high performance
    ① Compared with the SMA connector of the microwave band connector (our HRM series), it is downsized to approximately 70%, and the operating frequency range is broadband up to 8 GHz.
    ② Since the fitting part has a spring mechanism part that can withstand piercing sufficiently, it has high stability and reliability equivalent to that of a screw type connector.

    2. Easy attachment and detachment
    ① It takes almost no time to detach and attach, it can be done almost instantly, and secure connection can be confirmed by lock sound.
    ② Since it can be attached and detached with your fingers, it is not necessary to provide tools such as spanner and torque wrench.

    3. Suitable for various coaxial cables
    ① Suitable as terminal connector of 0.085 inch semi-rigid cable which is widely used, corresponding to miniaturization of circuit parts.
    ② Suitable for flexible cables such as 1.5D - 2V, 2.5D - 2V etc.
    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • Frequency (Max.)
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Center Contact Plating
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
Results:5items