Global icon

Results:8items
  • DF60
    Recommended

    DF60 Series

    [EnerBee™]

    65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)

     

    1. Maximum 65A current carrying capacity (derating curve at 25℃ ambient temperature)
    2. Finger protection variants available
    3. Right angle crimp socket type available
    4. Sequential structure is available. Crimp Contact is available
    5. Positive lock structure for preventing incomplete mating
    6. Highly reliable 5-point contacts including independent spring contacts
    7. Reverse insertion prevention into PCB
    8. UL/C-UL, TÜV standard compliant
    9. Glow wire compliant (per IEC 60695-2-11)

    • Connector Type
    • Header, Plug, Socket, Contact
    • Parts
    • Cover case
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Rated Current
    • 40.0, 42.0, 45.0, 50.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 10.16 mm
    • Contact Pitch
    • 10.16 mm
    • Connector Length
    • 15.2, 15.8, 22.36, 24.4, 29.2, 32.52, 34.56, 39.36, 39.56, 42.68, 44.72, 49.52, 49.72, 52.84, 59.68, 59.88, 63.0, 69.84 mm
    • Connector Width
    • 11.9, 15.7, 24.4, 25.0, 26.1, 28.3, 38.6, 39.6 mm
    • Connector Height
    • 15.9, 16.65, 17.35, 18.0, 18.6, 21.5, 26.35, 33.45 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Red, Black, Gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 8, 12
    • Recommended Max. Wire Size (AWG)
    • 8, 10
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Screw
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug, Cover case
  • DF62
    Recommended

    DF62 Series

    Slim In-Line/THT Connectors

    1. The slim, sleek design and smooth contour combine to complete connections
    in tight spaces.
    2. Secure Lock Mechanism
    3. Reliable Contact Design
    4. Robust Contact Design
    5. Multiple Variations Available
    6. Applicator Sharing

    • Connector Type
    • Header, Plug, Socket, Contact, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 9, 13, 24
    • Rated Current
    • 1.0, 2.0, 2.5, 3.0, 4.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2, 3, 4, 5
    • Mounting Pitch
    • 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 4.9, 6.0, 7.1, 7.3, 7.65, 8.2, 9.1, 9.3, 10.4, 11.3, 11.5, 12.3, 13.4, 13.5, 14.5, 15.4, 15.7, 18.7 mm
    • Connector Width
    • 4.9, 6.0, 9.55, 11.8, 13.8, 16.05, 19.5, 23.5 mm
    • Connector Height
    • 5.08, 5.3, 5.65, 7.08, 7.3, 7.65, 7.8, 8.8, 9.08, 9.3, 9.65, 10.8, 11.08, 11.3, 11.65, 12.9, 13.08, 13.3, 13.65, 14.9 mm
    • Mounting Style
    • THT
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.76, 1.0 μm
    • Housing Color
    • Red, Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -35 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF62W
    Recommended

    DF62W Series

    [SignalBee™]

    Water Resistant, Slim In-line Connector for Internal Wiring

    1. IP65/IP67
    2. The slim, sleek design and smooth contour combine to complete
     connections in tight spaces.
    3. Secure Lock Mechanism
    4. Reliable Contact Design
    5. Robust Contact Design
    6. Various Variations
    7. Applicator Sharing
    8. Glow Wire Compliance (Compliant with IEC 60695-2-11)
    9. UL, C-UL Certified (Rated voltage 250V AC/DC)

     

    • Connector Type
    • Header, Plug, Socket, Contact, Others
    • Parts
    • Contact cavity sealing
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 9
    • Rated Current
    • 2.5, 3.5, 4.0, 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2, 3
    • Mounting Pitch
    • 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 7.5, 8.0, 8.7, 9.1, 9.7, 11.3, 12.0, 61.8 mm
    • Connector Width
    • 9.5, 9.9, 12.1, 14.05, 19.2, 23.05 mm
    • Connector Height
    • 6.7, 7.55, 9.15, 9.75, 11.35, 11.95, 15.5, 19.0 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 26, 30
    • Recommended Max. Wire Size (AWG)
    • 20, 22, 24, 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55, -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Accessory, In-line plug
  • DF63
    Recommended

    DF63 Series

    15A 3.96mm pitch Wire-to-Board Connectors for Internal Power Supply
    (UL, C-UL and TÜV Listed)


    1. Rated for up to 15A
    2. Secure mating and clear tactile click
    3. Prevents incomplete insertion of the crimp contact
    4. Reverse mounting prevention to PCB
    5. Short-circuit prevention
    6. Molded lance design
    7. Suitable for potting
    8. Solder crack prevention

    • Connector Type
    • Header, Plug, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Rated Current
    • 10.0, 11.0, 12.0, 14.0, 15.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 630.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 630.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 3.96, 7.92 mm
    • Contact Pitch
    • 3.96, 7.92 mm
    • Connector Length
    • 6.2, 8.36, 8.66, 12.32, 12.62, 14.2, 16.28, 16.58, 16.66, 20.24, 20.54, 20.62, 24.2, 24.5, 24.58, 28.54, 32.5 mm
    • Connector Width
    • 8.0, 8.56, 13.3, 14.2 mm
    • Connector Height
    • 8.8, 9.0, 10.0, 23.75 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF63W
    Recommended

    DF63W Series

    [EnerBee™]

    3.96mm pitch compact waterproof connectors for internal power supplies

    1. Max current of 14A
    2. Compact shape designed for wiring through narrow areas
    3. IP67 Rated
    4. Simplified wire insertion
    5. Positive lock structure
    6. Compatible with a wide variety of cables
    7. Mis-mating prevention with color and guide key options

     

    • Connector Type
    • Plug, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 2, 3, 4
    • Rated Current
    • 12.0, 13.0, 14.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 630.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 630.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • Contact Pitch
    • 3.96 mm
    • Connector Length
    • 11.66, 13.16 mm
    • Connector Width
    • 22.0, 37.96 mm
    • Connector Height
    • 10.36, 11.2, 14.76, 15.7 mm
    • Mounting Style
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • 22.0 mm²
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • EM35M
    Recommended

    EM35M Series

    High Current, Plastic Power Supply Connectors

    1. 4-positions with high current capability (three-phase power supply and ground)
    2. Easy crimp termination
    3. Standard tooling available
    4. Sequenced mating
    5. Snap-in lock is easy to operate
    6. Attachment Styles
    7. Ten keying combinations possible
    8. Meets approved safety standards

    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Coding key, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 30.0, 70.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 35 mm
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 4260 V Max.
    • Locking Style
    • Lever-lock
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 100
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Tin
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
    • Accessory
  • DF22

    DF22 Series

    [EnerBee™]

    7.92mm Contact Pitch High Current Connectors for Internal Power Supplies (UL, C-UL and TÜV Listed)

    1. Rated up to 30A
    2. Positive Locking Function
    3. Prevention of Incorrect Connections
    4. Molded-in contact retention tabs
    5. Prevention of incorrect board placement
    6. Supports resin sealing
    7. Prevention of Short Circuits between Adjacent Contacts
    8. Increased Retention Force of Crimped Contacts
    9. Full Line of Crimp Socket Contacts
    10. In-line Connections
    11. Branch In-line Type
    12. UL, C-UL, and TÜV Certified.
    13. Glow Wire compliance (Compliant with IEC 60695-2-11)

     

    Caution:
    Please use a retainer to reduce the load on the Crimp socket or In-line plug connector.

    Gold-plated products are standard for this product in order to support high current. Be sure to select a gold-plated product for use in an environment with temperature changes and vibration.
    *Tin and Tin Copper: Scheduled to be discontinued

    • Connector Type
    • Header, Plug, Socket, Adapter, Contact, Others
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5
    • Rated Current
    • 15.0, 20.0, 22.0, 25.0, 30.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 7.92 mm
    • Contact Pitch
    • 7.92 mm
    • Connector Length
    • 8.0, 9.3, 10.8, 15.5, 16.3, 17.22, 18.0, 19.36, 19.8, 23.42, 24.22, 24.86, 25.14, 26.0, 27.72, 31.34, 32.14, 32.78, 33.06, 33.32, 35.64, 39.26, 40.64, 40.7, 40.86, 40.98, 43.56, 48.78, 49.16, 56.7 mm
    • Connector Width
    • 12.45, 20.0, 23.0, 24.0, 25.0, 28.7, 34.6, 34.95, 45.0 mm
    • Connector Height
    • 7.7, 10.4, 11.6, 12.2, 12.72, 18.1, 20.14, 21.79, 27.9 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold
    • Plating Thickness
    • Housing Color
    • Red, Black, Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 12, 16
    • Recommended Max. Wire Size (AWG)
    • 10, 14, 16
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Screw, Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug, Retainer
  • EM12M

    EM12M Series

    Single Pos. Snap-in Lock Power Connectors up to 90A


    1. Quick, snap in lock

    2. Safety design with finger protection

    3. Available cable size : 22mm2, 38mm2

    4. Simplified crimp terminations

    5. Equipped with guide keys

    6. Pending TÜV, UL certifications

    7. RoHS compliant

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 130.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 12 mm
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • 0.5 mΩ Max.
    • Withstanding Voltage
    • 3310 V Max.
    • Locking Style
    • Latch-lock
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 30
    • Finger Protection
    • Yes
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
Results:8items