Global icon

Results:6items
  • EM35M
    Recommended

    EM35M Series

    High Current, Plastic Power Supply Connectors

    1. 4-positions with high current capability (three-phase power supply and ground)
    2. Easy crimp termination
    3. Standard tooling available
    4. Sequenced mating
    5. Snap-in lock is easy to operate
    6. Attachment Styles
    7. Ten keying combinations possible
    8. Meets approved safety standards

    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Coding key, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 30.0, 70.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 35 mm
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 4260 V Max.
    • Locking Style
    • Lever-lock
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 100
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Tin
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
    • Accessory
  • PS4
    Recommended

    PS4 Series

    High Current Connector for Busbar Applications

    1. Supports High Current
    2. Floating Structure (Patent pending)
    3. Pluggable Busbar Connector
    4. Compact Design

    • Connector Type
    • Receptacle
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 50
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Silver
    • Locking Style
    • Rated Current
    • 150.0, 300.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Mounting Side
    • Wire Termination Method
    • Screw
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • EF2

    EF2 Series

    [ZERO SCREW™] Up to 500A ZERO SCREW Terminal Block (JIS C8201-7-1)

    1. Quick and secure, one action positive lock design
    2. Easy operation simplifies maintenance especially in narrow and dimly lit places
    3. Easy connection with standard ring terminals
    4. Highly reliable connection with unique contact spring design
    5. Wide variety of cable sizes and currents supported
    6. Easy crimping termination with commercially available JIS crimp tools
    7. UL and TÜV certified

    • Connector Type
    • Others
    • Parts
    • end plate
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Rated Current
    • 40.0, 70.0, 175.0, 240.0, 310.0, 400.0, 500.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0, 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0, 1500.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 1, 2, 3, 4, 5
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • Locking Style
    • Spring
    • Wire Termination Method
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 50
    • Finger Protection
    • Metal Shields
    • Mounting Style
    • Contact Plating
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
    • Accessory
  • EM12M

    EM12M Series

    Single Pos. Snap-in Lock Power Connectors up to 90A


    1. Quick, snap in lock

    2. Safety design with finger protection

    3. Available cable size : 22mm2, 38mm2

    4. Simplified crimp terminations

    5. Equipped with guide keys

    6. Pending TÜV, UL certifications

    7. RoHS compliant

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 130.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 12 mm
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • 0.5 mΩ Max.
    • Withstanding Voltage
    • 3310 V Max.
    • Locking Style
    • Latch-lock
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 30
    • Finger Protection
    • Yes
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
  • EM30M

    EM30M Series

    Plastic connector for high current applications

    1. High-quality plastic resistant to rough handling is used, enabling a robust, high current supporting design 
    2. Quick and secure push-on bayonet lock
    3. Multi-surface contact spring design
    4. Compatible with standard crimp tools for easy crimp connection
    5. Available in a waterproof version
    6. Finger protection design
    7. UL registered
    8. Meets RoHS standards

    • Connector Type
    • Plug, Receptacle, Jack
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL
    • Performance Characteristics
    • Rated Current
    • 175.0, 200.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 30 mm
    • Operating Temperature Max.
    • 90, 105 ℃
    • Operating Temperature Min.
    • -25, -20 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IP 67
    • Contact Resistance
    • 0.6 mΩ Max.
    • Withstanding Voltage
    • 2200 V Max.
    • Locking Style
    • Push-on Bayonet
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 50
    • Finger Protection
    • No, Yes
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
  • EM40M

    EM40M Series

    Plastic connector for high current applications

    1. Made from High-quality plastic resistant to rough handling.  Enables a robust, high current design
    2. Quick and secure push-on bayonet lock
    3. Multi-surface contact spring design
    4. Standard crimp tool for easy crimp connection
    5. Available in a waterproof version
    6. Finger protection design
    7. UL registered
    8. Meets RoHS standards

    • Connector Type
    • Plug, Receptacle, Jack
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL
    • Performance Characteristics
    • Rated Current
    • 410.0, 450.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 40 mm
    • Operating Temperature Max.
    • 90, 105 ℃
    • Operating Temperature Min.
    • -25, -20 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IP 67
    • Contact Resistance
    • 0.3 mΩ Max.
    • Withstanding Voltage
    • 2200 V Max.
    • Locking Style
    • Push-on Bayonet
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 50
    • Finger Protection
    • No, Yes
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
Results:6items