Global icon

Results:3items
  • DF60
    Recommended

    DF60 Series

    [EnerBee™]

    65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified


    1. Rated for up to 65A (Derating curve, ambient temperature of 25℃)
    2. Secure Lock Design Ensures Complete Mating
    3. Highly Reliable 5-Points Contact Design
    4. Molded Lance Design
    5. Reverse Mounting Prevention to PCB
    6. Short-Circuit Prevention
    7. Solder Crack Prevention
    8. Finger-Safe (Electric Shock Prevention)
    9. Right Angle Crimp Socket Type
    10. UL, C-UL and TÜV Specifications Certified Type Available
    11. Glow Wire Compliant (Compliant with IEC 60695- 2-11)

    • Connector Type
    • Header, Plug, Socket, Contact
    • Parts
    • Cover case
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Rated Current
    • 40.0, 42.0, 45.0, 50.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 10.16 mm
    • Contact Pitch
    • 10.16 mm
    • Connector Length
    • 15.2, 15.8, 22.36, 24.4, 29.2, 32.52, 34.56, 39.36, 39.56, 42.68, 44.72, 49.52, 49.72, 52.84, 59.68, 59.88, 63.0, 69.84 mm
    • Connector Width
    • 11.9, 15.7, 24.4, 25.0, 26.1, 28.3, 38.6, 39.6 mm
    • Connector Height
    • 15.9, 16.65, 17.35, 18.0, 18.6, 21.5, 26.35, 33.45 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Red, Black, Gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 8, 12
    • Recommended Max. Wire Size (AWG)
    • 8, 10
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Screw
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug, Cover case
  • LF
    Recommended

    LF Series

    Shielded Small Waterproof Connector
    1.  Small, Robust Design
    2.  Bayonet Lock
    3.  Waterproof : IPX7/IPX8 Compliant
    4.  Easy Shielding Termination
    5.  Easy Assembly
    6.  Wide Variety of Configurations
    7.  High Speed Transmission
      Cat.5e (1Gbps) and Cat.6A (10Gbps) High-speed Ethernet support
    8.  Suited for Long-Term Outdoor Use
    9.  Safety Standard Certified
    10. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Flange, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • CAT5e, CAT6A
    • Rated Current
    • 2.0, 4.0, 5.0, 10.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0, 50.0, 60.0, 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0, 60.0, 125.0, 175.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3, 4, 6, 8, 11, 12, 20
    • Remarks on Number of Positions
    • Hybrid 11pos. : Power 4pos. 10A, Signal 7pos. 2A, Hybrid 6pos. : Power 2pos. 4A, Signal 4pos. 1A
    • Shell Size (mm)
    • 7, 10, 13 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP X8
    • Contact Resistance
    • Withstanding Voltage
    • 300, 1000, 1250 V Max.
    • Locking Style
    • Friction, Screw, Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 6.5, 6.9, 7.3, 8.7 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
    • Accessory
  • PS3C
    Recommended

    PS3C Series

    High Current Single Pos. Cable Connector

    High current single position cable connector
    Space- saving design with right angle plugs
    flexible cable wiring
    Prevents incorrect insertion with its unique shape.
    Meets IP2X finger protection standards.
    Standard tools allow for straightforward cable assembly.

    1. High current flow
    2. Space- saving and flexible wiring
    3. Mis-insertion prevention
    4. Finger protection.
    5. UL, C- UL and TÜV-certified
    6. Two variations are available.
    7. Standard tool assembly.

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Plug Cover, Screw
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 100
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Silver
    • Locking Style
    • Latch-lock
    • Rated Current
    • 125.0, 210.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1500.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1500.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Screw
    • Recommended Min. Wire Size (AWG)
    • 5
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • 14.0 mm²
    • Recommended Max. Wire Size (mm²)
    • 50.0 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Cover case, Accessory
Results:3items