Global icon

Results:4items
  • FX30B
    Recommended

    FX30B Series

    [FunctionMAX™]

    13 to 25A Compatible, Position Misalignment Absorption Type
    Power Supply Connector for PCB Connections

    1. Contact Pitch: 3.81mm, 7.62mm
    2. Current Capacity: 13-25A/pin
    3. Connection Type: Parallel, Coplanar, Right Angle
    4. No. of Pos.: 2 / 3 / 4 / 5pos.
    5. Position Misalignment Absorption Range:±0.3 mm
    6. Effective Mating Length: 2mm
    7. Multi-point Contact Design
    8. Low Insertion / Extraction Force
    9. Robustness
    10. Large Guide For Superior Mating Ability
    11. Protected mating face design
    12. UL, C-UL and TÜV certified.

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 3.81, 7.62 mm
    • Mounting Pitch
    • 3.81, 7.62 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 2, 3, 4, 5
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • ± 0.3 mm
    • Effective Mating Length(Z)(mm)
    • ± 2.0 mm
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 10.0, 20.0, 22.0, 23.0, 24.0, 25.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0, 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0, 600.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • PS3C
    Recommended

    PS3C Series

    High Current Single Pos. Cable Connector

    High current single position cable connector
    Space- saving design with right angle plugs
    flexible cable wiring
    Prevents incorrect insertion with its unique shape.
    Meets IP2X finger protection standards.
    Standard tools allow for straightforward cable assembly.

    1. High current flow
    2. Space- saving and flexible wiring
    3. Mis-insertion prevention
    4. Finger protection.
    5. UL, C- UL and TÜV-certified
    6. Two variations are available.
    7. Standard tool assembly.

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Plug Cover, Screw
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 100
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Silver
    • Locking Style
    • Latch-lock
    • Rated Current
    • 125.0, 210.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1500.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1500.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Screw
    • Recommended Min. Wire Size (AWG)
    • 5
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • 14.0 mm²
    • Recommended Max. Wire Size (mm²)
    • 50.0 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Cover case, Accessory
  • MQ221

    MQ221 Series

    105A, Power/Signal Hybrid Plug-in Connectors

    1. Rated current up to 105A (Ambient temperature 25℃) 5pos. Power (3-phase power source + ground) / Signal hybrid plug-in connectors
    2. Compact design applicable to 3U size
    3. Floating design allows for mounting-misalignment of ±2mm in XY directions
    4. Multiple power contact points decrease heat generation due to current flow
    5. Finger protection design
    6. Long effective mating length provides sufficient design margin

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 100
    • Number of Positions
    • 5
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Locking Style
    • Rated Current
    • 80.0 A
    • Rated Current other
    • 1.0 A
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • AC 200.0 V
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • DC 200.0 V
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 4
    • Recommended Max. Wire Size (AWG)
    • 2
    • Recommended Min. Wire Size (mm²)
    • 22.0 mm²
    • Recommended Max. Wire Size (mm²)
    • 38.0 mm²
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • PS4

    PS4 Series

    High Current Connector for Busbar Applications

    1. Supports High Current
    2. Floating Structure (Patent pending)
    3. Pluggable Busbar Connector
    4. Compact Design

    • Connector Type
    • Receptacle
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 50
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Silver
    • Locking Style
    • Rated Current
    • 150.0, 300.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Mounting Side
    • Wire Termination Method
    • Screw
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
Results:4items