Global icon

Home Series Name
Results:1items
  • FH34

    FH34 Series

    0.5mm Pitch, 1.0mm above the board Top and Top/Bottom Contact, Back-Flip
    Actuator Flexible Printed Circuit & Flexible Flat Cable ZIF Connectors

    1. Low-profile
    2. FH34SRJ : Increased FPC/FFC retention force
    3. FH34D : Mechanical lock type
    4. Unique Back-Flip rotating actuator
    5. Easy FPC insertion and reliable electrical connection
    6. Delivered with the actuator open
    7. Accepts standard FPC thickness
    8. Conductive traces on the PCB can run under the connector
    9. Halogen-free*
    10. Board placement with automatic equipment
    11. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 7.5, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 17.0, 18.0, 19.0, 22.0, 24.5, 27.0 mm
    • Connector Height
    • 1.0 mm
    • Connector Width
    • 3.8 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 30, 32, 34, 40, 45, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.1, eDP, MIPI, SATA, PCIe Gen 3, MIPI D-PHY, eDP1.3
    • Transmission Rate
    • 10.0 Gbps
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
Results:1items