Global icon

Results:1items
  • FH34

    FH34 Series

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact Back Flip FPC/FFC Connector

    1. Low-profile 0.5mm Pitch, Both Upper and Lower Contacts Connector
    2. FH34SRJ : Back Flip & Unique Contact Design Greatly Improves FPC Retention Force
    3. FH34D : FPC/FFC with Tabs and Improved FPC Retention Force
    4. High Speed Transmission
    5. Delivery with Lock Open
    6. Easy FPC/FFC Insertion
    7. Compatible with 0.3mm thick FPC/FFC
    8. No pattern prohibited area is required on the lower surface of the connector.
     (Overmolding Design)
    9. Halogen-free
    10. Automatic Mounting
    11. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 7.5, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 17.0, 18.0, 19.0, 22.0, 24.5, 27.0 mm
    • Connector Height
    • 1.0 mm
    • Connector Width
    • 3.8 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.45 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.8 mm
    • Actuator method
    • Back
    • Number of Positions
    • 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 30, 32, 34, 40, 45, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.1, SATA, PCIe Gen 3, MIPI D-PHY, eDP1.3,
    • Transmission Rate
    • 10.0 Gbps
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
Results:1items