-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
DF63W-3S-3.96C
CL0680-0614-0-00
RoHS (EU)2015/863
- Part No.
- DF63W-3S-3.96C
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On June. 10, 2026
Product information
- Part No.
- DF63W-3S-3.96C
- CL No.
- CL0680-0614-0-00
Basic Specifications
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- C-UL/CSA, UL, TÜV
- Number of Positions
- 3
- Rated Current
- 13.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 630.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 630.0 V
- Rated Voltage (DC) other
- Number of Rows (Interface)
- 2
- Mounting Pitch
- Contact Pitch
- 3.96 mm
- Connector Length
- 11.66 mm
- Connector Width
- 22.0 mm
- Connector Height
- 15.7 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 30
- Contact Plating
- Plating Thickness
- Housing Color
- Black
- Wire Termination Method
- Crimping
- Recommended Wire Type
- Discrete wire
- Recommended Min. Wire Size (AWG)
- 22
- Recommended Max. Wire Size (AWG)
- 16
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Applicable FPC Cable Thickness (mm)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Panel Mounting Style
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Locking Style
- Latch-lock
- Key
- Yes
- Finger Protection
- Metal Shields
- No
Electrical Specifications
- Contact Resistance
- Withstanding Voltage
- 1500 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- UL UL1015, UL1007
- Min. Wire Insulation Diameter
- 2.8 mm
- Max. Wire Insulation Diameter
- 3.2 mm
- Notes on Recommended Wire
- 0
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Pick-up Tape
- Mass
- 1.95 g
- Static Sensitive
- Qty/Box
- 1000 PCS
Others
- Cable Color
- Glow Wire Compliant
- Yes
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF63W-3S-3.96C_CL0680-0614-0-00_2DDrawing_0001124411.pdf: 62 KB]
- Drawing (2D) - 日本語 [DF63W-3S-3.96C_CL0680-0614-0-00_2DDrawing_0000627187.pdf: 60 KB]
- Specification Sheet - English [DF63W-3S-3.96C_CL0680-0614-0-00_SpecSheet_0001124412.pdf: 71 KB]
- Specification Sheet - 日本語 [DF63W-3S-3.96C_CL0680-0614-0-00_SpecSheet_0001110888.pdf: 124 KB]
- Product Guidelines - English [DF63W-3S-3.96C_CL0680-0614-0-00_Guideline_0001286667.pdf: 827 KB]
- Product Guidelines - 日本語 [DF63W-3S-3.96C_CL0680-0614-0-00_Guideline_0001284938.pdf: 899 KB]
- Product Guidelines - 日本語 [DF63W-3S-3.96C_CL0680-0614-0-00_Guideline_0001473220.pdf: 4,448 KB]
- Certifications (UL) [DF63W-3S-3.96C_CL0680-0614-0-00_Certifications_UL_0001457492.pdf: 407 KB]
- Certifications (TUV) [DF63W-3S-3.96C_CL0680-0614-0-00_Certifications_TUV_0001457491.pdf: 1,269 KB]
- Certifications (UL/cUL) [DF63W-3S-3.96C_CL0680-0614-0-00_Certifications_cUL_0001457493.pdf: 407 KB]