Global icon

Results:2items
  • DF40
    Recommended

    DF40 Series

    0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector

    1. High Density Mounting
    2. Wide Stacking Height Variations
    3. High Contact Reliability
    4. Robust Design with Shock Absorbing Ribs
    5. Wide Self Alignment Range
    6. Supports USB4 Gen.2 (20Gbps) transmission
    7. Solder Wicking Prevention
    8. Mated Design Protects Contacts
    9. Compliant with RoHS
    10. High-Speed Signal Support, Noise Prevention

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1 Gen2, MIPI, SATA, PCIe
    • Transmission Rate
    • 10.0, 20.0 Gbps
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 mm
    • Mated Height (Max.)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 mm
    • Mated Height (STEP)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 mm
    • Number of Positions
    • 10, 12, 20, 24, 30, 34, 36, 40, 44, 48, 50, 60, 70, 80, 90, 100, 120
    • Remarks on Number of Positions
    • 4 ground lines for shielding, 8 ground lines for shielding
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • Rated Current other
    • 0.3 A
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • AC 30.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -35 ℃
    • Connector Type Details
  • FH34

    FH34 Series

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact Back Flip FPC/FFC Connector

    1. Low-profile 0.5mm Pitch, Both Upper and Lower Contacts Connector
    2. FH34SRJ : Back Flip & Unique Contact Design Greatly Improves FPC Retention Force
    3. FH34D : FPC/FFC with Tabs and Improved FPC Retention Force
    4. High Speed Transmission
    5. Delivery with Lock Open
    6. Easy FPC/FFC Insertion
    7. Compatible with 0.3mm thick FPC/FFC
    8. No pattern prohibited area is required on the lower surface of the connector.
     (Overmolding Design)
    9. Halogen-free
    10. Automatic Mounting
    11. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 7.5, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 17.0, 18.0, 19.0, 22.0, 24.5, 27.0 mm
    • Connector Height
    • 1.0 mm
    • Connector Width
    • 3.8 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.45 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.8 mm
    • Actuator method
    • Back
    • Number of Positions
    • 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 30, 32, 34, 40, 45, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.1, eDP, MIPI, SATA, PCIe Gen 3, MIPI D-PHY, eDP1.3
    • Transmission Rate
    • 10.0 Gbps
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
Results:2items