Global icon

Results: 174 Products
1 2 3 NEXT

Applied Facets

  • Production status:Sales Products 
  • Production status:Not recommemded for new design 
  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

more
  • FX6-50P-0.8SV2(89)

    FX6-50P-0.8SV2(89)
    CL0576-0044-6-89

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
  • FX6-50S-0.8SV2(89)

    FX6-50S-0.8SV2(89)
    CL0576-0124-3-89

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
  • FX6-40P-0.8SV(89)

    FX6-40P-0.8SV(89)
    CL0576-0003-9-89

    Scheduled to be discontinued
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Non-conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
  • FX6-20P-0.8SV1(79)

    FX6-20P-0.8SV1(79)
    CL0576-0021-0-79

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
  • FX6-40S-0.8SV2(89)

    FX6-40S-0.8SV2(89)
    CL0576-0123-0-89

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
  • FX6-20P-0.8SV1(89)

    FX6-20P-0.8SV1(89)
    CL0576-0021-0-89

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
  • FX6-20P-0.8SV2(89)

    FX6-20P-0.8SV2(89)
    CL0576-0041-8-89

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
  • FX6-20S-0.8SV(89)

    FX6-20S-0.8SV(89)
    CL0576-0101-8-89

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
  • FX6-20S-0.8SV2(89)

    FX6-20S-0.8SV2(89)
    CL0576-0121-5-89

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
  • FX6-40P-0.8SV1(89)

    FX6-40P-0.8SV1(89)
    CL0576-0023-6-89

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
  • FX6-40S-0.8SV(89)

    FX6-40S-0.8SV(89)
    CL0576-0103-3-89

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
  • FX6-20P-0.8SV(89)

    FX6-20P-0.8SV(89)
    CL0576-0001-3-89

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
  • FX6-40P-0.8SV2(89)

    FX6-40P-0.8SV2(89)
    CL0576-0043-3-89

    Scheduled to be discontinued RoHS (EU)2015/863
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
    • Connector Type
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • Operating Temperature Min.
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
    • Connector Type
    • Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 6.0 mm
    • Mated Height (Max.)
    • 8.0 mm
    • Mated Height (STEP)
    • 6.0, 8.0 mm
    • Number of Positions
    • 80
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 5.0 mm
    • Mated Height (Max.)
    • 7.0 mm
    • Mated Height (STEP)
    • 5.0, 7.0 mm
    • Number of Positions
    • 80
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 5.0 mm
    • Mated Height (Max.)
    • 7.0 mm
    • Mated Height (STEP)
    • 5.0, 7.0 mm
    • Number of Positions
    • 80
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 5.0 mm
    • Mated Height (Max.)
    • 7.0 mm
    • Mated Height (STEP)
    • 5.0, 7.0 mm
    • Number of Positions
    • 80
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 7.0 mm
    • Mated Height (Max.)
    • 9.0 mm
    • Mated Height (STEP)
    • 7.0, 9.0 mm
    • Number of Positions
    • 80
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • RoHS (EU)2015/863
    • Conforming
    • SVHC
    • 34th Non-Contained
    • Connector Type Details
Results: 174 Products
1 2 3 NEXT