Global icon

Results:353items
  • MS-162B

    MS-162B Series

    Miniature Interface Coaxial Switch, DC to 10 GHz

    1. Wide frequency range : from DC to 10 GHz.
    2. Low insertion loss
    3. Space-saving design : 3.5 mm x 3.1 mm occupied board space.
    4. Low profile : Height 2.5 mm max. he board.
    5. Lightweight : 0.043 g. total weight
    6. Durability : 12, 000 mating/unmating cycles
    7. Board placement with automatic equipment.
    8. Self alignment : Self align in horizontal axis within 0.5mm.
    9. Beryllium, Halogen-free*
    *As defined by IEC61249-2-21
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 10.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500, 12000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • 1.5D-HQEW
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
    • MS-162B
    • Type 2 Mating Face Connector
    • SMA
    • Return Loss
    • Connector Type Details
  • MS-190

    MS-190 Series

    Ultra Compact Coaxial Connector with Switch, 0 to 11GHz, 0.68mm high

    MS-190 Series are ultra compact coaxial connectors with switch, developed for inspecting the RF module functionality and high-frequency circuits.
    It can be used to mount on high density board of miniaturized smart phones, wearable devices and any other devices which need communication capability.
    It supports high-frequency band up to 11GHz. Allows secure and easy inspection of circuits.

    1. Performs over a wide frequency range
    2. Low insertion loss
    3. Space-saving and low profile design
    4. High reliable contactability
    5. Insert molding technology to prevent dust intrusion and flux wicking
    6. Automatic board placement
    7. Beryllium Free, Halogen Free

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 300 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 11.0 GHz
    • V.S.W.R.
    • Number of Positions
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81 mm
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
    • MS-190
    • Type 2 Mating Face Connector
    • SMA
    • Return Loss
    • Connector Type Details
  • MSS

    MSS Series

    Ultra Small Push-On Type Connector
    1. 50Ω Impedance Matching Type, Coaxial Connector
    2. Applicable Standards
       Defense Ministry's Specification (DSP C 6206)
    3. RoHS2 Compliant

     

    • Connector Type
    • Plug, Receptacle, Jack, Adapter
    • Parts
    • Generic Type
    • BNC, MSS
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 0.5, 1.0, 2.0, 3.0 GHz
    • V.S.W.R.
    • 1.2, 1.4, 1.5 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 3000
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold, Silver
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • 1.5D-2V, 2.5D-2V
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
    • BNC_Jack, BNC_Plug
    • Type 2 Mating Face Connector
    • MSS_Plug, MSS_Jack
    • Return Loss
    • Connector Type Details
    • Plug receptacle
  • MT

    MT Series

    Waterproof, Power and Signal Hybrid Connector with Lever for Compact Motors

     

    1  Lever lock delivers easy operation

    2  Power/signal hybrid contributes to space-saving in motor
    3  Provides vibration resistance needed in motors

    4  IP67 waterproof (when mated)

    5  Wide variety to suit multiple application needs

    6  Safety Standard Compliant (UL, C-UL/CSA)

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • 6, 8pos. Male crimp case, 8pos. Female crimp case, 6pos. Female crimp case, Receptacle cover case, Plug cover case
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
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 200
    • Number of Positions
    • 6, 8, 14
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Lever-lock
    • Rated Current
    • 1.0, 7.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 500.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 22, 26
    • Recommended Max. Wire Size (AWG)
    • 18, 24
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
    • Housing, Cover case
  • N

    N Series

    N Type Coaxial Connectors

    1. 50Ω Impedance Matching Type, Coaxial Connector
    2. Highly Impedance Matching (Up to 10GHz)
    3. Applicable Standards
       MIL- C- 39012
       IEC 60169- 16
       JIS C 5411

    • Connector Type
    • Plug, Receptacle, Jack, Adapter
    • Parts
    • Generic Type
    • N
    • Industry Standard
    • MIL, JIS, IEC
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 4.0, 6.0, 10.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 500, 5000
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold, Silver
    • Outer Contact Plating
    • Nickel, Silver
    • Recommended Coaxial Cable
    • 1.5D-2W, 1.5D-HQ.SUPER, 1.5D-HQEW, 2.5D-Q.SUPER, 2.5D-HQEW, UT-141A
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
    • 60, 85 ℃
    • Operating Temperature Min.
    • -55, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • N, N-Plug
    • Type 2 Mating Face Connector
    • N, N-Plug
    • Return Loss
    • Connector Type Details
  • N.UM

    N.UM Series

    Cost-effective SMB connectors

    1. Cost-effective
    2. Compliant to SMB connector specifications
    (MIL-C-39012-67, MIL-C-39012-68)
    3. High frequency characteristics: VSWR 1.3 MAX up to 3 GHz

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMB, N
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 2.2, 3.0, 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500, 1000
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Nickel
    • Recommended Coaxial Cable
    • 1.5D-HQ.SUPER, 1.5D-HQEV, 1.5D-HQEW
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
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • SMB, SMA
    • Type 2 Mating Face Connector
    • SMB
    • Return Loss
    • Connector Type Details
  • N-TM

    N-TM Series

    N Type Coaxial Connectors

    1. 50Ω Impedance Matching Type, Coaxial Connector
    2. Highly Impedance Matching (Up to 10GHz)
    3. Applicable Standards
       MIL- C- 39012
       IEC 60169- 16
       JIS C 5411

    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • MIL, JIS
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Sensitivity
    • Attenuation
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • N
    • Type 2 Mating Face Connector
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • PCN10

    PCN10 Series

    IEC603-2 / DIN41612 Standard Compliant Products

    1. Complies with DIN Standard
    2. Number of Positions
    3. Two-point Contact Design
    4. Wide Applications
    5. Stacking Height Variation
     

    • Connector Type
    • Header, Receptacle, Socket, Contact, Accessory
    • Parts
    • Polarizing key
    • Industry Standard
    • IEC, DIN
    • Safety Standards
    • UL
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 2.54 mm
    • Mounting Pitch
    • 2.54 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 16.8, 16.9, 17.9, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Mated Height (Max.)
    • 16.8, 16.9, 17.9, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Mated Height (STEP)
    • 16.8, 16.9, 17.9, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Number of Positions
    • 16, 20, 32, 44, 48, 50, 64, 90, 96, 100, 128
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 2.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0, 300.0 V
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
  • PO(M2)

    PO(M2) Series

    Up to 6GHz Compact Push-On Lock Coaxial Connectors
     

    1. Connection Method
        - 3 Piece Parallel Connection between Boards
          (Plug Receptacle ×2 + Interposer)   
        - Cable Connection
          (Plug Receptacle with Locking + Right Angle Jack)

    2. Superior High- frequency Performance up to 6GHz

    3. 3 Piece Parallel Connection between Boards,
        - Displacement Tolerance
         X, Y Directions: + / - 0. 4mm
         Z Direction: 1mm Range

    4. RoHS2 Compliant

    • Connector Type
    • Plug, Jack
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • 1.4 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100
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
    • Plug receptacle
  • PO21M

    PO21M Series

    • Connector Type
    • Plug, Jack, Others
    • Parts
    • Generic Type
    • Industry Standard
    • IEC
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0, 75.0 Ω
    • Frequency (Max.)
    • 2.0, 3.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • 1.5C-2V, 1.5C-QEV.CW, 1.5D-2V, 1.5D-2W, 1.5D-HQEV, 1.5D-HQEW
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
    • -55, 55 ℃
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
    • Housing, Plug receptacle
  • PO51/PO72

    PO51/PO72 Series

    Coaxial connector for DIN 41612 (M style)

    1. Compliant with DIN 47297
    It is a connector developed for multipole connector for PCB, P C N 1 0 F series (DIN 41612, M style), complying with DIN 47297. The nominal characteristic impedances are 50 Ω (PO 51) and 75 Ω (PO 72).

    2. Use as composite connector
    Combined with the PCN 10 F series, it can be used as a composite connector of signal terminal, high current terminal and coaxial terminal, making it suitable for high density mounting.

    3. Plug-in type
    Because it is a plug-in type, it is easy to install and remove.
    • Connector Type
    • Plug, Receptacle, Jack
    • Parts
    • Generic Type
    • Industry Standard
    • DIN
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0, 75.0 Ω
    • Frequency (Max.)
    • 1.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • 1.5C-2V, 1.5D-2V
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
  • PO6

    PO6 Series

    Low profile coaxial connectors.
    D.C. ~2000MHz
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, PO6
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 300 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 2.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • 1.5D-Q.SUPER, RG-196A/U
    • Cable Outer Diameter
    • 1.8 mm
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
    • -40, -30, -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Brown
    • Type 1 Mating Face Connector
    • SMA_Plug, SMA_Jack
    • Type 2 Mating Face Connector
    • PO6_Jack, PO6_Plug
    • Return Loss
    • Connector Type Details
  • POB

    POB Series

    High Performance Miniature Push-on Coaxial Connectors

    1. Matching the Performance of HRM Series (SMA Connector)
    2. Push-On Lock Type
    3. Unification with HRM Series
    4. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, POB
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 12.4 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
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
    • SMA_Jack, SMA, SMA_Plug
    • Type 2 Mating Face Connector
    • POB_Jack, POB, POB_Plug, POB(M)
    • Return Loss
    • Connector Type Details
  • POD

    POD Series

    Push-on coaxial connector

    1. Small size and high performance
    ① Compared with the SMA connector of the microwave band connector (our HRM series), it is downsized to approximately 70%, and the operating frequency range is broadband up to 8 GHz.
    ② Since the fitting part has a spring mechanism part that can withstand piercing sufficiently, it has high stability and reliability equivalent to that of a screw type connector.

    2. Easy attachment and detachment
    ① It takes almost no time to detach and attach, it can be done almost instantly, and secure connection can be confirmed by lock sound.
    ② Since it can be attached and detached with your fingers, it is not necessary to provide tools such as spanner and torque wrench.

    3. Suitable for various coaxial cables
    ① Suitable as terminal connector of 0.085 inch semi-rigid cable which is widely used, corresponding to miniaturization of circuit parts.
    ② Suitable for flexible cables such as 1.5D - 2V, 2.5D - 2V etc.
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
  • PQ50WA

    PQ50WA Series

    Waterproof Power Supply/Signal Hybrid Connectors for Industrial Equipment

    1. Combining Power and Signal Lines in a Single Connector
    2. Supports a Wide Range of Cable Sizes
    3. Easily Attached and Detached One Action Lever Lock
    4. Independent Isolation Walls Protect Each Contact
    5. Rear Insertion Unit
    6. Waterproof (IP67) and Safety Standard (UL, C-UL) Compliant

    [Crimp Contact]
    1. Contact Variations for Different Applications
    2. Lance Protection Design
    3. Highly Reliable Contact Design
    4. Small, Highly Conductive Contacts
    5. Compatible with Both Automatic Crimping Machines and Hand Tools
    6. Can Use Contacts Between Multiple Series

    • Connector Type
    • Others, Housing
    • Parts
    • Cover Case, Panel Case, Dust Cap, Gasket Clamp, Drip-proof Sheet Cover
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
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 100
    • Number of Positions
    • 25, 44, 46
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Locking Style
    • Lever-lock
    • Rated Current
    • 19.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 14, 22, 28
    • Recommended Max. Wire Size (AWG)
    • 14, 16, 28
    • Recommended Min. Wire Size (mm²)
    • 0.08, 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 1.25, 2.0 mm²
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
    • Accessory
  • PQ50WT

    PQ50WT Series

    Waterproof Power Supply/Signal Hybrid Connectors for Industrial Equipment

    1. Combining Power and Signal Lines in a Single Connector
    2. Original Branch Contact Design, Supports a Wide Range of Cable Sizes
    3. Easily Attached and Detached One Action Lever Lock
    4. Independent Isolation Walls Protect Each Contact
    5. Rear Insertion Unit
    6. Waterproof (IP67) and Safety Standard (TÜV, UL, C-UL) Compliant

    [Crimp Contact]
    1. Contact Variations for Different Applications
    2. Lance Protection Design
    3. Highly Reliable Contact Design
    4. Small, Highly Conductive Contacts
    5. Compatible with Both Automatic Crimping Machines and Hand Tools
    6. Can Use Contacts Between Multiple Series

    • Connector Type
    • Contact, Others, Housing
    • Parts
    • Cover Case, Screw, Panel Case, Gasket Clamp, End Bell Cap, Dust Cap
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 100
    • Number of Positions
    • 4, 8, 12, 54
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Lever-lock
    • Rated Current
    • 30.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 12, 22, 28
    • Recommended Max. Wire Size (AWG)
    • 10, 14, 16
    • Recommended Min. Wire Size (mm²)
    • 0.08, 0.3, 3.5 mm²
    • Recommended Max. Wire Size (mm²)
    • 1.25, 2.0, 5.5 mm²
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
    • Accessory
  • PS2

    PS2 Series

    High Current Connector


    1. Power/Signal Hybrid Connector
    2. Floating Structure
    3. Sequential Contact System
    4. Finger Protection Structure
    5. Plug-in Design

     

    • Connector Type
    • Plug, Receptacle, Contact
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
    • 5.0, 200.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0, 1000.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Mounting Side
    • Wire Termination Method
    • Crimping, Screw
    • Recommended Min. Wire Size (AWG)
    • 18
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
  • PS4

    PS4 Series

    High Current Connector for Busbar Applications

    1. Supports High Current
    2. Floating Structure (Patent pending)
    3. Pluggable Busbar Connector
    4. Compact Design

    • Connector Type
    • Receptacle
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
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
    • Silver
    • Locking Style
    • Rated Current
    • 150.0, 300.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Mounting Side
    • Wire Termination Method
    • Screw
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
  • QR/P1

    QR/P1 Series

    Small, Rectangular, High Pin Count, Rack and Panel Crimp Connector

    1. The coupling mechanism assures stable and reliable contact pressure through point and blade contact.
    2. Compact contact due to separate power contacts and signal contacts.
    3. The Guide Pin is made of steel nickel plated to be strong enough against accidental coupling shock.
    4. The mount of a receptacle housing is done through Floating Bushes.

    • Connector Type
    • Contact, Housing
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Drawer
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 1000
    • Number of Positions
    • 8, 12, 16, 24, 32
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 13.0 A
    • Rated Current other
    • 3.0 A
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • AC 125.0 V
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
    • 16, 24, 28
    • Recommended Max. Wire Size (AWG)
    • 14, 18, 20, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • QR/P4

    QR/P4 Series

    Small, Rectangular, High Pin Count, Rack and Panel Crimp Connector

    1. The plug-in design enables a large effective mating length.
    2. The guide pin and housing are molded into one piece for space-saving.
    3. Use of stepped screws enables a floating design.
    4. UL, CSA, TÜV certified.

    • Connector Type
    • Others, Housing
    • Parts
    • Screw
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Drawer
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 1000
    • Number of Positions
    • 8, 12, 16, 24, 32, 40
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Locking Style
    • Rated Current
    • 3.0 A
    • Rated Current other
    • 1.0 A
    • Rated Voltage (AC)
    • AC 300.0 V
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
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
Results:353items