Global icon

Results:13items
  • FH28K
    Recommended

    FH28K Series

    0.5mm Pitch, 2.55mm Height, 125℃ Heat Resistant FPC/FFC Connectors

    1. 125℃ heat resistance
    2. Highly reliable connection and robust design
    3. Flip lock provides superior operability
    4. Enhanced FPC/FFC retention force
    5. Compatible with 0.3mm FPC/FFC thickness
    6. No pattern prohibited area on bottom of connector (Overmolding Design)7. Pick & Place Mounting
    7. Pick & Place Mounting
    8. Halogen-free
    9. 500pcs per reel packing option available (For trial production)

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 9.9, 12.4, 14.9, 18.9, 19.9, 24.9, 27.4, 29.9, 32.4, 34.9, 36.9, 38.9, 41.9, 45.7 mm
    • Connector Height
    • 2.55 mm
    • Connector Width
    • 7.2 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 6.4 mm
    • Depth dimension (mm) actuator CLOSE state
    • 7.2 mm
    • Actuator method
    • Front
    • Number of Positions
    • 10, 15, 20, 28, 30, 40, 45, 50, 55, 60, 64, 68, 74, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH48
    Recommended

    FH48 Series

    0.5mm Pitch, 6.18mm Height, Vertical Mount, Shielded FFC High Speed Connectors

    1. Accepts impedance matched shielded FFC
    2. Impedance matched terminal design
    3. Highly reliable and secure structure
    4. Simplified operations with a flip lock system
    5. Suitable for automatic pick-n-place mounting
    6. Halogen free

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 15.0, 15.5, 20.0, 20.5, 25.0, 30.0, 39.0 mm
    • Connector Height
    • 6.18 mm
    • Connector Width
    • 4.7 mm
    • Contact Orientation
    • Vertical
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • Shielded FFC
    • FPC/FFC Insertion Direction
    • Vertical
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 4.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 6.47 mm
    • Actuator method
    • Vertical
    • Number of Positions
    • 20, 21, 30, 31, 40, 50, 68
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • V-by-One HS
    • Transmission Rate
    • 3.75 Gbps
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH52K
    Recommended

    FH52K Series

    0.5mm/1mm Pitch 2mm Height 125℃ Heat Resistant FPC/FFC Connector


    1. 125℃ heat resistant connector to satisfy sever automotive requirements
    2. Robust lock structure with unique contact design
    3. Increased FPC/FFC retention force with tabs
    4. Easy visual inspection and enhanced PCB retention force by L-shaped metal fittings
    5. Board area under the connector is available for PCB patterning
    6. Compatible with automatic mounting
    7. RoHS compliant, Halogen-free product
    8. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 8.1, 9.1, 10.1, 11.1, 12.6, 14.1, 15.1, 16.1, 17.1, 17.6, 18.1, 20.1, 21.1, 22.1, 25.1, 27.6, 30.1, 35.1, 39.1, 45.1 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.7 mm
    • Actuator method
    • Front
    • Number of Positions
    • 6, 8, 10, 12, 15, 18, 20, 22, 24, 25, 26, 30, 32, 34, 40, 45, 50, 60, 68, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • MIPI D-PHY ver. 1.2, HDMI 1.4a, eDP ver. 1.3
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH63S
    Recommended

    FH63S Series

    0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock, 
    105 ℃ Compatible, FPC/FFC/Shielded FFC Connector

    1. Automatic one action locking design
    2. Dust prevention
    3. Supports FPC/FFC/Shielded FFC
    4. High FPC retention force
    5. FPC/FFC mating detection
    6. Environmental compatibility

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 12.7, 17.7, 22.7, 27.7, 32.7, 37.7 mm
    • Connector Height
    • 2.8 mm
    • Connector Width
    • 5.15 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC/FFC, Shielded FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.15 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.15 mm
    • Actuator method
    • Number of Positions
    • 10, 20, 30, 40, 50, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.0, V-by-One HS, eDP1.3, HDMI 1.4a
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH65
    Recommended

    FH65 Series

    0.5mm Pitch, Height 1.2mm, Bottom Contact,
    Front Flip, 125℃ Compatible, FPC/FFC Connector


    1. Heat Resistant up to 125℃
    2. Low Profile, Space- Saving Design
    3. Satisfies severe requirements for various automotive applications
    4. Flip- lock enables excellent workability
    5. High FPC/FFC Retention Force
    6. FPC/FFC can be inserted easily.
    7. Easy visual inspection after mating FPC/FFC
    8. Supports 0.3mm FPC/FFC thickness
    9. Environment Compatibility
     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 5.8, 6.8, 7.8, 9.3, 18.8 mm
    • Connector Height
    • 1.2 mm
    • Connector Width
    • 3.57 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.57 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.57 mm
    • Actuator method
    • Front
    • Number of Positions
    • 8, 10, 12, 15, 34
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • MIPI D-PHY ver. 2.1
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH67
    Recommended

    FH67 Series

    0.5mm Pitch, Height 5.2mm Vertical Connection, One-Action Lock, 2-point Contact,
    125 ℃ Compatible, FFC/FPC/Shield FFC Connector

     

    1. Automatic one action lock design
    2. Two-point contact prevents contact failure by dust
    3. Supports FPC/FFC/Shield FFC
    4. High FPC retention force
    5. Visual inspection on the mated status of FPC/FFC is possible
    6. Environmental 

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 11.08, 16.08, 21.08, 26.08, 31.08 mm
    • Connector Height
    • 5.2 mm
    • Connector Width
    • 3.57 mm
    • Contact Orientation
    • Vertical
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC/FFC, Shielded FFC
    • FPC/FFC Insertion Direction
    • Vertical
    • Applicable FPC Cable Thickness (mm)
    • 0.33, 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.57 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.45 mm
    • Actuator method
    • Vertical
    • Number of Positions
    • 10, 20, 30, 40, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH69
    Recommended

    FH69 Series

    0.5mm Pitch, Height 2.3mm, Top and Bottom Contact, Backflip, 2-point Contact, 125 ℃ Compatible, FPC/FFC Connector

    1. Industry's first top and bottom 2-point contact design prevents dust intrusion.
    2. Greater Design Flexibility
    3. Improved Workability
    4. FPC/FFC Mis-mating detection
    5. Reduced switching time
    6. 125℃ Heat Resistance
    7. Passes Strict Automotive Testing Requirements
    8. Halogen-Free

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 9.98, 19.98, 24.98, 29.98, 34.98 mm
    • Connector Height
    • 2.3 mm
    • Connector Width
    • 8.68 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 7.26 mm
    • Depth dimension (mm) actuator CLOSE state
    • 8.68 mm
    • Actuator method
    • Back
    • Number of Positions
    • 10, 30, 40, 50, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH75/FH75M
    Recommended

    FH75/FH75M Series

    0.5mm/0.4mm Pitch, Height 2mm, Bottom Contact,
    Front Flip, 2-point Contact, 125℃ Compatible, FPC/FFC Connector

     

    1. Two- point contact design prevents dust intrusion.
    2. 125℃ Heat Resistance
    3. High FPC/ FFC Retention Force
    4. Original FPC/ FFC Mis- Mating Detection Mechanism
    5. PCB Layout Compatible with FH52 Series
    6. Passes Strict Automotive Testing Requirements
    7. Environment Compatibility

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5 mm
    • Connector Length
    • 9.3, 19.3, 24.3, 29.3, 34.3, 38.3, 44.2, 52.2 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.7 mm
    • Actuator method
    • Front
    • Number of Positions
    • 10, 30, 40, 50, 60, 68, 100, 120
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.4, 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • MIPI D-PHY, eDP1.3
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.4, 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH79
    Recommended

    FH79 Series

    0.3mm Pitch, 1.2mm Height, Top & Bottom Contact, 125℃ Heat Resistance,
    Back Flip FPC Connector for Automotive

     

    1 Compact and Space-Saving
       - Narrow Pitch: 0.3mm (Mounting Pitch: 0.6mm)
       - Low-Profile: 1.2mm
    2 125℃ heat resistance meets stringent testing requirements for various automotive applications.
    3 Top & bottom contact design enhances board design flexibility and simplifies assembly.

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 20.66 mm
    • Connector Height
    • 1.2 mm
    • Connector Width
    • 4.64 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.96 mm
    • Depth dimension (mm) actuator CLOSE state
    • 4.64 mm
    • Actuator method
    • Back
    • Number of Positions
    • 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Connector Type Details
  • ZK1
    Recommended

    ZK1 Series

    High Temperature and Vibration Resistance, 2mm Pitch, FPC to Board, Automotive Connector

    1. Compact and Light Weight
    2. Simplified Assembly for Size and Weight Reduction
    3. Withstands High Temperature and Vibration in a Compact Design
    4. Robust Center Locking Design
    5. Designed for Electric Shock Prevention
    6. Enhanced Dust Resistance with Two-Point Contact
    7. CPA (Connector Position Assurance) structurally prevents incomplete mating

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 32
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 43.2, 44.2 mm
    • Connector Width
    • 18.7, 19.2 mm
    • Connector Height
    • 9.66, 10.58 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Right angle
    • Mating/Unmating Cycles
    • 10
    • Contact Plating
    • Gold
    • Plating Thickness
    • Housing Color
    • Black, Beige
    • Wire Termination Method
    • Recommended Wire Type
    • FPC
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Retainer
  • FH40

    FH40 Series

    0.5mm Pitch, Height 5.8mm, Vertical Connection, FPC/FFC Connector

    1. Reduction in Connection Man- Hours(30% reduction compared to our conventional items)
    2. Prevention of Half and Diagonal Joints
    3. Robust Design and No Falling off Actuator
    4. Excellent Workability with Flip- Lock Design
    5. FPC/ FFC Thickness 0.3mm Compatible
    6. Pick- up Surface for Automatic Mounting
    7. Halogen-free
    8. FPC/ FFC is interchangeable with FH28.

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 1.0 mm
    • Connector Length
    • 5.57, 10.57, 12.57, 15.57, 20.57, 23.07, 25.57, 30.57, 32.57, 40.57 mm
    • Connector Height
    • 5.8 mm
    • Connector Width
    • 5.65 mm
    • Contact Orientation
    • Vertical
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Vertical
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 4.65 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.65 mm
    • Actuator method
    • Vertical
    • Number of Positions
    • 10, 20, 24, 30, 40, 45, 50, 60, 64, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH41

    FH41 Series

    0.5mm pitch, 2.5mm above the board, high speed transmission connector for shielded FFC

    1.Compatibility with impedance control, shield FFC
    2.Differential impedance 100Ω±10%
    3.Highly reliable connection, tough structure
    4.One-finger operation of the actuator
    5.Board placement with automatic equipment
    6.Halogen-free *
    *As defined by IEC61249-2-21
    7.500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 11.5, 14.0, 18.0, 19.0, 19.5, 24.0, 29.0, 34.0, 38.0 mm
    • Connector Height
    • 2.5 mm
    • Connector Width
    • 6.2 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • Shielded FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 6.2 mm
    • Depth dimension (mm) actuator CLOSE state
    • 6.2 mm
    • Actuator method
    • Front
    • Number of Positions
    • 15, 20, 28, 30, 31, 40, 50, 60, 68
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB2.0, eDP, HDMI, V-by-One HS, SATA, PCIe
    • Transmission Rate
    • 3.75 Gbps
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH55/FH55M

    FH55/FH55M Series

    0.5/0.4 Pitch, 1.5mm Height, Bottom Contact, High-Speed FPC Connector with Front
    Flip Design


    1. High-Speed Transmission FPC Connectors
    2. Impedance Matched-Contact Design
    3. Fully Enclosed Molded Structure (Over molding Structure)
    4. Flip-Lock System Provides Reliability and FPC Security
    5. Easy FPC insertion
    6. Compatible with 0.3mm Thick FPC
    7. Automatic Mounting Option Available
    8. Halogen-free
    * Defined according to IEC 61249-2-21
    9.Supporting a variety of transmission standards
    -USB4 Gen.2(10+ Gbps)
    -PCI Express Gen.4(16+ Gbps)
    -HDMI 1.4a Embedded Display
    -Port 1.3 Serial ATA Gen.3

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5 mm
    • Connector Length
    • 7.3, 14.4, 15.7, 18.9, 19.3, 23.4 mm
    • Connector Height
    • 1.5 mm
    • Connector Width
    • 4.2 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • High Speed FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 4.0 mm
    • Depth dimension (mm) actuator CLOSE state
    • 4.2 mm
    • Actuator method
    • Front
    • Number of Positions
    • 10, 22, 31, 40
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.4, 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • PCIe Gen.4, HDMI 1.4a, , Port 1.3 Serial ATA Gen.3
    • Transmission Rate
    • 16.0 Gbps
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 40.0, 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 40.0, 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.4, 0.5 A
    • Rated Current other
    • Connector Type Details
Results:13items