Global icon

Results:4items
  • HR30
    Recommended

    HR30 Series

    Miniature Waterproof Plastic Connectors

    1. Compact, Low- Profile Design
    2. Waterproof Design
    3. User- Friendly Push- Pull Lock
    4. Lightweight Construction
    5. Simple Clamp Structure
    6. Secure 360°Locking
    7. Mis- insertion Prevention
    8. Easy Alignment with Mating Marks
    9. RoHS2 Compliant
    10. High- Speed Data Transmission
    11. Suitable for Long- term Outdoor Use

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • CAT5e
    • Rated Current
    • 2.0, 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0, 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0, 140.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3, 6, 10, 12
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 6, 7, 8 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP X8
    • Contact Resistance
    • 5.0, 15.0, 30.0 mΩ Max.
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Friction, Push-pull
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 7.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
    • Accessory
  • HR34B
    Recommended

    HR34B Series

    Push-on Bayonet Lock Small Waterproof Connector

    1. Water and Dust Protection
    2. Easy and Precise Mating
    3. Multi-Directional Cable Exit
    4. Safty Standards

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Rated Current
    • 3.0, 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0, 400.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0, 400.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4, 10
    • Remarks on Number of Positions
    • 1 ground terminal
    • Shell Size (mm)
    • 12 mm
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -20 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP 67, IP 68, IP X8
    • Contact Resistance
    • 20.0 mΩ Max.
    • Withstanding Voltage
    • 900, 2000 V Max.
    • Locking Style
    • Push-on Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal, Plastic
    • Finish on Shell
    • Chrome
    • Connector Type Details
  • HR41
    Recommended

    HR41 Series

    Plastic-Shelled Waterproof Connectors for Outdoor Use

    1. Waterproof connector designed for outdoor use
    2. Waterproof structure --- IP67 and IP68
    3. Bayonet locking system
    4. Easy field assembly
    5. Compatible with commercial tooling
    6. Sequential Contact
    7. Designed to accommodate hot swapping (5 position plug)
    8. Surge resistant
    9. Gold plated contact area
    10.Safety standard certified

     

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Rated Current
    • 20.0, 24.0, 38.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3, 5
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 25 mm
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IP 67, IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 2200, 4260 V Max.
    • Locking Style
    • Bayonet
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 9.0, 10.1, 11.0, 11.8, 12.4, 13.5 mm
    • Mating/Unmating Cycles
    • 200
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 1000 h
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
    • Accessory
  • LF
    Recommended

    LF Series

    Shielded Small Waterproof Connector
    1.  Small, Robust Design
    2.  Bayonet Lock
    3.  Waterproof : IPX7/IPX8 Compliant
    4.  Easy Shielding Termination
    5.  Easy Assembly
    6.  Wide Variety of Configurations
    7.  High Speed Transmission
      Cat.5e (1Gbps) and Cat.6A (10Gbps) High-speed Ethernet support
    8.  Suited for Long-Term Outdoor Use
    9.  Safety Standard Certified
    10. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Flange, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • CAT5e, CAT6A
    • Rated Current
    • 2.0, 4.0, 5.0, 10.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0, 50.0, 60.0, 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0, 60.0, 125.0, 175.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3, 4, 6, 8, 11, 12, 20
    • Remarks on Number of Positions
    • Hybrid 11pos. : Power 4pos. 10A, Signal 7pos. 2A, Hybrid 6pos. : Power 2pos. 4A, Signal 4pos. 1A
    • Shell Size (mm)
    • 7, 10, 13 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP X8
    • Contact Resistance
    • Withstanding Voltage
    • 300, 1000, 1250 V Max.
    • Locking Style
    • Friction, Screw, Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 6.5, 6.9, 7.3, 8.7 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
    • Accessory
Results:4items