Global icon

Home Series Name
Results:2items
  • BM28
    Recommended

    BM28 Series

    0.35mm pitch, 0.6mm height, Board to Board or Board to FPC Connectors with Rated Current Up to 5A

    1. Power & signal hybrid connector is suitable for power line connection in various applications
    2. Space saving: 0.35mm pitch, 1.7mm depth, 0.6mm height
    3. Rated current: 5A for power, 0.3A max. for signal. Power + signal hybrid connector
    4. Metal covered guidance ribs enhance the robustness
    5. Supports USB4 Gen2 (10Gbps) transmission
    6. Highly reliable 2-point contact structure
    7. Guidance ribs for 0.3mm self-alignment range
    8. Wide variety of cores

    • Connector Type
    • Plug, Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1, USB4.0
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 6, 10, 16, 18, 20, 24, 30, 34, 36, 40, 44, 46, 50, 58, 60
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 5.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
  • FH34

    FH34 Series

    0.5mm Pitch, 1.0mm above the board Top and Top/Bottom Contact, Back-Flip
    Actuator Flexible Printed Circuit & Flexible Flat Cable ZIF Connectors

    1. Low-profile
    2. FH34SRJ : Increased FPC/FFC retention force
    3. FH34D : Mechanical lock type
    4. Unique Back-Flip rotating actuator
    5. Easy FPC insertion and reliable electrical connection
    6. Delivered with the actuator open
    7. Accepts standard FPC thickness
    8. Conductive traces on the PCB can run under the connector
    9. Halogen-free*
    10. Board placement with automatic equipment
    11. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 7.5, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 17.0, 18.0, 19.0, 22.0, 24.5, 27.0 mm
    • Connector Height
    • 1.0 mm
    • Connector Width
    • 3.8 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 30, 32, 34, 40, 45, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.1, eDP, MIPI, SATA, PCIe Gen 3, MIPI D-PHY, eDP1.3
    • Transmission Rate
    • 10.0 Gbps
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
Results:2items