Global icon

Driver monitoring system

Driver monitoring system



interface connector

  • AU1

    Recommended

    USB Type-C Connector for Automotive

  • GT32

    Recommended

    Automotive Shielded Connectors for High Speed Transmission

  • GT43

    Recommended

    Supports LVDS, Shielded Coaxial Connector

  • ZE05

    Recommended

    High Temperature and Vibration Resistance, 0.5 Size/2mm Pitch, Automotive Interface Connector

  • ZE05(Hybrid)

    Recommended

    High Temperature and Vibration Resistance, 0.5+1.5 Size, 2mm pitch Automotive Interface Connector

Board-to-Board

  • BM54

    Recommended

    Small Floating Board-to-Board Connector, 125ºC Heat Resistance, For Automotive Applications

  • DF12N

    Recommended

    0.5mm Pitch SMT Board-to-Board Connector

  • DF40T

    Recommended

    0.4mm Pitch, 3.38mm Depth, 125ºC Heat Resistance, Board to Board/FPC to Board Connector for Automotive

FPC/FFC

  • FH52K

    Recommended

    0.5mm Pitch, 2mm Height Bottom Contact, Front Flip 125 ℃ Compatible

  • FH63S

    Recommended

    0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock, 105 ℃ Compatible

  • FH65

    Recommended

    0.5mm Pitch, Height 1.2mm Lower Contact, Front Flip 125 ℃ Compatible

  • FH69

    Recommended

    0.5mm Pitch, Height 2.3mm Top and Bottom Contact, Backflip 2-point Contact, 125 ℃ Compatible

  • FH75/FH75M

    Recommended

    0.5 / 0.4mm Pitch, Height 2mm Lower Contact, Front Flip 2-point Contact, 125 ℃ Compatible

more

Wire-to-Board

  • GT50

    Recommended

    1mm Pitch / Single Row / Small Size/Heat/Vibration Resistant Wire-to-Board Connector for Automotive Internal Connection

  • KM32A

    Recommended

    2.0mm Pitch, 0.5 Terminal Tab Size, Wire-to-Board Connector

Coaxial

  • POK15

    Recommended

    14mm Mated Height, RF Wire-to-Board Connector for Automotive

  • POK16

    Recommended

    7.4mm Mated Height RF Board-to-Board Connector for Automotive

  • POK19

    Recommended

    9mm/12mm Mated Height RF Board-to-Board/Wire-to-Board Connector for Automotive

  • POK22

    Recommended

    High Frequency Floating RF Connector (0 to 6GHz) with 16.45mm Mated Height for Automotive Camera Interfaces

Product list for this solution