Global icon

Results:11items
  • ER8
    Recommended

    ER8 Series

    [FunctionMAX™]

    PCIe Gen.4 High Speed Transmission (16⁺Gbps), 0.8mm Pitch, Board-to-Board Connectors

    1. Pitch : 0.8mm
    2. Variations : Right Angle / Parallel / Coplanar
    3. Stacking Height : 7/9/10/12mm
    4. Number of Positions : 10/20/30/40/50/60 70/80/100/120/140pos.
    5. Large Guide for Easy Mating 
    6. Unique Contact Design for Smooth Mating
    7. Samtec “Edge Rate®” Licensed Second Source

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 7.0, 9.0, 10.0 mm
    • Mated Height (Max.)
    • 9.0, 10.0, 12.0 mm
    • Mated Height (STEP)
    • 7.0, 9.0, 10.0, 12.0 mm
    • Number of Positions
    • 10, 20, 30, 40, 50, 60, 70, 80, 100, 120, 140
    • Remarks on Number of Positions
    • Floating Design
    • No
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX18
    Recommended

    FX18 Series

    [FunctionMAX™]

    High Speed Transmission, 0.8mm Pitch Connectors for PCB Connections

    1. 0.8mm pitch
    2. Connection type: Coplanar/Right Angle/Parallel (Height: 10 to 45mm)
    3. No of Pos.: 40, 60, 80, 100, 120, 140, 160, 180
    4. MF (Multi-Functional) contact
    5. Effective mating length of 2mm (Signal contact)
    6. Resistant to excess mating force
    7. Simplified mating with large guides

     

    FX18H
    0.8mm Pitch, Open Pluggable Specification 2.0 (OPS 2.0) Standard Connector
    125℃ Heat-Resistant, Board-to-Board Horizontal Connection Connector

    1   Open Pluggable Specification 2.0 (OPS 2.0) Standard Connector
         OPS is an Intel specification that serves as the industry-wide standard for digital signage, etc.  
    2   High-Speed Variation of the FX18 Series
      Enhancing high-speed performance by optimized contact shapes and configurations of the conventional FX18 Series.
    3   125℃ Heat Resistance
    4   Compatible Mating and Mounting Pattern with the FX18 Series

    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4, , , ,
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 10.0, 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 35.0, 40.0, 45.0 mm
    • Mated Height (STEP)
    • 10.0, 15.0, 20.0, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Number of Positions
    • 40, 60, 80, 100, 120, 140, 160, 180
    • Remarks on Number of Positions
    • 4
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • 3.0 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • AC 100.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85, 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX23
    Recommended

    FX23 Series

    High Speed Transmission, 0.5mm Pitch
    Board-to-Board Floating Connectors

    1. Pitch: 0.5mm
    2. Connection Type: Stacking (Height : 8 to 30mm)/Right Angle
    3. Positions Available: 20/40/60/80/100/120 for signal + 4 pins for power
    4. Floating Range: X Direction : ±0.6mm  Y direction: ±0.6mm
    5. Supports PCle Gen.4 (16Gbps)
    6. Hybrid Power Design (3A/pin×4 lines)
    7. Current Capacity: Signal Contact 0.5A/pin  Power Contact 3A/pin
    8. Pick & Place (suction tape attached as standard)
    9. Large guide post for excellent mating performance

     

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 15.0, 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • 3.0 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • AC 200.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX23L
    Recommended

    FX23L Series

    High Speed Transmission, 0.5mm Pitch
    Board-to-Board Floating Connectors

    1. Pitch: 0.5mm
    2. Connection Type: Stacking (Height : 8 to 30mm)/Right Angle
    3. Positions Available: 20/40/60/80/100/120 for signal + 4 pins for power
    4. Floating Range: X Direction : ±0.6mm  Y direction: ±0.6mm
    5. Supports PCle Gen.4 (16Gbps)
    6. Hybrid Power Design (3A/pin×4 lines)
    7. Current Capacity: Signal Contact 0.5A/pin  Power Contact 3A/pin
    8. Pick & Place (suction tape attached as standard)
    9. Large guide post for excellent mating performance
     

    FX23LH

    125℃, Floating Board-to-Board Connector with Power Contacts
    1  Floating range: ±0.6mm in X and Y directions
    2  High speed transmission capability
        Supports PCIe Gen.4 (16Gbps)
    3  Supports 125℃ to meet automotive specs.
    4  SMT mounting increases flexibility in component placement
    5  Compatible Mating with FX23/FX23L

     

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 8.0, 10.0, 12.0 mm
    • Mated Height (Max.)
    • 8.0, 10.0, 12.0 mm
    • Mated Height (STEP)
    • 8.0, 10.0, 12.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • 3.0 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • AC 200.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105, 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX30B
    Recommended

    FX30B Series

    [FunctionMAX™]

    13 to 25A Compatible, Position Misalignment Absorption Type
    Power Supply Connector for PCB Connections

    1. Contact Pitch: 3.81mm, 7.62mm
    2. Current Capacity: 13-25A/pin
    3. Connection Type: Parallel, Coplanar, Right Angle
    4. No. of Pos.: 2 / 3 / 4 / 5pos.
    5. Position Misalignment Absorption Range:±0.3 mm
    6. Effective Mating Length: 2mm
    7. Multi-point Contact Design
    8. Low Insertion / Extraction Force
    9. Robustness
    10. Large Guide For Superior Mating Ability
    11. Protected mating face design
    12. UL, C-UL and TÜV certified.

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 3.81, 7.62 mm
    • Mounting Pitch
    • 3.81, 7.62 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 2, 3, 4, 5
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • ± 0.3 mm
    • Effective Mating Length(Z)(mm)
    • ± 2.0 mm
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 10.0, 20.0, 22.0, 23.0, 24.0, 25.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0, 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0, 600.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • IT3
    Recommended

    IT3 Series

    BGA Mezzanine Connector Supporting 10⁺Gbps

    1. Original 3 piece design
    2. Stacking Height: 17-42mm
    3. Staggered1.5mm×1.75mmball grid array
    4. No.of Pos.: 100,200,300(Signal)+ 90%(Additional Grounds)
    5. Differential, single-ended and power
    6. Low mating/extracting forces for easy operability
    7. Wide mating misalignment tolerances for multiple connector use
    8. Can be used to provide high current when used with IT-P

    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet
    • Transmission Rate
    • 10.0, 25.0 Gbps
    • Contact Pitch
    • 1.5 mm
    • Mounting Pitch
    • 1.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 14.0, 15.0, 17.0, 18.0, 20.0, 22.0, 25.0, 26.0, 28.0, 30.0, 32.0, 35.0, 38.0, 40.0 mm
    • Mated Height (Max.)
    • 14.0, 15.0, 17.0, 19.0, 21.0, 24.0, 25.0, 27.0, 29.0, 30.0, 31.0, 34.0, 37.0, 38.0, 39.0, 40.0, 42.0 mm
    • Mated Height (STEP)
    • 14.0, 15.0, 17.0, 18.0, 19.0, 20.0, 21.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 31.0, 32.0, 33.0, 34.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0, 41.0, 42.0 mm
    • Number of Positions
    • 100, 200, 300
    • Remarks on Number of Positions
    • Floating Design
    • No, Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • BGA
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • IT5
    Recommended

    IT5 Series

    High-Speed (25⁺Gbps) BGA Mezzanine Connectors

    Hirose’s IT5 mezzanine connector system is as comfortable in today’s data rates of PCIe and XAUI as it is in tomorrow’s 25⁺ Gbps systems. With the ability to transmit differential, singleended and power through one package and being stackable from 14 to 40 mm, IT5 can solve your interface needs for both current and future generations.

    • Connector Type
    • Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet
    • Transmission Rate
    • 25.0 Gbps
    • Contact Pitch
    • 1.5 mm
    • Mounting Pitch
    • 1.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 14.0, 15.0, 18.0, 22.0, 25.0, 28.0, 32.0, 35.0, 38.0 mm
    • Mated Height (Max.)
    • 20.0, 24.0, 25.0, 27.0, 28.0, 30.0, 34.0, 37.0, 39.0, 40.0 mm
    • Mated Height (STEP)
    • 14.0, 15.0, 16.0, 18.0, 19.0, 20.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 32.0, 33.0, 34.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0 mm
    • Number of Positions
    • 100, 200, 300
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • BGA
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.2 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • IT8
    Recommended

    IT8 Series

    High-Speed 56Gbps BGA Mezzanine Connectors

     

    [Mechanical Features]

    1. Stacking Heights
     Two-piece Type: 10 to 13mm

     Three-piece Type: 14 to 46mm
    2. Available with 120, 192, or 288 signal contacts.
    3. Multiple Mating Capability
    4. Mating Alignment : +/-1.5mm
    5. “Pin in Ball” BGA Attachment
    6. Compatible with Doublesided and Inverted Reflow Soldering
    7. 1.0mm BGA Row Pitch for High Signal Density

    [Signal Integrity Features]
    8. SI Capability
    9. Unique Polarity-Swap FEXT Cancelling Technology

    10. Quasi-Coaxial Design

    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet, Infiniband, SAS, SATA, PCIe
    • Transmission Rate
    • 28.0, 56.0 Gbps
    • Contact Pitch
    • 1.0 mm
    • Mounting Pitch
    • 1.0 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 10.0, 11.0, 12.0, 14.0, 15.0, 18.0, 22.0, 24.0, 25.0, 28.0, 32.0, 35.0, 38.0, 41.0, 44.0 mm
    • Mated Height (Max.)
    • 11.0, 13.0, 15.0, 16.0, 20.0, 24.0, 27.0, 30.0, 34.0, 37.0, 40.0, 43.0, 44.0, 45.0, 46.0 mm
    • Mated Height (STEP)
    • 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 16.0, 18.0, 19.0, 20.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 32.0, 33.0, 34.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0, 41.0, 42.0, 43.0, 44.0, 45.0, 46.0 mm
    • Number of Positions
    • 120, 192, 288
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • BGA
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • IT9
    Recommended

    IT9 Series

    0.5mm Pitch, High Speed Transmission, Right Angle Connector

    1  High Speed Transmission (32Gbps)
    2  Floating design enables mounting of multiple components on same board
    3  Varieties, No. of Pos.: 152pos.

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 32.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • 84, 152, 224
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Current other
    • 0.5 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • DC 50.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • IT-P
    Recommended

    IT-P Series

    60A/70A Rated Current, Board-to-Board Power Pin Connectors

    1. 60/ 70A per Pin Current Rating
    2. Stacking Height Variation : 10 to 66mm
    3. 3-piece Design
    4. Pitch: 10.8mm & 12mm Pin Paste in Hole (PIH)
    5. Suitable for use with high speed transmission mezzanine connectors IT3, IT5 and IT8.

    • Connector Type
    • Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 10.8, 12.0 mm
    • Mounting Pitch
    • 10.8, 12.0 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 10.0, 11.0, 14.0, 16.0, 21.0, 22.0, 23.0, 25.0, 27.0, 29.0, 35.0, 37.0, 39.0, 41.0, 43.0, 65.0 mm
    • Mated Height (Max.)
    • 10.0, 12.0, 14.0, 15.0, 17.0, 22.0, 24.0, 26.0, 28.0, 30.0, 35.0, 36.0, 38.0, 40.0, 42.0, 44.0, 66.0 mm
    • Mated Height (STEP)
    • 10.0, 11.0, 12.0, 14.0, 15.0, 16.0, 17.0, 21.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0, 41.0, 42.0, 43.0, 44.0, 65.0, 66.0 mm
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • Paste in Hole
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold, Silver
    • Rated Current
    • 60.0, 70.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 300.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 300.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • FX10

    FX10 Series

    [FunctionMAX™]

    15+Gbps 0.5mm pitch Stacking Connectors
    Electrical Interface for the OIF 100G Long-Haul DWDM Transmission Module (MSA-100GLH)

    1. 0.5mm Pitch
    2. Stacking height: 4 to 8mm (2-piece type), 8 to 13mm (3-piece type)
    3. OIF MSA-100GLH Electrical Interface
    FX10A-168P/S-SV(83) assembly is specified for the OIF 100G Long-Haul DWDM Transmission Module host line card - MSA-100GLH electrical connector.
    4. Suited to High-Density Applications
    5. Optional Ground Plate: An alternate style without the ground plate is available.

     

    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe, PCIe Gen.4
    • Transmission Rate
    • 15.0, 16.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 11.0 mm
    • Mated Height (Max.)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 10.0, 13.0 mm
    • Mated Height (STEP)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0 mm
    • Number of Positions
    • 80, 96, 100, 120, 140, 144, 168
    • Remarks on Number of Positions
    • 8 Ground contacts, 10 Ground contacts, 12 Ground contacts, 14 Ground contacts
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
Results:11items