Global icon

Results:4items
  • FH35C
    Recommended

    FH35C Series

    0.3mm Pitch, 0.9mm Height, Back Flip type Dual-sided FPC Connector

    1. 0.3mm pitch, Dual-sided connector
    2. Improved FPC retention force achieved through the use of our proprietary contact structure and a back flip Actuator.
    3. Supports high speed transmissions
    4. Delivered with actuator open
    5. Easy FPC Insertion
    6. Compatible with 0.2mm thick FPC
    7. Bottom side protection
    8. Halogen Free
    9. Compatible with Automatic Mounting
    10. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 4.3, 4.9, 5.5, 6.1, 6.7, 7.3, 7.9, 8.5, 9.1, 9.7, 10.9, 11.5, 12.1, 12.7, 13.3, 13.9, 15.1, 16.3, 16.9, 18.1, 19.9 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 4.2 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.35 mm
    • Depth dimension (mm) actuator CLOSE state
    • 4.2 mm
    • Actuator method
    • Back
    • Number of Positions
    • 9, 11, 13, 15, 17, 19, 21, 23, 25, 27, 31, 33, 35, 37, 39, 41, 45, 49, 51, 55, 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.2 A
    • Rated Current other
    • Connector Type Details
  • FH58
    Recommended

    FH58 Series

    0.2/0.25mm Pitch, Height 0.9mm,Top and Bottom Contact,
    Back Flip, High Retention Force FPC Connector

    1. Space- Saving
    2. High FPC Retention Force
    3. High Reliability Top and Bottom Contact Design
    4. Supports High- Speed Transmissions
    5. Environmental Compatibility
    6. Support Housing Reinforced

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5 mm
    • Connector Length
    • 3.5, 5.8, 6.0, 6.8, 7.8, 8.0, 8.6, 8.8, 9.8, 10.0, 11.8, 12.0, 13.8, 14.0, 15.8, 16.0, 18.0 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.1, 3.4 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 2.95 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.1, 3.4 mm
    • Actuator method
    • Back
    • Number of Positions
    • 7, 21, 25, 31, 35, 41, 51, 61, 71, 81
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.2, 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • USB3.0, eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.2 A
    • Rated Current other
    • Connector Type Details
  • FH64MA
    Recommended

    FH64MA Series

    0.25mm Pitch, 0.5mm High, Top Contact, Back Flip Super Low Profile FPC Connector

    1. Super low profile, top contact
    2. Space-saving design
    3. Smooth FPC insertion
    4. High FPC retention force
    5. Easy-to-manufacture FPC in spite of the narrow pitch
    6. Detects unmated FPC by means of the proprietary mechanism.
    7. Halogen free
    8. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 3.2, 3.7, 4.7, 5.7, 6.7, 8.2 mm
    • Connector Height
    • 0.5 mm
    • Connector Width
    • 3.15 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.12 mm
    • Depth dimension (mm) actuator OPEN state
    • 2.92 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.15 mm
    • Actuator method
    • Back
    • Number of Positions
    • 5, 7, 11, 15, 19, 25
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.2 A
    • Rated Current other
    • Connector Type Details
  • FH34

    FH34 Series

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact Back Flip FPC/FFC Connector

    1. Low-profile 0.5mm Pitch, Both Upper and Lower Contacts Connector
    2. FH34SRJ : Back Flip & Unique Contact Design Greatly Improves FPC Retention Force
    3. FH34D : FPC/FFC with Tabs and Improved FPC Retention Force
    4. High Speed Transmission
    5. Delivery with Lock Open
    6. Easy FPC/FFC Insertion
    7. Compatible with 0.3mm thick FPC/FFC
    8. No pattern prohibited area is required on the lower surface of the connector.
     (Overmolding Design)
    9. Halogen-free
    10. Automatic Mounting
    11. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 7.5, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 17.0, 18.0, 19.0, 22.0, 24.5, 27.0 mm
    • Connector Height
    • 1.0 mm
    • Connector Width
    • 3.8 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.45 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.8 mm
    • Actuator method
    • Back
    • Number of Positions
    • 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 30, 32, 34, 40, 45, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.1, SATA, PCIe Gen 3, MIPI D-PHY, eDP1.3,
    • Transmission Rate
    • 10.0 Gbps
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
Results:4items