Global icon

Results:4items
  • BK13
    Recommended

    BK13 Series

    0.35mm Pitch, 0.6 to 2.0mm Stacking Height, 1.9mm Width, Hybrid FPC-to-Board Connector Supporting 5A 
    1 High Power Supply Capacity and Space-saving Design
    2 Robust Design
    3 Enhanced PCB Peeling Strength
    4 Wide Stacking Height Variations
    5 High Contact Reliability
    6 Superior Mating
    7 Halogen-Free

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 0.6, 0.8, 1.0, 1.3 mm
    • Mated Height (Max.)
    • 0.6, 1.0, 1.5, 2.0 mm
    • Mated Height (STEP)
    • 0.6, 0.8, 1.0, 1.3, 1.5, 2.0 mm
    • Number of Positions
    • 6, 10, 12, 16, 24, 30, 32, 40, 50, 60
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 5.0 A
    • Rated Current other
    • 0.3, 0.2 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • DC 50.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • BK35
    Recommended

    BK35 Series

    0.35mm Pitch, 2.2mm Depth, 0.6mm Stacking Height, High-Frequency, High-Speed,
    Shielded, Power/Signal Hybrid FPC-to-Board Connector


    1. High Power Supply Capacity and Space-saving Design
    2. Excellent EMI Prevention with Fully Shielded Design
    3. Supports High Speed Transmission (up to 40Gbps)
    4. Superior RF Signal Transmission up to 40GHz
    5. Robust and Durable Fully Armored Design

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 16, 30, 56
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 2.5 A
    • Rated Current other
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • BM29
    Recommended

    BM29 Series

    Ultra-Small, Power/Signal Contact Design for Board-to-Board/
    FPC-to-Board Providing 3A Max. Current

    1. Space- Saving Design
    2. Equipped with Power Contacts Capable of Handling up to 3A Current.
    3. The proprietary metal guide prevents the connector from being damaged against offset mating.
    4. A tactile click ensures secure mating.
    5. High Contact Reliability with 2- Points Contact
     

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB3.1
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 2, 4, 6, 12, 24
    • Remarks on Number of Positions
    • Signal:2 Power:2, Signal:6 Power:2, Signal:24 Power:2, Signal:4 Power:2, Signal:12 Power:2
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 2.0, 3.0 A
    • Rated Current other
    • 0.3 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • DC 50.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • BM55
    Recommended

    BM55 Series

    0.3mm Pitch, 0.5 to 0.8mm Stacking Height, 1.5mm Depth, Ultra Compact, Hybrid, FPC-to-Board Connector

    1. Low-profile, Space-saving and High-strength Design
    2. Small, High Extraction Force and Clear Tactile Click
    3. Halogen-free

     

    【CES Innovation Awards® 2023 Honoree】
    The BM55 Series was selected as a CES Innovation Awards® 2023 Honoree
    in the Wearable Technologies  category.
    ▶[Press Release] Hirose Electric’s New BM55 Series Has Been Selected as a CES® 2023 Innovation Awards Honoree for Board-to-Board/FPC Connector

    • Connector Type
    • Header, Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.3 mm
    • Mounting Pitch
    • 0.3 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 0.5, 0.6, 0.8 mm
    • Mated Height (Max.)
    • 0.5, 0.6, 0.8 mm
    • Mated Height (STEP)
    • 0.5, 0.6, 0.8 mm
    • Number of Positions
    • 2, 10, 12, 14, 26
    • Remarks on Number of Positions
    • Signal : 2 Power : 2
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 3.0, 4.0, 5.0 A
    • Rated Current other
    • 0.3, 0.2 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
Results:4items