Global icon

Results:9items
  • GT25
    Recommended

    GT25 Series

    0.64mm Contact Tab Size, 2.2mm Pitch,  Wire-to-Board Connector

    1. Reduces PCB Mounting Space
      (0.64mm Contact Tab Size / 2.2mm Pitch)
    2. Wide Product Line-up
    3. Prying Force : 98N Min.
    4. Heat Resistant Up to 105℃
    5. Clear Tactile Click
    6. Can Be Mated with Other Manufacturers' Products

     

    • Connector Type
    • Header, Plug, Receptacle, Contact
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 8, 12, 16, 20, 24, 32, 40
    • Rated Current
    • 1.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.1, 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 11.0, 15.4, 19.3, 19.8, 23.7, 24.2, 24.7, 26.75, 28.1, 28.6, 32.5, 36.9, 37.4, 45.7, 46.2, 54.5 mm
    • Connector Width
    • 13.25, 16.35, 18.5, 19.9 mm
    • Connector Height
    • 13.0, 13.6, 15.8, 18.8 mm
    • Mounting Style
    • THR, SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Lock-pin, Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.5, 1.0 μm
    • Housing Color
    • Black, Dark gray, Light gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 24, 26, 28
    • Recommended Max. Wire Size (AWG)
    • 20, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Retainer
  • IX
    Recommended

    IX Series

    [ix Industrial™]
    IEC Standard Compliant  Next-Generation Industrial Communication Connector

    Multi-purpose, compact I/O connector for industrial machinery.
    IEC Standard IEC 61076-3-124 compliant
    Compact, robust and supports high speeds
    High EMC resistance


    1. Smaller Size, Greater Design Freedom
    2. Breakage Prevention
    3. Supports a Wide Range of Transmission Speeds
    4. Ethernet and others
    5. Superior Noise Resistance
    6. Easy, but Provides a Reliable Connection
    7. THR (Through-Hole Mounting) Compatible
    8. Field-assembly type is also available that can be used with standard tools.
      *Field-Assembly Plug only

     

    Compact Waterproof Push-Pull Type
    Compact, robust, high-speed, waterproof, and dustproof
    High EMC resistance

    1. IP65, IP67 Compliant
    2. Push-Pull Lock
    3. Supports High-Density Mounting
    4. Compatible with All Receptacle Types

     

    Splashproof Cover Type
    1. Splashproof/Dustproof -IP54 when mated
    2  High mounting density -15mm mounting pitch
    3  Compatible with all ix Industrial™ receptacle types

    • Connector Type
    • Plug, Receptacle, Jack, Adapter
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • IEC 61076-3-124
    • Safety Standards
    • UL, C-UL/CSA
    • Performance Characteristics
    • CAT6A
    • Transmission Rate
    • 10.0 Gbps
    • Water Resistance
    • IP 65, IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Mating/Unmating Cycles
    • 100, 750, 5000
    • Number of Positions
    • 8, 10
    • Remarks on Number of Positions
    • Contact Pitch
    • 1.0 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Push-pull, Latch-lock
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Soldering, IDC
    • Recommended Min. Wire Size (AWG)
    • 22, 24, 25, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 70, 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Accessory
  • TJ*L
    Recommended

    TJ*L Series

    Interface Connector for Industrial Ethernet Applications

    The TJL Series is designed as an ideal choice for widely used Industrial Ethernet applications. It supports the on-site information wiring system, JIS X 5150 (ISO/IEC 11801) Class D (Category 5). Variations are available in a Board mount and relay types. Available in 1 port (4 pos) and 2 ports (8 pos) type.

    1. Supports Ethernet
    2. Withstands vibration and impact
    3. Snap-in lock feature
    4. Uniform cable strip length to produce stable transmission performance
    5. Supports 3U4HP panel size
    6. Incorrect insertion prevention key
    7. Machining terminal
    8. Compatible with on-site termination
    9. Selectable cable size
    10. Can be temporarily attached to the board
    11. Supports board thickness of 1.6mm to 2.4mm
    12. Robust design

    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Incorrect insertion prevention key, Protective cap
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 4, 8
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 4.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 18, 22
    • Recommended Min. Wire Size (mm²)
    • 0.3, 0.75 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.3, 0.75 mm²
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Accessory
  • GT17H/HN

    GT17H/HN Series

    High-Speed Data Transmission Shielded Connector with Robust Automotive Lock

    1.Low-profile, Space-saving Design
    2.Supports high-speed data transmission up to 1Gbps and enhanced EMI prevention
    3.Robust lock design ensures reliable connection and prevents accidental disconnection. 
    4.Meets stringent automotive testing standards for a wide range of applications.

     

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Outer terminal, Insulator, Housing, Retainer, Shield cover
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 4, 8, 16
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 5.2, 6.9, 7.0, 7.2, 8.4, 8.7, 9.5, 9.6, 9.8, 9.9, 10.0, 10.8, 15.45, 15.55, 16.3, 16.4, 16.8, 18.7, 19.6, 19.8, 20.9, 22.4, 22.6 mm
    • Connector Width
    • 8.3, 8.9, 9.2, 10.35, 12.2, 12.3, 12.87, 12.9, 13.95, 14.45, 14.75, 15.35, 17.0, 17.85, 18.0, 19.2, 20.7, 21.35, 23.2, 24.85, 25.0, 26.3, 27.8, 28.45, 29.08, 29.85, 30.85, 31.25, 31.45, 31.77, 31.8, 31.97, 32.25, 38.65, 45.8 mm
    • Connector Height
    • 3.1, 4.35, 5.2, 7.0, 7.15, 7.2, 7.3, 8.0, 8.1, 8.75, 10.25, 10.3, 10.35, 10.45, 11.35, 12.65, 13.2, 13.3, 13.6, 13.7, 14.3, 14.4, 14.65, 15.1, 15.65, 15.94, 16.2, 16.85, 19.2, 19.6, 20.6, 25.25 mm
    • Mounting Style
    • THR, SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle, Angled
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Green, Black, Blue, Dark gray, Light gray, Brown
    • Wire Termination Method
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Screw
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Accessory, Housing, Retainer, Insulation Case
  • PO6

    PO6 Series

    Low profile coaxial connectors.
    D.C. ~2000MHz
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, PO6
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 300 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 2.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • 1.5D-Q.SUPER, RG-196A/U
    • Cable Outer Diameter
    • 1.8 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40, -30, -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Brown
    • Type 1 Mating Face Connector
    • SMA_Plug, SMA_Jack
    • Type 2 Mating Face Connector
    • PO6_Jack, PO6_Plug
    • Return Loss
    • Connector Type Details
  • QR/P8

    QR/P8 Series

    Ultra-small Rectangular Multi-electrode solderless Connectors for Rack and Panel Applications

    1. The connector of this series is about 20% smaller in length than of the QR/P4 Series with the same number of electrodes.
    2. Two pairs of electrodes on two sides have a pitch of 5.3 mm at the reinforcement of the housing guide pins.
    3. Wires of AWG #20 - 28 can be connected with the two pairs of terminals on the two sides, while wires of AWG #24 - 28 can be connectord with the terminals for signals.
    4. The pins give stable contact pressure because of their point contact with the receptacle blades.
    5. The guide pins and the housing body are molded as one piece to achieve a smaller connector size.
    6. Since the connectors are mounted on racks or panels with stepped screws, connection and disconnection can be done easily.
    7. The connectors of this series have passed UL, CSA and TÜV standards.
    • Connector Type
    • Contact, Housing
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Drawer
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • Number of Positions
    • 8, 12, 20
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 1.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 300.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 24, 28
    • Recommended Max. Wire Size (AWG)
    • 20, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • RM-W

    RM-W Series

    HRS Original Multi-purpose High-pin-count Miniature Waterproof Connectors

    The RM- W series, developed by Hirose, features miniature waterproof connectors designed for high performance in a compact form.
    Its locking mechanism uses a threaded coupling style, offering excellent waterproof reliability.


    1. Wide Variations

    2. Waterproof Design

    3. Flexible Cable Arrangements

     

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Clamp metal
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 5.0, 10.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0, 500.0, 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 490.0, 700.0, 840.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 2, 4, 8, 10, 12, 15, 20, 40
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 15, 21, 24, 31, 13 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP X8
    • Contact Resistance
    • Withstanding Voltage
    • 1000, 1500, 1800 V Max.
    • Locking Style
    • Screw
    • Wire Termination Method
    • Soldering
    • Cable Outer Diameter
    • 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 12.0, 14.0, 16.0, 18.0 mm
    • Mating/Unmating Cycles
    • 2000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
    • Code clamp
  • TJ*A

    TJ*A Series

    Interface Connector for Railway Applications

    TJ*A series interface connectors for railway car stock applications.
    It can be attached to 3U4HP size panels for VME rack or Compact PCI rack. PCB mount type and in-line type are available. Suitable for use with 16 to 22 AWG wire.

    1. One-touch locking system
    2. Lock hold slide button
    3. Pressed contacts
    4. Two different cable outlet options
    5. Aluminium die cast cover
    6. Rugged structure
    7. Contact protection
    8. Flexibility and options of our coding key system

    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Coding Key
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 28, 41
    • Remarks on Number of Positions
    • Contact Pitch
    • 4.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 2.0, 4.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0, 130.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0, 130.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • THT
    • Connector Orientation
    • Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • 0.3, 0.75 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.5, 1.25 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • TM11R

    TM11R Series

    EMI-Protected Modular Jacks

    1. “First-Make/Last Break” shield contacts protect circuit components.
    2. Complies with the ISO 8877 Standard (ISDN Interface Connector)

    • Connector Type
    • Jack
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-11, RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • UL
    • Performance Characteristics
    • CAT3, CAT5
    • Transmission Rate
    • 0.01, 0.1 Gbps
    • Water Resistance
    • Opening Size
    • 6, 8
    • Number of Positions
    • 6, 8
    • Number of Ports
    • 1, 4
    • Metal Shields
    • Yes
    • Wire Termination Method
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.1, 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
Results:9items