Global icon

Results:8items
  • CX
    Recommended

    CX Series

    USB Type-C Connector

    1. USB Type-C compliant interface connector
    2. Reversible plug orientation ensures easy insertion
    3. Clear Tactile Click (Excellent Lock Design)
    4. Wide Product Variation
    5. Halogen-free

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Plug unit, Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB3.1, USB3.0, USB3.2, USB2.0, USB4
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB4 Gen.2x2
    • Transmission Rate
    • 0.48, 5.0, 20.0 Gbps
    • Water Resistance
    • IP 54, IP 68, IP 69K, IPX4
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 16, 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Friction, Screw
    • Rated Current
    • 5.0, 6.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 20.0, 48.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 20.0, 48.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board, Standard off-set
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 80, 85, 105 ℃
    • Operating Temperature Min.
    • -40, -20 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Unit, Shell, Plug receptacle
  • EM30MSD
    Recommended

    EM30MSD Series

    Service Plug for 200A Applications

    1  200A capability with small size
    2  Signal contact with interlocking switch detects mating status
    3  Shock resistant multi-contact & bayonet lock systems
       *This series is not suitable for Automotive application.
    4  IPX8* water resistance
    5  Compatible with commercially available crimp terminal
    6  Safety design with IPX2 finger protection
    7  UL and TÜV certified

    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 200.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1500.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1500.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 30 mm
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IP X8
    • Contact Resistance
    • Withstanding Voltage
    • 4500 V Max.
    • Locking Style
    • Bayonet
    • Wire Termination Method
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 50, 200
    • Finger Protection
    • Yes
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
  • GT32
    Recommended

    GT32 Series

    Automotive shielded connectors for network and high-speed transmission
    1. Full shielded structure
    2. Suitable for in-vehicle shielded connectors

     

    4pos.

    1. Industry's Smallest Shielded 4pos. Connector
    2. Enhanced Shield Design for Video Applications
    3. Multi-port Receptacles, plus High Density Mounting

     

    10, 19pos.

    1. High Speed Transmission
    2. Satisfies Various Automotive Evaluation Requirements
    3. Positive Lock Design with a Clear Tactile Click
    4. Reliable Two-point Contact Design
    5. Strengthen EMI Measures
    6. THR (Through-Hole-Reflow)  *Excluding 10 and 19pos. straight receptacles (THT)

    • Connector Type
    • Header, Plug, Jack, Contact
    • Parts
    • Housing, Outer terminal, Shield cover, Shield plate
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 4, 10, 19
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 0.75, 1.5 mm
    • Contact Pitch
    • 1.5 mm
    • Connector Length
    • 1.0, 5.15, 5.2, 5.95, 7.8, 7.85, 8.25, 8.35, 16.9, 18.1, 18.4, 18.5, 18.55, 19.3, 19.4, 19.74, 21.1, 21.55, 21.65 mm
    • Connector Width
    • 4.9, 6.1, 6.4, 7.1, 9.85, 10.35, 10.65, 12.32, 12.5, 12.55, 12.82, 13.5, 13.7, 15.73, 17.45, 19.4, 21.35, 26.95, 28.35, 29.7, 30.15, 30.2, 32.18, 37.7, 41.45 mm
    • Connector Height
    • 1.3, 1.325, 1.6, 2.6, 2.75, 2.8, 5.2, 5.4, 5.7, 6.575, 7.15, 7.3, 8.59, 10.3, 10.4, 10.65, 10.83, 11.0, 11.2, 12.3, 12.73, 13.3, 13.85, 17.3, 17.75 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No, Yes
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Green, Black, Blue, Dark gray, Gray, Light gray, Brown
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Housing, Accessory
  • HVH-280(Waterproof)
    Recommended

    HVH-280(Waterproof) Series

    Automotive High Voltage Waterproof Connector

    1. Rated current : 30A
       Rated voltage : 600V AC/DC
    2. Low profile and small size
    3. High Heat Resistance
    4. High Vibration Resistance
    5. IPXXB (finger protection) (Compliant with JIS C0920)
    6. IPX9K (high pressure washing) waterproof (Compliant with JIS D 5020)
    7. Reinforced EMI Prevention
    8. CPA (Half-Fit Prevention Mechanism)
    9. Mating Detection Circuit

     

    • Connector Type
    • Plug, Socket, Contact, Others
    • Parts
    • Crimp contact, Shield contact, Wire seal, Holder
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP X9K
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 30
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Pitch
    • 9.5 mm
    • Contact Plating
    • Tin
    • Locking Style
    • Rated Current
    • 30.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 14
    • Recommended Max. Wire Size (AWG)
    • 12
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 120 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Housing, Accessory
  • IX
    Recommended

    IX Series

    [ix Industrial™]
    IEC Standard Compliant  Next-Generation Industrial Communication Connector

    Multi-purpose, compact I/O connector for industrial machinery.
    IEC Standard IEC 61076-3-124 compliant
    Compact, robust and supports high speeds
    High EMC resistance
     

    1. Smaller Size, Greater Design Freedom
    2. Breakage Prevention
    3. Supports a Wide Range of Transmission Speeds
    4. Ethernet and others
    5. Superior Noise Resistance
    6. Easy, but Provides a Reliable Connection
    7. THR (Through-Hole Mounting) Compatible
    8. Field-assembly type is also available that can be used with standard tools.
        *Field-Assembly Plug only

    IEC Standard Compliant Next-Generation Industrial Communication Connector
    Compact Waterproof Push-Pull Type

    Multi-purpose, compact I/O connector for industrial machinery.
    IEC Standard IEC 61076-3-124 compliant
    Compact, robust, high-speed, waterproof, and dustproof
    High EMC resistance

    1. IP65, IP67 Compliant
    2. Push-Pull Lock
    3. Supports High-Density Mounting
    4. Compatible with All Receptacle Types

    • Connector Type
    • Plug, Receptacle, Jack, Adapter
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • IEC 61076-3-124
    • Safety Standards
    • UL, C-UL/CSA
    • Performance Characteristics
    • CAT6A
    • Transmission Rate
    • 10.0 Gbps
    • Water Resistance
    • IP 65, IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Mating/Unmating Cycles
    • 100, 750, 5000
    • Number of Positions
    • 8, 10
    • Remarks on Number of Positions
    • Contact Pitch
    • 1.0 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Push-pull, Latch-lock
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 60.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Soldering, IDC
    • Recommended Min. Wire Size (AWG)
    • 22, 24, 25, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 70, 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Accessory
  • LF
    Recommended

    LF Series

    Shielded Small Waterproof Connector
    1.  Small, Robust Design
    2.  Bayonet Lock
    3.  Waterproof : IPX7/IPX8 Compliant
    4.  Easy Shielding Termination
    5.  Easy Assembly
    6.  Wide Variety of Configurations
    7.  High Speed Transmission
      Cat.5e (1Gbps) and Cat.6A (10Gbps) High-speed Ethernet support
    8.  Suited for Long-Term Outdoor Use
    9.  Safety Standard Certified
    10. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Flange, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • CAT5e, CAT6A
    • Rated Current
    • 2.0, 4.0, 5.0, 10.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0, 50.0, 60.0, 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0, 60.0, 125.0, 175.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3, 4, 6, 8, 11, 12, 20
    • Remarks on Number of Positions
    • Hybrid 11pos. : Power 4pos. 10A, Signal 7pos. 2A, Hybrid 6pos. : Power 2pos. 4A, Signal 4pos. 1A
    • Shell Size (mm)
    • 7, 10, 13 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP X8
    • Contact Resistance
    • Withstanding Voltage
    • 300, 1000, 1250 V Max.
    • Locking Style
    • Friction, Screw, Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 6.5, 6.9, 7.3, 8.7 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
    • Accessory
  • POK15
    Recommended

    POK15 Series

    14mm Mated Height
    RF Wire-to-Board Connector for Automotive

    1. Low profile RF connector (Mated height: 14mm)
    2. Meets severe automotive requirements
    3. Minimized mating failure with clear tactile click
    4. +0.4mm floating range
    5. Excellent high frequency performance - V.S.W.R.: 1.5 Max. (0 to 3GHz)
    6. Pick & place mounting
    7. Suitable for Automotive applications such as Infotainment, Telematics, Camera and Antenna

    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 3.0 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 3.0 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
  • POK16
    Recommended

    POK16 Series

    7.4mm Mated Height RF Board-to-Board Connector for Automotive

    1 Low Profile RF Board-to-Board connector (Mated height : 7.4mm)
    2 Meets severe automotive requirements
    3 Mating failure minimized with clear tactile click
    4 Easy to check the mounting direction using the polarity key
    5 Excellent high frequency performance - V.S.W.R. : 1.5 Max. (0 to 3GHz)
    6 Suitable for Automotive applications such as Wireless phone charger, Infotainment, Telematics, Camera and Antenna

     

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • Mounting Pitch
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 7.4 mm
    • Mated Height (Max.)
    • 7.4 mm
    • Mated Height (STEP)
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Connector Type Details
    • Plug receptacle
Results:8items