Global icon

Results:13items
  • 1.85mm
    Recommended

    1.85mm Series

    1.85mm Coaxial Connectors IEC Standard Compliant

    1. IEC standard compliant 1.85mm coaxial connector (IEC 61169-32)
    2. Supports up to 65GHz frequency
    3. Board receptacle is screw-mounted.
    4. 0.085 inch flexible cable applicable
    5. Terminator is also available.
    6. RoHS2 compliant

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • 1.85mm
    • Industry Standard
    • IEC
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 152, 304, 609, 914, 1219 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 65.0, 67.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • Screw-fix
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 2.6416 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105, 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Yellow
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
  • 2.4mm
    Recommended

    2.4mm Series

    2.4mm Coaxial Connectors MIL Standard Compliant

    1. 2.4mm coaxial connector conforming to MIL-STD-348B Standard
    2. Supports up to 50GHz frequency
    3. Board Receptacle is Screw-mounted
    4. 0.085 inch flexible cable applicable
    5. Terminator is also available.
    6. RoHS2 compliant

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • 2.4mm
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 152, 304, 609, 914, 1219, 1524 mm
    • Characteristic Impedance
    • 42.5, 50.0 Ω
    • Frequency (Max.)
    • 50.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • Screw-fix
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 2.5 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 1.045 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105, 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Green
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
  • 2.92mm
    Recommended

    2.92mm Series

    2.92mm Coaxial Connectors MIL Standard Compliant

    1. 2.92mm coaxial connector conforming to MIL-STD-348B Standard
    2. Supports up to 40GHz frequency
    3. Board receptacle is screw-mounted
    4. Compatible with 0.085 inch flexible cable
    5. Terminator is also available.
    6. RoHS2 compliant

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • In-line Adapter, Conversion adapter
    • Generic Type
    • 2.92mm
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 101, 127, 152, 177, 203, 228, 254, 304, 457, 609, 914, 1219, 1524, 1828 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 40.0, 43.5 GHz
    • V.S.W.R.
    • 1.3 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500, 1000
    • Mounting Style
    • Screw-fix
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Passivate
    • Recommended Coaxial Cable
    • 0.085 Inch Flexible Cable
    • Cable Outer Diameter
    • 2.5 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 1.27 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Green
    • Type 1 Mating Face Connector
    • 2.92mm
    • Type 2 Mating Face Connector
    • 2.92mm
    • Return Loss
    • Connector Type Details
  • HR41A
    Recommended

    HR41A Series

    Waterproof Connectors for Outdoor Use

    1. Waterproof connector designed for outdoor use
    2. Waterproof structure: Supports IP67 and IP68 ratings while in the mated condition.
    3. Easy-to-operate push-on bayonet lock
    4. Easy field assembly
    5. Sequential Contact
    6. Designed to accommodate hot swapping
    7. Surge resistant

     

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others, Accessory
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 13.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3, 5
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 17 mm
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IP 67, IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 2200 V Max.
    • Locking Style
    • Friction, Push-on Bayonet
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
    • Accessory
  • SMA(R)
    Recommended

    SMA(R) Series

    SMA Reverse Coaxial Connector Up to 26.5GHz

    1. Excellent high-frequency performance
    Equivalent to perform same characteristics as Hirose HRM series which is Japan's first SMA.
    Comforming to FCC Standard (Part15 47 CFR 15.203*)
    2. Small size / Light weight / Robust
    3. Wide variation
    Various SMA and FL conversion Adapters are available.
    Assembly with FL series is available.

    • Connector Type
    • Plug, Receptacle, Jack, Adapter
    • Parts
    • Generic Type
    • RP-SMA
    • Industry Standard
    • FCC
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 18.0, 26.5 GHz
    • V.S.W.R.
    • 1.3, 1.4 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 500, 1000
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90, 125 ℃
    • Operating Temperature Min.
    • -55, -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • SMA, RP-SMA
    • Type 2 Mating Face Connector
    • RP-SMA
    • Return Loss
    • Connector Type Details
    • In-line adapter
  • SMP
    Recommended

    SMP Series

    SMP Coaxial Connectors MIL Standard Compliant

    1. Excellent High Frequency performance
    2. Easy push-on lock
    3. Wide variations
    4. MIL Standard compliant (MIL-STD-348B)
    5. RoHS2 compliant
    6. Halogen-free

    • Connector Type
    • Receptacle, Jack, Adapter
    • Parts
    • Generic Type
    • SMA, SMP
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 200, 300, 500 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 18.0, 30.0, 40.0 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500, 1000
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • 0.085 Inch Flexible Cable
    • Cable Outer Diameter
    • 1.44, 2.5 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Green, Blue
    • Type 1 Mating Face Connector
    • SMP, SMA, SMP(FD), SMP(SB)
    • Type 2 Mating Face Connector
    • SMP, 2.92mm
    • Return Loss
    • Connector Type Details
  • SMP-TM
    Recommended

    SMP-TM Series

    SMP Coaxial Connectors MIL Standard Compliant/Non-reflective Terminator

    1. Excellent High Frequency performance
    2. Easy push-on lock
    3. Wide variations
    4. MIL Standard compliant (MIL-STD-348B)
    5. RoHS2 compliant
    6. Halogen-free

    • Connector Type
    • Jack
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 30.0 GHz
    • V.S.W.R.
    • Sensitivity
    • Attenuation
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • 100
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • HRM

    HRM Series

    MIL/IEC Standard SMA Connector

    1. High Performance
    2. Small Size, Light Weight and Robust
    3. High Reliability
    4. Vriations
    5. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack, Adapter, Others, Plug receptacle
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • MIL, IEC
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 50, 100, 200, 250, 300, 350, 400, 500, 600 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 1.0, 3.0, 6.0, 7.0, 8.0, 10.0, 12.0, 12.4, 18.0, 20.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 1000
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Passivate
    • Recommended Coaxial Cable
    • 0.085 Inch Semi-Flexible Cable, 0.085 Inch Semi-Rigid Cable, 0.141 Inch Semi-Rigid Cable, 1.5D-2V, 1.5D-2W, 1.5D-HQ.SUPER, 1.5D-HQEV, 1.5D-HQEW, RG-142B/U, RG-405, RG-55/U, 1.6mm Semi-Rigid Cable
    • Cable Outer Diameter
    • 1.32, 1.37, 1.79, 2.9 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • 0.141 inch Semi-rigid cable, RG-142B/U, RG-55/U, 0.085 inch Semi-flexible cable, Flexible cable, 0.085 inch Semi-rigid cable, 1.6 mm Semi-rigid cable, 1.5D-2V, 1.5D-HQ.SUPER, 1.5D-2W
    • Operating Temperature Max.
    • 85, 125 ℃
    • Operating Temperature Min.
    • -55, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Brown, Black, Gray
    • Type 1 Mating Face Connector
    • Jack, Plug
    • Type 2 Mating Face Connector
    • Jack, Plug, SMA-compatible Push-on Plug
    • Return Loss
    • Connector Type Details
    • Plug receptacle, Accessory
  • TM21P

    TM21P Series

    Modular Plug Connectors Compliant to CAT5/CAT5e Standards

    1. Supports High Speed LAN Transmission
    2. EMI protection (TM21*P-88P)
    3. Protected latch tab (TM21P-88P)
    4. Cable Assembly: Compatible with both solid and stranded wires
    5. Simplified termination (TM21*P-88P)
    6. Conforms to the ISO 8877 Standard (ISDN Interface Connector)

    • Connector Type
    • Plug, Others
    • Parts
    • Shielded Plug unit and Cover, Cover, Guide plate, Shielded Plug unit and Short Cover, Non-shielded Plug
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • Performance Characteristics
    • CAT5e
    • Transmission Rate
    • 1.0 Gbps
    • Water Resistance
    • Opening Size
    • 8
    • Number of Positions
    • 8
    • Number of Ports
    • 1
    • Metal Shields
    • No, Yes
    • Wire Termination Method
    • Piercing
    • Mounting Style
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Recommended Wire Type
    • Shielded cable, Non-shielded cable
    • Recommended Min. Wire Size (AWG)
    • 25
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • 0.2 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.2 mm²
    • Mating/Unmating Cycles
    • 200, 750
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • 0
    • Connector Type Details
    • Cover case, Accessory
  • TM21R

    TM21R Series

    Modular Jack Connectors for High Speed LAN Transmission

    1. Supports High Speed LAN Transmission
    2. Built-in Optical Indicators
    3. EMI protection
    4. Meets FCC Standards

    • Connector Type
    • Jack
    • Parts
    • Panel Mounting Style
    • Snap-in
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • Performance Characteristics
    • CAT5, CAT5e
    • Transmission Rate
    • 0.1, 1.0 Gbps
    • Water Resistance
    • Opening Size
    • 8
    • Number of Positions
    • 8, 32, 64, 96
    • Number of Ports
    • 1, 4, 8, 12
    • Metal Shields
    • Yes
    • Wire Termination Method
    • Mounting Style
    • THR, THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • 0
    • Connector Type Details
  • TM24R

    TM24R Series

    Modular Jack Connector for High-Speed Transmission

    1. Unique contact configuration and boardmounting pattern
    2. Full EMI shielding
    3. Sequential mating
    4. Conforms to FCC (Federal Communications Commission) standards
    5. RoHS Compliant

    • Connector Type
    • Jack
    • Parts
    • Panel Mounting Style
    • Snap-in
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • Performance Characteristics
    • CAT5
    • Transmission Rate
    • 0.1 Gbps
    • Water Resistance
    • Opening Size
    • 8
    • Number of Positions
    • 8
    • Number of Ports
    • 1
    • Metal Shields
    • Yes
    • Wire Termination Method
    • Mounting Style
    • THT
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 700
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
  • TM31P

    TM31P Series

    Modular Plug Connectors Compliant to Cat.6A Standard

    1. Supports High Speed Transmission
    2. EMI Prevention
    3. Cable Assembly
    4. Plug Latch Protection
    5. Simplified Termination Process (TM21#P-88P)
    6. Easy Connection

    • Connector Type
    • Plug
    • Parts
    • Guide plate
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-45
    • Industry Standard
    • FCC
    • Safety Standards
    • Performance Characteristics
    • CAT6, CAT6A
    • Transmission Rate
    • 1.0, 10.0 Gbps
    • Water Resistance
    • Opening Size
    • 8
    • Number of Positions
    • 8
    • Number of Ports
    • 1
    • Metal Shields
    • Yes
    • Wire Termination Method
    • Piercing
    • Mounting Style
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • 27
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Accessory
  • TNC

    TNC Series

    Small Size Screw Coupling Type Connector for Wireless Equipment

    1. 50Ω Impedance Matching Type, Coaxial Connector
    2. Variation
    3. Compliant Standards
    4. RoHS2 Compliant

    • Connector Type
    • Plug, Jack, Adapter
    • Parts
    • Generic Type
    • SMA, TNC
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 1.0, 4.0, 6.0, 16.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500, 1000
    • Mounting Style
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold, Silver
    • Outer Contact Plating
    • Nickel
    • Recommended Coaxial Cable
    • 1.5D-HQEV
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 60, 85 ℃
    • Operating Temperature Min.
    • -55, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • SMA, TNC, RP-TNC
    • Type 2 Mating Face Connector
    • TNC, SMA
    • Return Loss
    • Connector Type Details
Results:13items