Global icon

Drive Recorder

Drive Recorder



interface connector

  • AU1

    Recommended

    USB Type-C Connector for Automotive

  • GT32

    Recommended

    Automotive Shielded Connectors for High Speed Transmission

  • GT43

    Recommended

    Supports LVDS, Shielded Coaxial Connector

  • KM32A

    Recommended

    2.0mm Pitch, 0.5 Terminal Tab Size, Wire-to-Board Connector

  • ZE05

    Recommended

    High Heat and Vibration Resistance, 0.5 Size, 2mm pitch Automotive Interface Connector

Board-to-Board

  • BM54

    Recommended

    Small Floating Board-to-Board Connector, 125ºC Heat Resistance, For Automotive Applications

  • DF12N

    Recommended

    0.5mm Pitch SMT Board-to-Board Connector

  • DF40T

    Recommended

    0.4mm Pitch, 3.38mm Depth, 125ºC Heat Resistance, Board-to-Board/FPC-to-Board Connector for Automotive

FPC/FFC,FPC-to-Board

  • FH28K

    Recommended

    0.5mm Pitch, Height 2.55mm Lower Contact, Front Flip 125 ℃ Compatible

  • FH48

    Recommended

    0.5mm Pitch, Height 6.18mm Vertical Connection Shield FFC only

  • FH52K

    Recommended

    0.5mm Pitch, 2mm Height Bottom Contact, Front Flip 125 ℃ Compatible

  • FH63S

    Recommended

    0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock, 105 ℃ Compatible

  • FH65

    Recommended

    0.5mm Pitch, Height 1.2mm Lower Contact, Front Flip 125 ℃ Compatible

more

Wire-to-Board

  • GT50

    Recommended

    1mm Pitch / Single Row / Small Size/Heat/Vibration Resistant Wire-to-Board Connector for Automotive Internal Connection

Coaxial

  • POK15

    Recommended

    14mm Mated Height, RF Wire-to-Board Connector for Automotive

  • POK16

    Recommended

    7.4mm Mated Height RF Board-to-Board Connector for Automotive

  • POK19

    Recommended

    9mm/12mm Mated Height RF Board-to-Board/Wire-to-Board Connector for Automotive

Product list for this solution