Global icon

Network Switches

Network Switches



High Speed Board-to-Board

  • IT14

    Recommended

    Mirror Mezz, High Speed, Low Height, BGA Mezzanine Connector

  • IT18

    Recommended

    COM-HPC® Standard Compatible, Ultra High Density,​ Low Profile, BGA Mezzanine Connector​

  • IT5

    Recommended

    High-Speed (25⁺Gbps) BGA Mezzanine Connectors

  • IT8

    Recommended

    High-Speed 56Gbps BGA Mezzanine Connectors

Board-to-Board

  • ER8

    Recommended

    [FunctionMAX™] PCIe Gen.4 High Speed Transmission (16+Gbps), 0.8mm Pitch, Board-to-Board Connectors

  • FX18

    Recommended

    [FunctionMAX™] High Speed Transmission, 0.8mm Pitch for PCB Connections

  • FX23

    Recommended

    [FunctionMAX™] 0.5mm Pitch, Power & Signal Hybrid, Floating, High-Speed

  • FX23L

    Recommended

    [FunctionMAX™] High-speed Transmission 0.5mm Pitch Board-to-Board Floating Connector

  • IT9

    Recommended

    0.5mm Pitch High Speed Transmission, Right Angle Connector

more

Power Supply

  • DF60

    Recommended

    [EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)

  • FX30B

    Recommended

    [FunctionMAX™] 25A Max., Position Misalignment Absorption, Power Supply for Board-to-Board

  • IT-P

    Recommended

    60A/70A Rated Current, Board-to-Board Power Pin Connectors

Product list for this solution