Global icon

Results:67items
  • RD*G

    RD*G Series

    Right Angle D-subminiature connectors ( Space saving type)

    1. 35% Space-saving is achieved in terms of depth and mounting area as compared to the conventional models (HIROSE's RD※D)
    2. Weight is approximately 10% less than conventional models.
    3. Full interchangeability in terms of mating with conventional D-Subminiature connectors. The mating section meets the international standard.
    4. For smoother insertion and withdrawal, reliable partly gold-plated tulip-shaped contacts are used.
    5. The lock pin grounding system which solders directly to the substrate eliminates troublesome hold down hardware.
    6. Since they are fixed to the insulator (caulked), the metallic shells and lock pins do not become loose even when the lock screws are removed.
    7. Two lock pin lengths for substrate thickness:t-1.2mm (0.05") and t-1.6mm (0.062") are available.
    8. These are two Dip post lengths of 3.5mm and 2.8mm.
    9. The new connectors are suitable for robotic insertion.
    10. UL94V-0 insulator material offers excellent heat resistant and chemical resistant capability.
    11. Metal shell structure offers improved grounding and EMI immunity.

     

    • Connector Type
    • Receptacle, Others
    • Parts
    • Lock
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • D-sub
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 9, 15, 25
    • Remarks on Number of Positions
    • Contact Pitch
    • 2.74, 2.76 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Screw
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 400.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • THT
    • Connector Orientation
    • Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Accessory
  • RM

    RM Series

    Multi-contact Compact Circular Connectors

    1. 5 shell sizes (12, 15, 21, 24, and 31)
    2. 16 kinds of contacts (2, 3, 4, 5, 6, 7, 8, 10, 12, 15, 20, 31, and 40)
    3. Water proof types are available in special series.(RM-W Series)
    4. Various lock mechanism (Thread coupling, Bayonet sleeve, and Quick detachable)
    5. Various kinds of accessories are available.

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Tool, Others, Accessory
    • Parts
    • Cap, Flange, Strain releaf
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 5.0, 10.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0, 500.0, 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 490.0, 700.0, 840.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 10, 12, 15, 20
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 12, 15, 21, 31, 24 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • 2.0, 4.0 mΩ Max.
    • Withstanding Voltage
    • 1000, 1500, 1800 V Max.
    • Locking Style
    • Screw, Bayonet, Push-on Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 8.0, 9.0, 11.5, 15.0 mm
    • Mating/Unmating Cycles
    • 2000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Metal, Rubber
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
    • Accessory
  • RM-W

    RM-W Series

    HRS Original Multi-purpose High-pin-count Miniature Waterproof Connectors

    The RM- W series, developed by Hirose, features miniature waterproof connectors designed for high performance in a compact form.
    Its locking mechanism uses a threaded coupling style, offering excellent waterproof reliability.


    1. Wide Variations

    2. Waterproof Design

    3. Flexible Cable Arrangements

     

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Clamp metal
    • Generic Type
    • Industry Standard
    • Safety Standards
    • TÜV
    • Performance Characteristics
    • Rated Current
    • 5.0, 10.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0, 500.0, 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 490.0, 700.0, 840.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 2, 4, 8, 10, 12, 15, 20, 40
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 15, 21, 24, 31, 13 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP X8
    • Contact Resistance
    • Withstanding Voltage
    • 1000, 1500, 1800 V Max.
    • Locking Style
    • Screw
    • Wire Termination Method
    • Soldering
    • Cable Outer Diameter
    • 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 12.0, 14.0, 16.0, 18.0 mm
    • Mating/Unmating Cycles
    • 2000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
    • Code clamp
  • RP13

    RP13 Series

    Push-Pull Lock Plastic Circular Connectors

    1. Compact shape
    2. Single motion Push-Pull locking system
    3. Multi-slot key mating guides prevents miss-insertion
    4. Outer shell, made of strong glass fiber polycarbonate resin, is lightweight yet rigid.
    5. As the cable connection method, crimping is used for plug, and crimping and PCB dip for receptacle.
    • Connector Type
    • Plug, Receptacle, Jack, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0, 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0, 140.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 13, 20
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 12 mm
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • 15.0, 30.0 mΩ Max.
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Push-pull
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 5.6, 5.8, 6.3, 7.0, 7.5, 7.8 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
  • RP17

    RP17 Series

    Push-Pull Lock Plastic Circular Connectors

    1. One touch Push-Pull locking mechanism assures easy and quick connecting and disconnecting.
    2. Meting position mark is located with white color, assures easy and quick connecting and disconnecting.
    3. Mating guide key is multiple polarizing to be ensured specified position.
    • Connector Type
    • Plug, Receptacle, Jack, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0, 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 140.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 12
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 13 mm
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • 15.0, 20.0 mΩ Max.
    • Withstanding Voltage
    • 1000 V Max.
    • Locking Style
    • Push-pull
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 5.3, 6.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
  • SD

    SD Series

    Straight THT Type D-subminiature connectors

    1. Directly mountavble vertically on PCBs
    2. A wide variety of combinations available, such as soldering (HD), crimping (CD),
     and ribbon IDC termination (FD).
    3. Uses insulation made from highly heat-resistant and chemical resistant
     glass-containing resin (UL94V-0)

     

     

    • Connector Type
    • Receptacle, Others
    • Parts
    • Spacer
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • D-sub
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 9, 15, 25, 37, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 2.74, 2.76 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Screw
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Unit, Accessory
  • TJ*A

    TJ*A Series

    Interface Connector for Railway Applications

    TJ*A series interface connectors for railway car stock applications.
    It can be attached to 3U4HP size panels for VME rack or Compact PCI rack. PCB mount type and in-line type are available. Suitable for use with 16 to 22 AWG wire.

    1. One-touch locking system
    2. Lock hold slide button
    3. Pressed contacts
    4. Two different cable outlet options
    5. Aluminium die cast cover
    6. Rugged structure
    7. Contact protection
    8. Flexibility and options of our coding key system

    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Coding Key
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 28, 41
    • Remarks on Number of Positions
    • Contact Pitch
    • 4.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 2.0, 4.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0, 130.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0, 130.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • THT
    • Connector Orientation
    • Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • 0.3, 0.75 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.5, 1.25 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
Results:67items