Global icon

Home Series Name
Results:1items
  • CP

    CP Series

    Coaxial lightning protection product

    1. Prevents damage to coaxial antenna power line caused by dielectric lightning
    2. Variations available
    -Technology types: Quarter wave short-circuit stub, Coil, Gas discharge tube (GDT), Semiconductor (Development will be studied upon request.)
    - Interface types: N, SMA, TNC, BNC, U.FL etc.
    3. Covers wide frequency range: DC to 12.5 GHz (with GDT type)
    4. RoHS compliant
    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0, 75.0 Ω
    • Frequency (Max.)
    • 2.0, 2.2, 2.6, 3.0, 12.5 GHz
    • V.S.W.R.
    • 1.25, 1.3, 1.4 Max.
    • Sensitivity
    • Attenuation
    • Number of Ports
    • Port Connector Type
    • N, BNC
    • Type 1 Mating Face Connector
    • SMA, N
    • Type 2 Mating Face Connector
    • U.FL, N
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • 100
    • Operating Temperature Max.
    • 70, 85 ℃
    • Operating Temperature Min.
    • -60, -40 ℃
Results:1items