Global icon

Home Series Name
Results:12items
  • 1.85mm-AT
    Recommended

    1.85mm-AT Series

    1.85mm coaxial connectors based on IEC Specifications (Attenuator)

    1. 1.85mm coaxial connector based on IEC Specifications (IEC 61169-32)
    2. Compatible with the frequency range of up to 67GHz
    3. RoHS2 compliant
    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 67.0 GHz
    • V.S.W.R.
    • 1.55, 1.6 Max.
    • Sensitivity
    • Attenuation
    • 0.0, 1.0, 2.0, 3.0, 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 20.0 dB
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • 1.85mm
    • Type 2 Mating Face Connector
    • 1.85mm
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -10 ℃
  • 2.92mm-AT
    Recommended

    2.92mm-AT Series

    Up to 40GHz, Fixed Attenuators

    1. 0 to 40GHz, Fixed Attenuators (0, 3, 6, 10, 20dB)
    2. Small Size: ø9×24.15mm, Light Weight:5.86g
    3. Unique internal spring connection: Robust design with excellent impedance matching against temperature change
    4. Low V.S.W.R.& High Reliability
    5. Mating with MIL Standard 2.92mm Coaxial Connectors (MIL-STD-348B)
    6. Rated Power: 1W
    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 40.0 GHz
    • V.S.W.R.
    • 1.4, 1.45 Max.
    • Sensitivity
    • Attenuation
    • 0.0, 1.0, 2.0, 3.0, 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 20.0 dB
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • 2.92mm
    • Type 2 Mating Face Connector
    • 2.92mm
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -10 ℃
  • AT-100

    AT-100 Series

    Fixed Attenuators (SMA Type, Plug-Jack)


    1. Abundant Variations of Attenuators
    From 0 to 4 dB in 0.5 dB steps, from 4 to 10 dB in 1 dB steps, and in 12, 13, 14, 15, 20, 26 and 30 dB
    2. SMA Type
    3.High Degree of Matching and High Reliability
    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 8.0, 18.0 GHz
    • V.S.W.R.
    • 1.2, 1.3 Max.
    • Sensitivity
    • Attenuation
    • 0.0, 0.5, 1.0, 1.5, 2.0, 2.5, 3.0, 3.5, 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 20.0, 26.0, 30.0 dB
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • SMA
    • Type 2 Mating Face Connector
    • SMA
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -10 ℃
  • AT-1000

    AT-1000 Series

    MIL / IEC standard SMA type connector (fixed attenuator)

    It is SMA (SUB-MINIATURE TYPE A) type connector of MIL standard.

    Applicable standard
    MIL-C-39012
    IEC 60169-15

    1. High Performance
    2. Compact, lightweight, robust
    3. High quality · High reliability
    4. Rich variations
    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 8.0 GHz
    • V.S.W.R.
    • 1.3 Max.
    • Sensitivity
    • Attenuation
    • 1.0, 2.0, 3.0, 6.0, 10.0, 20.0 dB
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • SMA
    • Type 2 Mating Face Connector
    • SMA
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -10 ℃
  • AT-1100

    AT-1100 Series

    N type coaxial connector (high power fixed attenuator)

    1. 50 Ω constant impedance connector
    N series is a medium size / constant impedance connector suitable for medium coaxial cable. (There are also 75 Ω series)

    2. Screw coupling lock type
    It is a screw coupling locking mechanism that can achieve secure locking.

    3. Applicable cable
    RG cable, JIS cable.

    4. Compliance standard
    Defense Agency (DSP C 6201)
    Japanese Industrial Standard (JIS C 5411)
    MIL compliant
    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 8.0 GHz
    • V.S.W.R.
    • 1.3 Max.
    • Sensitivity
    • Attenuation
    • 3.0, 6.0, 10.0, 20.0 dB
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • N
    • Type 2 Mating Face Connector
    • N
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -10 ℃
  • AT-200

    AT-200 Series

    Fixed Attenuators (SMA Type, Plug-Plug)

    1. Abundant Variations of Attenuators (3,6,10, and 20 dB)
    2. SMA Type
    3.High Degree of Matching and High Reliability
    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 18.0 GHz
    • V.S.W.R.
    • 1.3 Max.
    • Sensitivity
    • Attenuation
    • 0.0, 1.0, 2.0, 3.0, 4.0, 5.0, 6.0, 7.0, 10.0, 20.0 dB
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • SMA
    • Type 2 Mating Face Connector
    • SMA
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -10 ℃
  • AT-300

    AT-300 Series

    Fixed Attenuators (SMA Type, Jack-Jack)

    1. Abundant Variations of Attenuators (3,6,10, and 20 dB)
    2. SMA Type
    3.High Degree of Matching and High Reliability
    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 18.0 GHz
    • V.S.W.R.
    • 1.3 Max.
    • Sensitivity
    • Attenuation
    • 0.0, 1.0, 2.0, 3.0, 4.0, 5.0, 6.0, 7.0, 8.0, 10.0, 20.0 dB
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • SMA
    • Type 2 Mating Face Connector
    • SMA
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -10 ℃
  • AT-3300

    AT-3300 Series

    Fixed attenuator for SMT compliant strip line mounting

    1. High power response
    It is compact yet high power compatible with a structure with good heat dissipation characteristics.

    2. High Performance
    It uses metal film resistance and is stable in high frequency characteristics in wide band.

    3. Embossed Reel Packing
    Packing includes 1,000 embossed reels.
  • AT-400

    AT-400 Series

    N Type (Plug-Jack) Fixed Attenuators

    1. Small Size and Economical
    2. High Reliability
    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 13.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Sensitivity
    • Attenuation
    • 0.5, 1.0, 2.0, 3.0, 5.0, 6.0, 10.0, 20.0 dB
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • N
    • Type 2 Mating Face Connector
    • N
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -10 ℃
  • AT-500

    AT-500 Series

    BNC Type (Plug-Jack) Fixed Attenuators

    1. Small Size and Economical
    2. High Reliability
    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 4.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Sensitivity
    • Attenuation
    • 1.0, 2.0, 3.0, 5.0, 6.0, 9.0, 10.0, 14.0, 20.0 dB
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • BNC
    • Type 2 Mating Face Connector
    • BNC
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -10 ℃
  • AT-600

    AT-600 Series

    TNC Type (Plug-Jack) Fixed Attenuators

    1. Small Size and Economical
    2. High Reliability
    • Connector Type
    • Adapter
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Sensitivity
    • Attenuation
    • 1.0 dB
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • TNC
    • Type 2 Mating Face Connector
    • TNC
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -10 ℃
  • M-AT

    M-AT Series

    Rotary attenuator (SMA type)

    1. Compact and lightweight
    It is compact and space-saving design that can meet the high density mounting needs of equipment.

    2. Frequency range DC to 3 GHz supported
    The operating frequency can be used in a wide band such as DC to 3 GHz.

    3. Easy wiring after mounting
    Because the input / output connector (SMA - jack) faces backward, wiring can be done easily from the rear side even after it is attached to the panel.

    4. Two attenuation directions are prepared
    For the M - AT - 1L (40), we prepare two kinds of attenuation direction as clockwise type and counterclockwise type as standard.
Results:12items