Global icon

Results:13items
  • 1.0mm
    Recommended

    1.0mm Series

    1.0mm IEEE Standard-Compliant Coaxial Connector Supporting up to 110GHz

     

    1 Complies with IEEE-Std-287 Standard

       -Receptacle

    2 Supports up to 110GHz frequency

    3 Screw mounting

         -Provides superior high-frequency performance with reliable mounting quality

         -Reusable

         -Reduces mounting complexity (No Soldering is required)

    4 Accommodates flexible PCB thickness with the compression-mount center contact.

    • Connector Type
    • Receptacle
    • Parts
    • Generic Type
    • 1.0mm
    • Industry Standard
    • IEEE
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 110.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 300
    • Mounting Style
    • Screw-fix
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • 0 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
  • 1.85mm
    Recommended

    1.85mm Series

    1.85mm Coaxial Connectors IEC Standard Compliant

    1. IEC standard compliant 1.85mm coaxial connector (IEC 61169-32)
    2. Supports up to 65GHz frequency
    3. Board receptacle is screw-mounted.
    4. Field Replaceable connectors are suitable for RF modules in ruggedized applications
    5. Cable assembly uses 0. 085 inch flexible cable
    6. Terminator is also available.
    7. RoHS2 compliant

    • Connector Type
    • Plug, Receptacle, Jack
    • Parts
    • Generic Type
    • 1.85mm
    • Industry Standard
    • IEC
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 152, 304, 609, 914, 1219 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 65.0, 67.0, 71.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • Screw-fix
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 2.6416 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105, 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Yellow
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
  • 1.85mm-TM
    Recommended

    1.85mm-TM Series

    1.85mm Coaxial Connectors IEC Standard Compliant/Non-Reflective Terminator

    1. Non-reflective Terminator Supporting 0 to 65GHz
    2. Small Size, Light Weight
    3. Low V.S.W.R. & High Reliability
    4. IEC Standard Compliant 1.85mm Coaxial Terminator (IEC 61169-32)

    • Connector Type
    • Plug
    • Parts
    • Terminator
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 65.0 GHz
    • V.S.W.R.
    • Sensitivity
    • Attenuation
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • 1.85mm
    • Type 2 Mating Face Connector
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • 500
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
  • 2.4mm
    Recommended

    2.4mm Series

    2.4mm Coaxial Connectors MIL Standard Compliant


    1. 2.4mm coaxial connector conforming to MIL-STD-348B Standard
    2. Supports up to 50GHz frequency
    3. Board Receptacle is Screw-mounted
    4. Field Replaceable connectors are suitable for RF modules in ruggedized applications
    5. Cable assembly uses 0.085 inch flexible cable
    6. Terminator is also available
    ​​​​​​​7. RoHS2 compliant

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • 2.4mm
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 152, 304, 609, 914, 1219, 1524 mm
    • Characteristic Impedance
    • 42.5, 50.0 Ω
    • Frequency (Max.)
    • 50.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • Screw-fix
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 2.5 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 1.045 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105, 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Green
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
  • 2.4mm-TM
    Recommended

    2.4mm-TM Series

    2.4mm Coaxial Connectors MIL Standard Compliant/Non-Reflective Terminator

    1. Non-reflective Terminator Supporting 0 to 50GHz
    2. Small Size, Light Weight
    3. Low V.S.W.R. & High Reliability
    4. MIL Compliant (MIL-STD-348B)2.4mm Coaxial Terminator

    • Connector Type
    • Plug
    • Parts
    • Terminator
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 50.0 GHz
    • V.S.W.R.
    • Sensitivity
    • Attenuation
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • 2.4mm
    • Type 2 Mating Face Connector
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • 500
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
  • 2.92mm
    Recommended

    2.92mm Series

    2.92mm Coaxial Connectors MIL Standard Compliant

    1. 2.92mm coaxial connector conforming to MIL-STD-348B Standard
    2. Supports up to 40GHz frequency. Supports up to 43.5GHz frequency for evaluation
        board connector.
    3. Board receptacle is screw-mounted
    4. Field Replaceable connectors are suitable for RF modules in ruggedized applications
    5. Cable harness uses 0.085 inch flexible cable
    6. Terminator is also available.
    7. RoHS2 compliant

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • In-line Adapter, Conversion adapter
    • Generic Type
    • 2.92mm
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 101, 127, 152, 177, 203, 228, 254, 304, 457, 609, 914, 1219, 1524, 1828 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 40.0, 43.5 GHz
    • V.S.W.R.
    • 1.3 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500, 1000
    • Mounting Style
    • Screw-fix
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Passivate
    • Recommended Coaxial Cable
    • 0.085 Inch Flexible Cable
    • Cable Outer Diameter
    • 2.5 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 1.27 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 105, 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Green
    • Type 1 Mating Face Connector
    • 2.92mm
    • Type 2 Mating Face Connector
    • 2.92mm
    • Return Loss
    • Connector Type Details
  • 2.92mm-TM
    Recommended

    2.92mm-TM Series

    2.92mm Coaxial Connectors MIL Standard Compliant/Non-reflective Terminator

    1. Non-reflective Terminator
      Supporting 0 to 40GHz
    2. Small Size, Light Weight
    3. Low V.S.W.R.& High Reliability
    4. MIL Compliant (MIL-STD-348B)
      2.92mm Coaxial Terminator

    • Connector Type
    • Plug
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 40.0 GHz
    • V.S.W.R.
    • 1.28 Max.
    • Sensitivity
    • Attenuation
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • 500
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
  • HRM(G)
    Recommended

    HRM(G) Series

    Excellence Impedance Matching SMA Connector

    1. Support High-Frequency Band
    2. Conforms to SMA Standard
    3. Available in Frequency Band up to 28GHz
    4. Solderless Mounted
    5. Board Mounting Thickness
    6. PCB Mounting Direction
    7. RoHS2 Compliant
     

    • Connector Type
    • Receptacle, Jack
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 3.0, 6.0, 18.0, 28.0 GHz
    • V.S.W.R.
    • 1.7 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 500, 1000
    • Mounting Style
    • Screw-fix
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Passivate
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
  • SMA(R)
    Recommended

    SMA(R) Series

    SMA Reverse Coaxial Connector Up to 26.5GHz

    1. Excellent high-frequency performance
    Equivalent to perform same characteristics as Hirose HRM series which is Japan's first SMA.
    Comforming to FCC Standard (Part15 47 CFR 15.203*)
    2. Small size / Light weight / Robust
    3. Wide variation
    Various SMA and FL conversion Adapters are available.
    Assembly with FL series is available.

    • Connector Type
    • Plug, Receptacle, Jack, Adapter
    • Parts
    • Generic Type
    • RP-SMA
    • Industry Standard
    • FCC
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 18.0, 26.5 GHz
    • V.S.W.R.
    • 1.3, 1.4 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 500, 1000
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90, 125 ℃
    • Operating Temperature Min.
    • -55, -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • SMA, RP-SMA
    • Type 2 Mating Face Connector
    • RP-SMA
    • Return Loss
    • Connector Type Details
    • In-line adapter
  • SMP
    Recommended

    SMP Series

    SMP Coaxial Connectors MIL Standard Compliant

    1. Excellent High Frequency performance
    2. Easy push-on lock
    3. Wide variations
    4. MIL Standard compliant (MIL-STD-348B)
    5. RoHS2 compliant
    6. Halogen-free

    • Connector Type
    • Receptacle, Jack, Adapter
    • Parts
    • Generic Type
    • SMA, SMP
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 200, 300, 500 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 18.0, 30.0, 40.0 GHz
    • V.S.W.R.
    • 1.5 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500, 1000
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • 0.085 Inch Flexible Cable
    • Cable Outer Diameter
    • 1.44, 2.5 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Green, Blue
    • Type 1 Mating Face Connector
    • SMP, SMA, SMP(FD), SMP(SB)
    • Type 2 Mating Face Connector
    • SMP, 2.92mm
    • Return Loss
    • Connector Type Details
  • SMP3
    Recommended

    SMP3 Series

    Compact Push-on, SMP3 IEC Standard-Compliant Coaxial Connector
     

    1 Complies with IEC 61169-69 Standard
    2 Panel-mount, 2-hole screw-type flange — ideal for RF device interfaces
    3 Coaxial connectors that are 45% smaller than SMP and 30% smaller than SMPM
    4 Non-magnetic design

    • Connector Type
    • Receptacle
    • Parts
    • Generic Type
    • SMP3
    • Industry Standard
    • IEC
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 15.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
  • SMPM
    Recommended

    SMPM Series

    Push-On Lock, SMPM Coaxial Connectors in MIL Standard

    1. Features : Up to 65GHz
    2. Push-On which could excel the operability, lock system
    3. Compliant to SMPM in MIL Standard

    • Connector Type
    • Receptacle, Adapter
    • Parts
    • Generic Type
    • 1.85mm, SMPM
    • Industry Standard
    • MIL
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 65.0 GHz
    • V.S.W.R.
    • 1.9, 2.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500
    • Mounting Style
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • SMPM, SMPM(FD), SMPM(SB)
    • Type 2 Mating Face Connector
    • SMPM, 1.85mm
    • Return Loss
    • Connector Type Details
  • SMP-TM
    Recommended

    SMP-TM Series

    SMP Coaxial Connectors MIL Standard Compliant/Non-reflective Terminator

    1. Excellent High Frequency performance
    2. Easy push-on lock
    3. Wide variations
    4. MIL Standard compliant (MIL-STD-348B)
    5. RoHS2 compliant
    6. Halogen-free

    • Connector Type
    • Jack
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 30.0 GHz
    • V.S.W.R.
    • Sensitivity
    • Attenuation
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • 100
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
Results:13items