Global icon

Results:353items
  • GT8E

    GT8E Series

    2.0mm Pitch, Wire-to-Board, Wire-to-Wire Connector

    1.Use of an formed dimple construction at the contact portion, serves to prevent oxidation of the contact portion.
    2.Design prevents mis-insertions.
    3.Stress resisting design.
    4.SMT type pin header with pin-in-hole type metal fittings improves PCB retention. High PCB retention force.

     

    • Connector Type
    • Header, Plug, Jack, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 10, 12, 14, 16, 20, 24
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 7.1, 7.9, 8.6, 10.55, 12.0, 12.6, 12.9, 13.0, 13.7, 14.4, 14.6, 15.6, 16.6, 17.8, 18.4, 18.55, 18.8, 19.4, 20.6, 21.4, 21.85, 22.4, 23.3, 24.6, 25.3, 26.4, 27.25, 27.45, 28.4, 28.6, 30.0, 30.2, 31.25, 34.0, 34.2, 35.3, 36.4, 36.45 mm
    • Connector Width
    • 9.5, 9.95, 10.0, 11.0, 11.1, 21.8 mm
    • Connector Height
    • 5.7, 6.0, 6.9, 7.0, 7.6, 9.83, 10.0, 10.23, 11.95, 12.0, 12.1 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • 20, 22, 28
    • Recommended Max. Wire Size (AWG)
    • 20, 24, 28
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
    • Housing
  • H.FL

    H.FL Series

    SMT Low Profile Small Coaxial Connector

    1. Compact 50Ω Coaxial Connector
    2. Ultra-fine Coaxial (Fluorinated Resin Insulated) Cables
    3. RF Performance (up to 3GHz)
    4. Supports Automatic Mounting
    5. Clear, Tactile Lock
    6. RoHS2Compliant

    • Connector Type
    • Receptacle, Adapter, Others
    • Parts
    • Generic Type
    • SMA, H.FL
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 2.0, 3.0 GHz
    • V.S.W.R.
    • 1.2 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 50, 500
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold, Silver
    • Outer Contact Plating
    • Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.32, 1.37, 1.48, 1.49 mm
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
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Gray, Black
    • Type 1 Mating Face Connector
    • SMA_Plug, SMA_Jack
    • Type 2 Mating Face Connector
    • H.FL_Jack, H.FL_Plug
    • Return Loss
    • Connector Type Details
    • Accessory
  • HB

    HB Series

    BIAS TEE

    1. Cut DC and supply voltage
    DC bias (50 V, 2.5 A Max) can be supplied to the object to be measured without affecting high frequency characteristics.

    2. Mating part is SMA connector
    It has S M A connector (our company H M series, impedance Z = 50 Ω) at the fitting part.

    3. Secure high performance in broadband
    Low insertion loss of 0.3 dB or less is secured in a wide frequency band of 0.5 GHz to 1.8 GHz used frequency.
  • HD

    HD Series

    Solder Type D-subminiature Connector

    1. Compact and sturdy due to metal shell.
    2. Large solder cup enables use of wire up to 20AWG
    3. Glass filled P.B.T. resin insulator offers excellent resistance to heat and chemicals

    • Connector Type
    • Others
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • D-sub
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 9, 15, 25, 37, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 2.74, 2.76 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 3.0, 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0, 400.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 490.0, 560.0 V
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
    • Unit
  • HI

    HI Series

    IMPEDANCE PAD

    1. Wide band impedance converter
    It is an impedance converter of 50 Ω ⇔ 75 Ω that can be used in a wide band.

    2. Use F type for 75 ø connector
    For the connector on the 75 Ω side, F type is used, so you can connect directly to broadcast equipment without a conversion connector.

    3. DC block included
    We also have a type that incorporates a DC block circuit so that it can also be used for DC-applied equipment.
  • HIF2E

    HIF2E Series

    2.54mm Connector Directly Mounted on Board

    1. Directly Mounted on Board
    2. Variation in Number of Contacts --- 10, 14, 16, 20, 26, 30, 34, 40, 50, and 60
    3. Applicable Cable --- UL2651 AWG#28 flat cable
    • Connector Type
    • Plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 10, 14, 16, 20, 26, 30, 34, 40, 50, 60
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.54 mm
    • Contact Pitch
    • 2.54 mm
    • Connector Length
    • 17.17, 22.25, 24.79, 29.87, 37.49, 42.57, 47.65, 55.27, 67.97, 80.67 mm
    • Connector Width
    • 8.0 mm
    • Connector Height
    • 5.7 mm
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
    • Black, Gray
    • Wire Termination Method
    • IDC
    • Recommended Wire Type
    • Flat cable
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
  • HIF3B

    HIF3B Series

    Ribbon Cable Connector Compliant with MIL Standard

    1. Compliant with MIL Standard (MIL-C-83503)
    2. UL Approval Product
    3. Mechanism to Prevent Mis-insertion
    4. Applicable Cable UL2651 AWG#28 flat cable

    • Connector Type
    • Header, Plug, Socket, Contact, Others, Housing, Accessory
    • Parts
    • Cover case, Polarization key
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • MIL
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 6, 10, 14, 16, 20, 24, 26, 30, 34, 40, 50, 60, 64, 100
    • Rated Current
    • 1.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2, 4
    • Mounting Pitch
    • 2.54 mm
    • Contact Pitch
    • 2.54 mm
    • Connector Length
    • 12.19, 17.25, 17.27, 22.35, 24.8, 24.89, 26.92, 29.95, 29.97, 32.0, 35.05, 37.1, 37.55, 37.59, 39.6, 42.63, 42.67, 44.7, 47.75, 52.3, 55.35, 55.37, 57.4, 62.5, 68.04, 68.05, 68.07, 70.1, 80.77, 82.8, 85.85, 95.5, 100.6 mm
    • Connector Width
    • 6.0, 8.5, 9.0, 9.5, 27.3, 27.4, 29.3 mm
    • Connector Height
    • 7.0, 8.0, 9.0, 14.4, 18.0, 21.5, 27.3, 29.3 mm
    • Mounting Style
    • THT, Wire wrapping
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2, 0.76 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping, IDC
    • Recommended Wire Type
    • Discrete wire, Flat cable
    • Recommended Min. Wire Size (AWG)
    • 22, 26, 28, 30, 36
    • Recommended Max. Wire Size (AWG)
    • 20, 22, 24, 26, 32
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 60, 85 ℃
    • Operating Temperature Min.
    • -55, -30 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • HIF3BA-*PD

    HIF3BA-*PD Series

    In-line Type Ribbon Cable Connector

    1. In-line Type
    This connector can be used for internal wiring cable to cable within equipment.
    2. Compatibility
    This connector is compatible with HIF3A series as well as HIF3B series socket.
    3. Applicable Cable --- UL2651 AWG#28 flat cable
    • Connector Type
    • Plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 10, 16, 20, 26, 30, 34, 40, 50, 60, 64
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.54 mm
    • Contact Pitch
    • 2.54 mm
    • Connector Length
    • 31.98, 39.6, 44.68, 52.3, 57.38, 62.46, 70.08, 82.78, 95.48, 100.56 mm
    • Connector Width
    • 8.5 mm
    • Connector Height
    • 33.2, 35.2 mm
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
    • IDC
    • Recommended Wire Type
    • Flat cable
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
  • HIF3E

    HIF3E Series

    2.54mm Pitch Ribbon Cable Connector (Pin Header)

    1. Product Variation
    The straight type connector is connected vertical to the printed board, and the right angle type connector is connected horizontal to the printed board.
    2. Compatible with HIF3B series.
    • Connector Type
    • Header
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 8, 10, 12, 16, 18, 20, 26, 30, 34, 40, 50, 60
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.54 mm
    • Contact Pitch
    • 2.54 mm
    • Connector Length
    • 11.2, 13.7, 16.24, 21.3, 23.86, 26.4, 34.0, 39.1, 44.2, 51.8, 64.5, 77.2 mm
    • Connector Width
    • 6.6 mm
    • Connector Height
    • 13.8 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
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
  • HIF3F

    HIF3F Series

    Box type Pin Header to Prevent Mis-insertion

    1. Prevent to Reverse Insertion
    The pin header to prevent reverse insertion is equipped with contact protective walls to the HIF3E series.
    2. Compatibility
    This pin header is compatible with HIF3B series.
    • Connector Type
    • Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 2.54 mm
    • Mounting Pitch
    • 2.54 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • 10, 16, 20, 26, 30, 34, 40, 50, 60
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
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
  • HIF3FC

    HIF3FC Series

    2.54mm Pitch Low Profile Connector

    1. Flux Prevention
    HIF3FC series straight type takes complete flux tight measures.
    2. Low Profile
    The pin header is a low profile of height 9.2mm.
    The board to board clearance is 12.2mm for stacking connection.
    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 2.54 mm
    • Mounting Pitch
    • 2.54 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 8.9, 9.5 mm
    • Mated Height (Max.)
    • 8.9, 9.5 mm
    • Mated Height (STEP)
    • 8.9, 9.5 mm
    • Number of Positions
    • 10, 14, 16, 20, 26, 30, 34, 40, 50, 60, 64
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
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
  • HIF3H

    HIF3H Series

    2.54mm Pitch Board to Board Connector



    1. Product Variation

    Afford to connect the board to board horizontally or vertically.

    2. Compatibility

    Achieve combination with other HIF3H series.

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • UL
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 2.54 mm
    • Mounting Pitch
    • 2.54 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 4.5, 6.0, 9.5, 14.0 mm
    • Mated Height (Max.)
    • 4.5, 6.0, 9.5, 14.0 mm
    • Mated Height (STEP)
    • 4.5, 6.0, 9.5, 14.0 mm
    • Number of Positions
    • 4, 6, 8, 10, 12, 14, 16, 18, 20, 24, 25, 26, 30, 34, 40, 50, 60, 64
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • THT, Wire wrapping
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 1.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0, 300.0 V
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
  • HIF3M*W

    HIF3M*W Series

    MIL-DTL-83503 Compliant IDC Ribbon Cable Connectors

    1. MIL-DTL-83503 Compliant
    2. Wide Range of Configurations
    3. Mismating Prevention Design
    4. Superior Operability

    5. UL Certified (File E52653, Vol. 4, Sec. 2)

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • MIL
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 10, 14, 16, 20, 26, 30, 34, 40, 50, 60, 64
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.54 mm
    • Contact Pitch
    • 2.54 mm
    • Connector Length
    • 17.27, 22.35, 24.89, 29.97, 32.0, 37.1, 37.59, 39.6, 42.67, 44.7, 47.75, 52.3, 55.37, 57.4, 62.5, 68.07, 70.1, 80.77, 82.8, 85.85, 95.5, 100.6 mm
    • Connector Width
    • 6.0, 8.5, 9.0, 20.6, 26.6 mm
    • Connector Height
    • 9.0, 15.6, 18.0, 26.6, 27.3 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw, Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.15 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • IDC
    • Recommended Wire Type
    • Flat cable
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
  • HIF6

    HIF6 Series

    1.27mm Pitch Two-Piece Connector

    1. Product Variation
    Board to board type and insulation displacement type
    2. Broad applications
    HIF2E, HIF3B and HIF5 can be combined one other,because the 1.27mm pitch flat cable is used.
    3. Applicable Cables --- UL2651 AWG #28 flat cable
    4. Mis-insertion Preventive Structure
    • Connector Type
    • Header, Receptacle, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 20, 26, 32, 34, 40, 50, 52, 60, 68, 80, 100
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.27 mm
    • Contact Pitch
    • 1.27, 2.54 mm
    • Connector Length
    • 18.55, 20.95, 22.36, 24.76, 26.17, 27.44, 28.57, 29.84, 30.95, 31.25, 33.65, 34.76, 37.6, 38.57, 38.87, 39.84, 40.0, 41.27, 43.65, 43.95, 46.35, 49.53, 50.0, 51.27, 51.43, 56.35, 56.65, 59.05, 61.43, 69.05, 69.35, 71.75, 81.75 mm
    • Connector Width
    • 7.2, 8.0, 8.5, 15.5, 16.5, 28.7 mm
    • Connector Height
    • 5.5, 8.5, 8.8, 11.5, 11.8, 24.7 mm
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
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • IDC
    • Recommended Wire Type
    • Flat cable
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
  • HNC

    HNC Series

    2.5mm Pitch Connector for Discrete Wire Connection

    1. Positive Lock
    2. Low Profile
    3. Mechanism to Prevent Misinsertion
    4. Tin and Gold Plating Variations Available

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 12
    • Rated Current
    • 2.0, 3.0 A
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
    • 2.5 mm
    • Contact Pitch
    • 2.5 mm
    • Connector Length
    • 12.4, 12.5, 14.9, 15.0, 17.4, 17.5, 19.9, 20.0, 22.5, 27.4, 27.5, 35.5, 37.0 mm
    • Connector Width
    • 4.3, 4.5, 8.0 mm
    • Connector Height
    • 4.3, 8.0, 15.2 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.3, 1.0, 2.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 26, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 26
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
    • -25 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • HR10

    HR10 Series

    High Performance Miniature Circular Connectors

    1. A Simple, Yet Highly Reliable Design for Compact, High Density Applications
    2. Extremely Easy Mating/ Unmating Operations
    3. Compatible Variations

    4. High Speed Transmission

     Supports Cat.5e(1Gbps) high speed Ethernet

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 150.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 140.0, 200.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4, 5, 6, 10, 12, 20
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 7, 10, 13 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • 10.0 mΩ Max.
    • Withstanding Voltage
    • 300, 500 V Max.
    • Locking Style
    • Screw, Push-pull
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.0, 9.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold, Silver, Tin
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
  • HR12

    HR12 Series

    High Performance Miniature Circular Connectors

    1.Snap lock allows for easy insertion and extraction and prevents the accidental un-mating of the connector due to vibration or impact.
    2.The plug diameter range from 12mm dia. to 16mm dia., and satisfies the need for small-size, light-weight and high-density electronic components.
    3.Equipped with internal metal parts and a shielding mechanism, the HR12 (20-contacts) and HR212 feature enhanced protection against EMI.
    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Spacer
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 1.0, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 140.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 5, 8, 10, 20
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 10, 14 mm
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -15 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Snap-in lock
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 4.8, 6.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold, Silver, Tin
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
    • Accessory
  • HR31

    HR31 Series

    Interface Connectors for Factory Automation Network

    1. DeviceNet Compliant
    2. Screw-lock style
    3. Snap-lock Style
    4. Commercially available tools may be used
    5. Protected contacts
    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 12.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 350.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 5
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 100 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 2000 V Max.
    • Locking Style
    • Snap-in lock
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 4.6 mm
    • Mating/Unmating Cycles
    • 100, 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
  • HRM

    HRM Series

    MIL/IEC Standard SMA Connector

    1. High Performance
    2. Small Size, Light Weight and Robust
    3. High Reliability
    4. Vriations
    5. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack, Adapter, Others
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • MIL, IEC
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 50, 100, 200, 250, 300, 350, 400, 500, 600 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 1.0, 3.0, 6.0, 7.0, 8.0, 10.0, 12.0, 12.4, 18.0, 20.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 1000
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Passivate
    • Recommended Coaxial Cable
    • 0.085 Inch Semi-Flexible Cable, 0.085 Inch Semi-Rigid Cable, 0.141 Inch Semi-Rigid Cable, 1.5D-2V, 1.5D-2W, 1.5D-HQ.SUPER, 1.5D-HQEV, 1.5D-HQEW, RG-142B/U, RG-405, RG-55/U, 1.6mm Semi-Rigid Cable
    • Cable Outer Diameter
    • 1.32, 1.37, 1.79, 2.9 mm
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
    • 0.141 inch Semi-rigid cable, RG-142B/U, RG-55/U, 0.085 inch Semi-flexible cable, Flexible cable, 0.085 inch Semi-rigid cable, 1.6 mm Semi-rigid cable, 1.5D-HQ.SUPER, 1.5D-2W, 1.5D-2V
    • Operating Temperature Max.
    • 85, 125 ℃
    • Operating Temperature Min.
    • -55, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Brown, Black, Gray
    • Type 1 Mating Face Connector
    • Jack, Plug
    • Type 2 Mating Face Connector
    • Jack, Plug, SMA-compatible Push-on Plug
    • Return Loss
    • Connector Type Details
    • Plug receptacle, Accessory
Results:353items