Global icon

Tablet PCs

Tablet PCs



Standard ZIF

  • FH58

    Recommended

    0.2/0.25mm Pitch, Height 0.9mm,Top and Bottom Contact, Back Flip

  • FH64MA

    Recommended

    0.25mm Pitch, Height 0.5mm Top Contact, Back Flip

  • 0.5mm Pitch, 1.0mm Height, Top and Bottom Contact, Back Flip

One Action Lock

  • FH62

    Recommended

    0.25mm Pitch, 1.1mm High, Top Contact, High FPC Retention Force

  • 0.5mm Pitch / 1.0mm Height, One Action Lock, Top & Bottom Contact, FPC Connector

FPC-to-Board

  • BK13

    Recommended

    0.35mm Pitch, 0.6 to 2.0mm Stacking Height, 1.9mm Width, Hybrid FPC-to-Board Connector Supporting 5A

  • BK35

    Recommended

    0.35mm Pitch / 2.2mm Depth / 0.6mm Stacking Height High-Frequency, High-Speed, Shielded, Power/Signal Hybrid FPC-to-Board Connector

  • BM29

    Recommended

    Ultra-Small, Power & Signal Hybrid, Board to Board / FPC to Board with 3A Max.

  • BM55

    Recommended

    0.3mm Pitch, 0.5 to 0.8mm Stacking Height, 1.5mm Depth, Ultra Compact, Hybrid, FPC-to-Board Connector

USB Type-C

  • CX

    Recommended

    The Next-Generation USB Standard USB Type-C™ Connectors

RF Cable

  • X.FL

    Recommended

    0.94mm/1.2mm Mated Height Low-Profile, Lightweight and Compact SMT Coaxial Connectors

Micro Wire to Board

  • DF57

    Recommended

    [SnapBee™] Low Profile Swing-Lock Wire-to-Board for Power (UL/CSA Certified)

  • DF65

    Recommended

    [SnapBee™]1.7mm Pitch, Low Profile Wire-to-Board Power Supply Connectors

Product list for this solution