DF51
Recommended[SignalBee™] 2mm Pitch, Positive Lock Wire-to-Board Connector (UL,C-UL Listed)
-
DF51K
Recommended[SignalBee™] 2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)
-
DF60
Recommended[EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)
-
HVH-280
RecommendedHigh Current Power Connector for Internal Automotive Connection,Heat Resistant up to 125℃
-
ZE05
RecommendedHigh Heat and Vibration Resistance, 0.5 Size, 2mm pitch Automotive Interface Connector
I/O
-
CX
RecommendedThe Next-Generation USB Standard USB Type-C™ Connectors
-
EM30MSD
RecommendedService Plug for 200A Applications
-
GT32
RecommendedAutomotive Shielded Connectors for High Speed Transmission
-
HVH-280(Waterproof)
RecommendedAutomotive High Voltage Waterproof Connector
-
IX
Recommended[ix Industrial™] IEC Standard Compliant Next-Generation Industrial Transmission Connector
-
LF
RecommendedShielded Small Waterproof Connector
-
POK15
Recommended14mm Mated Height, RF Wire-to-Board Connector for Automotive
-
POK16
Recommended7.4mm Mated Height RF Board-to-Board Connector for Automotive
Board-to-Board
-
FX23
Recommended[FunctionMAX™] 0.5mm Pitch, Power & Signal Hybrid, Floating, High-Speed
-
FX23L
Recommended[FunctionMAX™] High-speed Transmission 0.5mm Pitch Board-to-Board Floating Connector
-
FX26
Recommended[FunctionMAX™] 140℃ Heat and Vibration Resistant Board-to-Board Floating Connector
-
FX30B
Recommended[FunctionMAX™] 25A Max., Position Misalignment Absorption, Power Supply for Board-to-Board