Global icon

Home Series Name
Results:10items
  • HR25A
    Recommended

    HR25A Series

    Miniature Push-Pull Circular Connectors

    1. Small size – high density
    2. Simple push-in/ pull-out mating / un-mating
    3. Several mounting number of positions, styles and terminations
    4. Metal shells
    5. RoHS compliant

    • Connector Type
    • Plug, Receptacle, Jack
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • CAT5e
    • Rated Current
    • 1.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 42.0 V
    • Number of Positions
    • 4, 6, 8, 12, 16, 20
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 100 V Max.
    • Locking Style
    • Push-pull
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel
  • HR34B
    Recommended

    HR34B Series

    Push-on Bayonet Lock Small Waterproof Connector

    1. Water and Dust Protection
    2. Easy and Precise Mating
    3. Multi-Directional Cable Exit
    4. Safty Standards

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Rated Current
    • 3.0, 5.0 A
    • Rated Voltage (AC)
    • AC 200.0, 400.0 V
    • Rated Voltage (DC)
    • DC 250.0, 400.0 V
    • Number of Positions
    • 4, 10
    • Remarks on Number of Positions
    • 1 ground terminal
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -20 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • 20.0 mΩ Max.
    • Withstanding Voltage
    • 900, 2000 V Max.
    • Locking Style
    • Push-on Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 9.0 mm
    • Mating/Unmating Cycles
    • 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal, Plastic
    • Finish on Shell
    • Chrome
  • IX
    Recommended

    IX Series

    [ix Industrial™]

    IEC Standard Compliant Next-Generation Industrial Transmission Connector

    Multi-purpose small-sized I/O connector for industrial machinery.
    Conforms to IEC Standard IEC 61076-3-124
    Compact size, robust and supports high speed.
    High EMC resistance.

    1. Contributes to size reduction
    2. Single action lock design
    3. Robust design resistant to prying forces
    4. High EMC Resistance
    5. High Data Rate Transmission
    6. PIP (Pin-In-Paste) mounting 

    • Connector Type
    • Plug, Receptacle, Jack, Adapter
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Performance Characteristics
    • CAT6A
    • Transmission Rate
    • 10.0 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 8, 10
    • Remarks on Number of Positions
    • Contact Pitch
    • 1.0 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 3.0 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 60.0 V
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Soldering, IDC
    • Recommended Min. Wire Size (AWG)
    • 22, 25, 28
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 26
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
  • LF
    Recommended

    LF Series

    Shielded Small Waterproof Connector

    1. Small, Robust Design
    2. Bayonet Lock
    3. Waterproof : IP67/IP68* Compliant
    4. Easy Shielding Termination
    5. Easy Assembly
    6. Wide Variety of Configurations
    7. High Speed Transmission
    8. Safety Standard Certified
    9. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack, Accessory
    • Parts
    • Flange, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • CAT5e
    • Rated Current
    • 2.0, 4.0, 5.0, 10.0 A
    • Rated Voltage (AC)
    • AC 30.0, 60.0, 125.0 V
    • Rated Voltage (DC)
    • DC 42.0, 60.0, 125.0, 175.0 V
    • Number of Positions
    • 3, 4, 6, 11, 12, 20
    • Remarks on Number of Positions
    • Hybrid 11pos. : Power 4pos. 10A, Signal 7pos. 2A, Hybrid 6pos. : Power 2pos. 4A, Signal 4pos. 1A
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 300, 1250 V Max.
    • Locking Style
    • Friction, Screw, Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.3, 8.7 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
  • PQ50
    Recommended

    PQ50 Series

    Power Supply/Signal Connectors for Industrial Equipment

    [Non-Waterproof Type] PQ50/PQ50S Series
    1. Side locking spring design delivers a clear tactile click.
    2. Strengthened Cable Clamps
    3. Different cover options.A robust, enhanced, shielded die-cast shell is available
        on the PQ50-20pos. /PQ50S-36pos. or a engineered, light weight plated plastic resin
        shell for the PQ50S-48pos.
    4. Coding key system provides flexibility with multiple options.
    5. Rear mounted panel shell is available.
    6. Reliable ground connection design.
    7. Supports NFPA79 compliant cables (with 600V capability).

    [Waterproof Type] PQ50W Series
    1. Water Resistant (IP65)
    2. Special locking design.
    3. Rear mounted unit offers easy operations.
    4. Metal plated cover with engineering plastic resin adds strength and EMI protection.
    5. Independent ground contact design.
    6. Coding Key System Provides Flexibility with Multiple Options

    [Contact Variations]
    1. Available Contact Options
    2. Lance Protection Design
    3. Sequential Contacts of Different Length are Available
    4. Highly Reliable Contact Design
    5. Can Use Contacts Between Multiple Series

    • Connector Type
    • Plug, Receptacle, Contact, Accessory, Others
    • Parts
    • Cover case, Shell, Clamp, Dummy pin
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 65
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 20, 36, 48, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 12.5, 19.0, 30.0, 125.0 A
    • Rated Voltage (AC)
    • AC 300.0, 600.0 V
    • Rated Voltage (DC)
    • DC 300.0, 600.0 V
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 15, 18, 22, 28
    • Recommended Max. Wire Size (AWG)
    • 14, 16, 18, 20, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
  • HR08D

    HR08D Series

    Small, Waterproof, Push-On Bayonet Lock Connectors


    1. Simplified mating operations

    2. Waterproof structure

    3. Adjustable cable direction

    4. Variations available

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 3.0 A
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (DC)
    • DC 250.0 V
    • Number of Positions
    • 2, 10
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -20 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 900, 1500 V Max.
    • Locking Style
    • Push-on Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 6.1, 6.5, 6.9, 8.5 mm
    • Mating/Unmating Cycles
    • 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel
  • HR10

    HR10 Series

    High performance, compact circular connectors

    1. Simple, yet highly reliable design for compact, high density applications
    2. Extremely easy mating/unmating operations

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0 A
    • Rated Voltage (AC)
    • AC 100.0, 150.0 V
    • Rated Voltage (DC)
    • DC 140.0, 200.0 V
    • Number of Positions
    • 4, 5, 6, 10, 12, 20
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • Contact Resistance
    • 10.0 mΩ Max.
    • Withstanding Voltage
    • 300, 500 V Max.
    • Locking Style
    • Screw, Push-pull
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.0, 9.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
  • HR22

    HR22 Series

    High Performance, Compact Circular Connectors

    1. Both waterproof and non-waterproof types are available
    2. Waterproof performance (IP67, IP68 in mated condition)
    3. Both crimp and solder type termination are available
    4. The receptacle features a jam nut configuration at the front, which allows for easy panel mounting.
    5. The jack connector can also be used as a panel jack

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • DC 140.0 V
    • Number of Positions
    • 20
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Screw
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 8.5, 10.0 mm
    • Mating/Unmating Cycles
    • 100
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel
  • PQ50WA

    PQ50WA Series

    Waterproof Power Supply/Signal Hybrid Connectors for Industrial Equipment

    1. Combining Power and Signal Lines in a Single Connector
    2. Supports a Wide Range of Cable Sizes
    3. Easily Attached and Detached One Action Lever Lock
    4. Independent Isolation Walls Protect Each Contact
    5. Rear Insertion Unit
    6. Waterproof (IP67) and Safety Standard (UL, C-UL) Compliant

    [Crimp Contact]
    1. Contact Variations for Different Applications
    2. Lance Protection Design
    3. Highly Reliable Contact Design
    4. Small, Highly Conductive Contacts
    5. Compatible with Both Automatic Crimping Machines and Hand Tools
    6. Can Use Contacts Between Multiple Series

    • Connector Type
    • Housing, Accessory, Others
    • Parts
    • Cover Case, Panel Case, Dust Cap, Gasket Clamp, Drip-proof Sheet Cover
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 100
    • Number of Positions
    • 25, 44, 46
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Locking Style
    • Lever-lock
    • Rated Current
    • 19.0, 30.0 A
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (DC)
    • DC 600.0 V
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 14, 22, 28
    • Recommended Max. Wire Size (AWG)
    • 14, 16, 28
    • Recommended Min. Wire Size (mm²)
    • 0.08, 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 1.25, 2.0 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Cable Color
  • PQ50WT

    PQ50WT Series

    Waterproof Power Supply/Signal Hybrid Connectors for Industrial Equipment

    1. Combining Power and Signal Lines in a Single Connector
    2. Original Branch Contact Design, Supports a Wide Range of Cable Sizes
    3. Easily Attached and Detached One Action Lever Lock
    4. Independent Isolation Walls Protect Each Contact
    5. Rear Insertion Unit
    6. Waterproof (IP67) and Safety Standard (TÜV, UL, C-UL) Compliant

    [Crimp Contact]
    1. Contact Variations for Different Applications
    2. Lance Protection Design
    3. Highly Reliable Contact Design
    4. Small, Highly Conductive Contacts
    5. Compatible with Both Automatic Crimping Machines and Hand Tools
    6. Can Use Contacts Between Multiple Series

    • Connector Type
    • Contact, Housing, Accessory, Others
    • Parts
    • Cover Case, Screw, Panel Case, Gasket Clamp, End Bell Cap, Dust Cap
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 100, 500
    • Number of Positions
    • 4, 8, 12, 54
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Lever-lock
    • Rated Current
    • 12.5, 30.0 A
    • Rated Voltage (AC)
    • AC 300.0, 600.0 V
    • Rated Voltage (DC)
    • DC 300.0, 600.0 V
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 12, 18, 22, 28
    • Recommended Max. Wire Size (AWG)
    • 10, 14, 16
    • Recommended Min. Wire Size (mm²)
    • 0.08, 0.3, 3.5 mm²
    • Recommended Max. Wire Size (mm²)
    • 1.25, 2.0, 5.5 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55, -40 ℃
    • Cable Color
Results:10items