Global icon

Results:11items
  • DF51
    Recommended

    DF51 Series

    [SignalBee™]

    2mm Pitch, Positive Lock, Wire-to-Board Connector (UL, C-UL Standard Certified Product)

    1. Positive Lock for Reliable Connection
    2. Wide Variation for Flexible Design
    3. Secure Side-locking design
    4. Prevents incorrect mating
    5. Uses the same contacts and crimping tools as DF11 Series
    6. Suitable for potting
    7. Branch Adapter
    8. Composite Branch Adapter
    9. UL, C-UL Certified

    • Connector Type
    • Header, Plug, Socket, Adapter
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
    • Rated Current
    • 2.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 10.8, 11.1, 12.8, 13.1, 14.8, 15.0, 15.1, 16.2, 16.4, 16.8, 17.0, 17.1, 17.5, 18.2, 18.4, 18.8, 19.0, 19.1, 19.5, 20.2, 20.4, 20.8, 21.0, 21.1, 21.5, 22.2, 22.4, 23.0, 23.1, 23.5, 24.2, 24.4, 25.0, 25.1, 25.5, 26.2, 26.4, 27.0, 27.1, 28.4, 29.0, 29.1, 29.8, 30.4, 31.0, 31.1, 32.4, 33.0, 33.1, 34.4, 35.0, 35.1, 36.4, 37.0, 37.1, 38.4, 39.0, 40.4, 41.0, 42.4 mm
    • Connector Width
    • 4.4, 5.25, 5.4, 7.2, 7.3, 8.4, 10.14, 10.9, 11.9, 12.0, 21.85 mm
    • Connector Height
    • 4.5, 7.3, 8.4, 10.15, 10.7, 15.15, 16.4, 17.1 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF51K
    Recommended

    DF51K Series

    [SignalBee™]
    2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)

    1. Wide-Ranging Options to Meet Diverse Customer Needs
    2. Center Lock Design for High-Density Mounting and Easy Operation
    3. Secure Mating with Clear Tactile Click
    4. High contact reliability with long effective mating length and 2-point contact design
    5. Prevents Incorrect Mating
    6. Suitable for Potting
    7. Compatible Crimping Tools
    8. UL, C-UL certified

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
    • Rated Current
    • 0.5, 2.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0, 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 6.8, 7.2, 8.8, 9.2, 9.4, 10.8, 11.2, 12.8, 13.2, 13.4, 14.8, 15.2, 16.8, 17.2, 17.4, 18.8, 19.2, 20.8, 21.2, 21.4, 22.8, 23.2, 24.8, 25.2, 26.8, 27.2, 28.8, 29.2, 30.8, 31.2, 32.8, 33.2, 35.4 mm
    • Connector Width
    • 6.6, 7.35, 7.7, 8.75, 9.35, 9.7, 10.15, 11.9, 12.0, 12.05 mm
    • Connector Height
    • 6.3, 6.6, 8.4, 8.75, 9.1, 9.7 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.1, 0.2, 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 30
    • Recommended Min. Wire Size (mm²)
    • 0.055, 0.089, 0.342 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.055, 0.221, 0.342 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF62
    Recommended

    DF62 Series

    Slim In-Line/THT Connectors

    1. The slim, sleek design and smooth contour combine to complete connections
    in tight spaces.
    2. Secure Lock Mechanism
    3. Reliable Contact Design
    4. Robust Contact Design
    5. Multiple Variations Available
    6. Applicator Sharing

    • Connector Type
    • Header, Plug, Socket, Contact, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 9, 13, 24
    • Rated Current
    • 1.0, 2.0, 2.5, 3.0, 4.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2, 3, 4, 5
    • Mounting Pitch
    • 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 4.9, 6.0, 7.1, 7.3, 7.65, 8.2, 9.1, 9.3, 10.4, 11.3, 11.5, 12.3, 13.4, 13.5, 14.5, 15.4, 15.7, 18.7 mm
    • Connector Width
    • 4.9, 6.0, 9.55, 11.8, 13.8, 16.05, 19.5, 23.5 mm
    • Connector Height
    • 5.08, 5.3, 5.65, 7.08, 7.3, 7.65, 7.8, 8.8, 9.08, 9.3, 9.65, 10.8, 11.08, 11.3, 11.65, 12.9, 13.08, 13.3, 13.65, 14.9 mm
    • Mounting Style
    • THT
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.76, 1.0 μm
    • Housing Color
    • Red, Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22, 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40, -35 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • FH52K
    Recommended

    FH52K Series

    0.5mm/1mm Pitch 2mm Height 125℃ Heat Resistant FPC/FFC Connector


    1. 125℃ heat resistant connector to satisfy sever automotive requirements
    2. Robust lock structure with unique contact design
    3. Increased FPC/FFC retention force with tabs
    4. Easy visual inspection and enhanced PCB retention force by L-shaped metal fittings
    5. Board area under the connector is available for PCB patterning
    6. Compatible with automatic mounting
    7. RoHS compliant, Halogen-free product
    8. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 8.1, 9.1, 10.1, 11.1, 12.6, 14.1, 15.1, 16.1, 17.1, 17.6, 18.1, 20.1, 21.1, 22.1, 25.1, 27.6, 30.1, 35.1, 39.1, 45.1 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.7 mm
    • Actuator method
    • Front
    • Number of Positions
    • 6, 8, 10, 12, 15, 18, 20, 22, 24, 25, 26, 30, 32, 34, 40, 45, 50, 60, 68, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • MIPI D-PHY ver. 1.2, HDMI 1.4a, eDP ver. 1.3
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH63S
    Recommended

    FH63S Series

    0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock, 
    105 ℃ Compatible, FPC/FFC/Shielded FFC Connector

    1. Automatic one action locking design
    2. Dust prevention
    3. Supports FPC/FFC/Shielded FFC
    4. High FPC retention force
    5. FPC/FFC mating detection
    6. Environmental compatibility

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 12.7, 17.7, 22.7, 27.7, 32.7, 37.7 mm
    • Connector Height
    • 2.8 mm
    • Connector Width
    • 5.15 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC/FFC, Shielded FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.15 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.15 mm
    • Actuator method
    • Number of Positions
    • 10, 20, 30, 40, 50, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.0, V-by-One HS, eDP1.3, HDMI 1.4a
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FX2B
    Recommended

    FX2B Series

    1.27mm Pitch Multi-Function Two Piece, Wire-to-Board Connectors

    Wire-to-Board Type
    (1) Positive lock with easy operation
    (2) Applicable cable/ 28 AWG

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 20, 32, 40, 52, 60, 68, 80, 100
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.27 mm
    • Contact Pitch
    • 1.27 mm
    • Connector Length
    • 18.05, 25.67, 27.83, 30.33, 30.75, 35.45, 37.95, 38.37, 40.53, 43.03, 43.45, 48.15, 48.53, 50.65, 53.23, 55.73, 56.15, 58.31, 60.81, 65.93, 68.43, 68.85, 78.63, 81.13 mm
    • Connector Width
    • 7.0, 15.0 mm
    • Connector Height
    • 7.5, 8.75, 12.5, 19.1 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Yes
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • IDC
    • Recommended Wire Type
    • Flat cable
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • FX30B
    Recommended

    FX30B Series

    [FunctionMAX™]

    13 to 25A Compatible, Position Misalignment Absorption Type
    Power Supply Connector for PCB Connections

    1. Contact Pitch: 3.81mm, 7.62mm
    2. Current Capacity: 13-25A/pin
    3. Connection Type: Parallel, Coplanar, Right Angle
    4. No. of Pos.: 2 / 3 / 4 / 5pos.
    5. Position Misalignment Absorption Range:±0.3 mm
    6. Effective Mating Length: 2mm
    7. Multi-point Contact Design
    8. Low Insertion / Extraction Force
    9. Robustness
    10. Large Guide For Superior Mating Ability
    11. Protected mating face design
    12. UL, C-UL and TÜV certified.

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 3.81, 7.62 mm
    • Mounting Pitch
    • 3.81, 7.62 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 2, 3, 4, 5
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • ± 0.3 mm
    • Effective Mating Length(Z)(mm)
    • ± 2.0 mm
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 10.0, 20.0, 22.0, 23.0, 24.0, 25.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0, 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0, 600.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • DF50A

    DF50A Series

    [SignalBee™]

     

    1mm Pitch, Positive Lock, Wire-to-Board Connector
    *Single row connevtors.
    ​​​​​​​
    1. Secure lock with clear tactile click
    2. Robust design resists prying
    3. Robust and reliable lance design
    4. Vacuum pick up area is provided, no suction cap needed
    5. Compatible with 26 to 32 AWG

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16
    • Rated Current
    • 1.0, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 3.95, 4.95, 5.25, 5.95, 6.25, 6.81, 6.95, 7.25, 7.81, 7.95, 8.25, 8.81, 8.95, 9.25, 9.81, 9.95, 10.25, 10.81, 10.95, 11.25, 11.95, 12.25, 12.81, 12.95, 13.25, 13.95, 14.25, 14.81, 14.95, 15.25, 15.95, 16.25, 16.81, 16.95, 17.25, 17.95, 18.25, 19.25, 20.81 mm
    • Connector Width
    • 5.67, 6.85, 7.6 mm
    • Connector Height
    • 6.0, 6.08, 7.05 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.76 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 32
    • Recommended Max. Wire Size (AWG)
    • 26
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • FX20

    FX20 Series

    [FunctionMAX™]

    0.5 mm Pitch, Board to Board Connector with Floating Structure

    1. 0.5 mm pitch
    2. Connection type: Right angle / Vertical
    3. Pin counts : 20, 40, 60, 80, 100, 120 and 140
    4. Floating range: ± 0.6 to 0.8 mm in the X direction and +/- 0.6 mm in the Y direction
    5. A double beam contact structure produces a highly reliable contact (Refer to the figure on the right)
    6. Current capacity: 0.5 A per pin
    7. Effective mating length of 1.5 mm
    8. No conductive trace surface is not specified
    9. Contains the vacuum pick up area needed to allow automatic mounting
    10.Self-aligning and self-guiding structure

     

    • Connector Type
    • Header, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 15.0, 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120, 140
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • HIF3M*W

    HIF3M*W Series

    MIL-DTL-83503 Compliant IDC Ribbon Cable Connectors

    1. MIL-DTL-83503 Compliant
    2. Wide Range of Configurations
    3. Mismating Prevention Design
    4. Superior Operability

    5. UL Certified (File E52653, Vol. 4, Sec. 2)

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • MIL
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 10, 14, 16, 20, 26, 30, 34, 40, 50, 60, 64
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.54 mm
    • Contact Pitch
    • 2.54 mm
    • Connector Length
    • 17.27, 22.35, 24.89, 29.97, 32.0, 37.1, 37.59, 39.6, 42.67, 44.7, 47.75, 52.3, 55.37, 57.4, 62.5, 68.07, 70.1, 80.77, 82.8, 85.85, 95.5, 100.6 mm
    • Connector Width
    • 6.0, 8.5, 9.0, 20.6, 26.6 mm
    • Connector Height
    • 9.0, 15.6, 18.0, 26.6, 27.3 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw, Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.15 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • IDC
    • Recommended Wire Type
    • Flat cable
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • MDF7

    MDF7 Series

    2.54mm Pitch Bottom Entry Type Connector

    1. Board to Board Size Freely Settable
    2. Integrity of Parts Mounted Surface
    3. Wide Variation
    Single-row product, double-row product, tin plated and gold plated products are lined up.
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • UL
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 2.54 mm
    • Mounting Pitch
    • 2.54 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 2.54, 15.0 mm
    • Mated Height (Max.)
    • 5.5, 15.0 mm
    • Mated Height (STEP)
    • 15.0 mm
    • Number of Positions
    • 3, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 30, 34, 60
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 30, 50
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold, Tin
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Connector Type Details
Results:11items