Global icon

Power Units

Power Units

Wire-to-Wire for Signal

  • DF51

    Recommended

    [SignalBee™] 2mm Pitch, Positive Lock Wire-to-Board Connector (UL,C-UL Listed)

  • DF51K

    Recommended

    [SignalBee™] 2mm Pitch, Center Lock, Wire-to-Board Connector (UL/C-UL Listed)

  • DF62

    Recommended

    [SignalBee™] Slim In-Line/THT Connectors

  • FH52K

    Recommended

    0.5mm Pitch, 2mm Height Bottom Contact, Front Flip 125 ℃ Compatible

  • FX2B

    Recommended

    1.27mm Pitch Multi-Function Two Piece, Wire-to-Board Connectors

more

Wire-to-Wire for Power

  • FX30B

    Recommended

    [FunctionMAX™] 25A Max., Position Misalignment Absorption, Power Supply for Board-to-Board

Power Distribution

  • DF60

    Recommended

    [EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)

  • EF2

    [ZERO SCREW™] up to 500A ZERO SCREW Terminal Block

Battery Module Connection

  • DF60

    Recommended

    [EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)

  • PS4

    Recommended

    High Current Connector for Busbar Applications

  • EF2

    [ZERO SCREW™] up to 500A ZERO SCREW Terminal Block

  • Single Pos. Snap-In Lock Power Connectors up to 90A

  • PS2

    330A Plug-In Connectors for Storage Battery Applications

more
Product list for this solution