Ultrasonographs

Series overview by part
MicroCoax Cable Connector

DF36 Series
0.4mm Pitch, Vertical Mating, Micro-Coaxial Cable Connector

DF56 Series
0.3mm Pitch, Vertical Mating, Micro-Coaxial Connectors

DF80 Series
0.5mm Pitch Vertical Mating for Thin Wire Coaxial Cable

DF81 Series
0.4mm Pitch, Horizontal Mating, Board-to-Micro-Coaxial Cable
I/O
FPC/FFC

FH28K Series
0.5mm Pitch, Height 2.55mm Lower Contact, Front Flip 125 ℃ Compatible

FH35C Series
0.3mm Pitch, 0.9mm Height, Back Flip, Top and Bottom Contact

FH48 Series
0.5mm Pitch, Height 6.18mm Vertical Connection Shield FFC only

FH58 Series
0.2/0.25mm Pitch, Height 0.9mm,Top and Bottom Contact, Back Flip

FH72 Series
0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

FH29 Series
0.2mm Pitch, Height 1.2mm Bottom Contact, Front Flip

FH41 Series
0.5mm Pitch, Height 2.5mm Lower Contact, Front Flip Shield FFC only
Board-to-Board

DF37 Series
0.4mm Pitch, 0.98/1.5mm Height, Board to Board / FPC to Board

DF40 Series
0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector

ER8 Series
[FunctionMAX™] PCIe Gen.4 High Speed Transmission (16+Gbps), 0.8mm Pitch, Board-to-Board Connectors

FX18 Series
[FunctionMAX™] High Speed Transmission, 0.8mm Pitch for PCB Connections

EX Series
0.8mm Pitch, Connectors for Medical and Industrial Applications

FX10 Series
[FunctionMAX™] High Speed Transmission, 0.5mm Pitch for PCB Connections

FX11 Series
[FunctionMAX™]0.5mm Pitch 2.0-3.0mm Height with Ground Plate High-Speed Board-to-Board