Global icon

Results:12items
  • DH
    Recommended

    DH Series

    High speed transmission, 1 mm pitch Small Interface Connector

     

    1. Small Design (Mating face area reduced by approximately 50% compared to Hirose's half pitch connector)

    2. Robust Design

    3. Excellent Shielding for EMI Prevention

    4. Wide Variation

    5. High Speed Data Transmission

     

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Lock screw, Cover case, Clamp metal, Cover case screw, Dust cap
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 2.5 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 1000
    • Number of Positions
    • 17, 27, 37, 51
    • Remarks on Number of Positions
    • Contact Pitch
    • 1.0 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Screw, Latch-lock
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Soldering, IDC
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • 0
    • Connector Type Details
    • Accessory, Cover case, Unit, Code clamp
  • HR22K
    Recommended

    HR22K Series

    Compact, Waterproof, Push-On Bayonet Lock Connectors


    1. Unique secure & userfriendly push-on bayonet lock
    2. Oil-proof and waterproof design: IPX7 compliant (when mated)
    3. Spiral type strain relief design.

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • CAT5e
    • Rated Current
    • 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 140.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 20
    • Remarks on Number of Positions
    • Shell Size (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7
    • Contact Resistance
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Push-on Bayonet
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 10.0 mm
    • Mating/Unmating Cycles
    • 100
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel
    • Connector Type Details
  • HR25A
    Recommended

    HR25A Series

    Miniature Push-Pull Circular Connectors

    1. Small size – high density
    2. Simple push-in/ pull-out mating / un-mating
    3. Several mounting number of positions, styles and terminations
    4. Metal shells
    5. RoHS compliant

    • Connector Type
    • Plug, Receptacle, Jack
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • CAT5e
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4, 6, 8, 12, 16, 20
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 9, 7 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 100 V Max.
    • Locking Style
    • Push-pull
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel
    • Connector Type Details
  • HR34B
    Recommended

    HR34B Series

    Push-on Bayonet Lock Small Waterproof Connector

    1. Water and Dust Protection
    2. Easy and Precise Mating
    3. Multi-Directional Cable Exit
    4. Safty Standards

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Rated Current
    • 3.0, 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 200.0, 400.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0, 400.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4, 10
    • Remarks on Number of Positions
    • 1 ground terminal
    • Shell Size (mm)
    • 12 mm
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -20 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IP 67, IP 68
    • Contact Resistance
    • 20.0 mΩ Max.
    • Withstanding Voltage
    • 900, 2000 V Max.
    • Locking Style
    • Push-on Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 9.0 mm
    • Mating/Unmating Cycles
    • 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal, Plastic
    • Finish on Shell
    • Chrome
    • Connector Type Details
  • LF
    Recommended

    LF Series

    Shielded Small Waterproof Connector

    1.  Small, Robust Design
    2.  Bayonet Lock
    3.  Waterproof : IPX7/IPX8 Compliant
    4.  Easy Shielding Termination
    5.  Easy Assembly
    6.  Wide Variety of Configurations
    7.  High Speed Transmission

      Cat.5e (1Gbps) and Cat.6A (10Gbps) High-speed Ethernet support
    8.  Suited for Long-Term Outdoor Use
    9.  Safety Standard Certified

    10. RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Flange, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • CAT5e, CAT6A
    • Rated Current
    • 2.0, 4.0, 5.0, 10.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0, 50.0, 60.0, 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 42.0, 60.0, 125.0, 175.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3, 4, 6, 8, 11, 12, 20
    • Remarks on Number of Positions
    • Hybrid 11pos. : Power 4pos. 10A, Signal 7pos. 2A, Hybrid 6pos. : Power 2pos. 4A, Signal 4pos. 1A
    • Shell Size (mm)
    • 7, 10, 13 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IPX7, IP X8
    • Contact Resistance
    • Withstanding Voltage
    • 300, 1000, 1250 V Max.
    • Locking Style
    • Friction, Screw, Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 6.5, 6.9, 7.3, 8.7 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
    • Accessory
  • PQ50
    Recommended

    PQ50 Series

    Power Supply/Signal Connectors for Industrial Equipment

    [Non-Waterproof Type] PQ50/PQ50S Series
    1. Side locking spring design delivers a clear tactile click.
    2. Strengthened Cable Clamps
    3. Different cover options.A robust, enhanced, shielded die-cast shell is available
        on the PQ50-20pos. /PQ50S-36pos. or a engineered, light weight plated plastic resin
        shell for the PQ50S-48pos.
    4. Coding key system provides flexibility with multiple options.
    5. Rear mounted panel shell is available.
    6. Reliable ground connection design.
    7. Supports NFPA79 compliant cables (with 600V capability).

    [Waterproof Type] PQ50W Series
    1. Water Resistant (IP65)
    2. Special locking design.
    3. Rear mounted unit offers easy operations.
    4. Metal plated cover with engineering plastic resin adds strength and EMI protection.
    5. Independent ground contact design.
    6. Coding Key System Provides Flexibility with Multiple Options

    [Contact Variations]
    1. Available Contact Options
    2. Lance Protection Design
    3. Sequential Contacts of Different Length are Available
    4. Highly Reliable Contact Design
    5. Can Use Contacts Between Multiple Series

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Cover case, Shell, Clamp, Dummy pin
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 65
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 20, 36, 48, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Lever-lock, Latch-lock
    • Rated Current
    • 12.5, 19.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 300.0, 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 300.0, 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 15, 18, 22, 28
    • Recommended Max. Wire Size (AWG)
    • 14, 16, 18, 20, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Cover case, Shell, Code clamp, Accessory
  • GT17H/HN

    GT17H/HN Series

    High-Speed Data Transmission Shielded Connector with Robust Automotive Lock

    1.Low-profile, Space-saving Design
    2.Supports high-speed data transmission up to 1Gbps and enhanced EMI prevention
    3.Robust lock design ensures reliable connection and prevents accidental disconnection. 
    4.Meets stringent automotive testing standards for a wide range of applications.

     

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Outer terminal, Insulator, Housing, Retainer, Shield cover
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 4, 8, 16
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.0, 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 5.2, 6.9, 7.0, 7.2, 8.4, 8.7, 9.5, 9.6, 9.8, 9.9, 10.0, 10.8, 15.45, 15.55, 16.3, 16.4, 16.8, 18.7, 19.6, 19.8, 20.9, 22.4, 22.6 mm
    • Connector Width
    • 8.3, 8.9, 9.2, 10.35, 12.2, 12.3, 12.87, 12.9, 13.95, 14.45, 14.75, 15.35, 17.0, 17.85, 18.0, 19.2, 20.7, 21.35, 23.2, 24.85, 25.0, 26.3, 27.8, 28.45, 29.08, 29.85, 30.85, 31.25, 31.45, 31.77, 31.8, 31.97, 32.25, 38.65, 45.8 mm
    • Connector Height
    • 3.1, 4.35, 5.2, 7.0, 7.15, 7.2, 7.3, 8.0, 8.1, 8.75, 10.25, 10.3, 10.35, 10.45, 11.35, 12.65, 13.2, 13.3, 13.6, 13.7, 14.3, 14.4, 14.65, 15.1, 15.65, 15.94, 16.2, 16.85, 19.2, 19.6, 20.6, 25.25 mm
    • Mounting Style
    • THR, SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle, Angled
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Green, Black, Blue, Dark gray, Light gray, Brown
    • Wire Termination Method
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Screw
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Accessory, Housing, Retainer, Insulation Case
  • HR10

    HR10 Series

    High Performance Miniature Circular Connectors

    1. A Simple, Yet Highly Reliable Design for Compact, High Density Applications
    2. Extremely Easy Mating/ Unmating Operations
    3. Compatible Variations

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 150.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 140.0, 200.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4, 5, 6, 10, 12, 20
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 7, 10, 13 mm
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • 10.0 mΩ Max.
    • Withstanding Voltage
    • 300, 500 V Max.
    • Locking Style
    • Screw, Push-pull
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 5.0, 7.0, 9.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold, Silver, Tin
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
    • Connector Type Details
  • MT

    MT Series

    Waterproof, Power and Signal Hybrid Connector with Lever for Compact Motors

     

    1  Lever lock delivers easy operation

    2  Power/signal hybrid contributes to space-saving in motor
    3  Provides vibration resistance needed in motors

    4  IP67 waterproof (when mated)

    5  Wide variety to suit multiple application needs

    6  Safety Standard Compliant (UL, CSA, TÜV)

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • 6, 8pos. Male crimp case, 8pos. Female crimp case, 6pos. Female crimp case, Receptacle cover case, Plug cover case
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 200
    • Number of Positions
    • 6, 8, 14
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Lever-lock
    • Rated Current
    • 1.0, 7.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0, 500.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 22, 26
    • Recommended Max. Wire Size (AWG)
    • 18, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Housing, Cover case
  • PQ50WA

    PQ50WA Series

    Waterproof Power Supply/Signal Hybrid Connectors for Industrial Equipment

    1. Combining Power and Signal Lines in a Single Connector
    2. Supports a Wide Range of Cable Sizes
    3. Easily Attached and Detached One Action Lever Lock
    4. Independent Isolation Walls Protect Each Contact
    5. Rear Insertion Unit
    6. Waterproof (IP67) and Safety Standard (UL, C-UL) Compliant

    [Crimp Contact]
    1. Contact Variations for Different Applications
    2. Lance Protection Design
    3. Highly Reliable Contact Design
    4. Small, Highly Conductive Contacts
    5. Compatible with Both Automatic Crimping Machines and Hand Tools
    6. Can Use Contacts Between Multiple Series

    • Connector Type
    • Others, Housing
    • Parts
    • Cover Case, Panel Case, Dust Cap, Gasket Clamp, Drip-proof Sheet Cover
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 100
    • Number of Positions
    • 25, 44, 46
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Locking Style
    • Lever-lock
    • Rated Current
    • 19.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 14, 22, 28
    • Recommended Max. Wire Size (AWG)
    • 14, 16, 28
    • Recommended Min. Wire Size (mm²)
    • 0.08, 0.3 mm²
    • Recommended Max. Wire Size (mm²)
    • 1.25, 2.0 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Accessory
  • PQ50WT

    PQ50WT Series

    Waterproof Power Supply/Signal Hybrid Connectors for Industrial Equipment

    1. Combining Power and Signal Lines in a Single Connector
    2. Original Branch Contact Design, Supports a Wide Range of Cable Sizes
    3. Easily Attached and Detached One Action Lever Lock
    4. Independent Isolation Walls Protect Each Contact
    5. Rear Insertion Unit
    6. Waterproof (IP67) and Safety Standard (TÜV, UL, C-UL) Compliant

    [Crimp Contact]
    1. Contact Variations for Different Applications
    2. Lance Protection Design
    3. Highly Reliable Contact Design
    4. Small, Highly Conductive Contacts
    5. Compatible with Both Automatic Crimping Machines and Hand Tools
    6. Can Use Contacts Between Multiple Series

    • Connector Type
    • Contact, Others, Housing
    • Parts
    • Cover Case, Screw, Panel Case, Gasket Clamp, End Bell Cap, Dust Cap
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 100
    • Number of Positions
    • 4, 8, 12, 54
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Lever-lock
    • Rated Current
    • 30.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 600.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 600.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 12, 22, 28
    • Recommended Max. Wire Size (AWG)
    • 10, 14, 16
    • Recommended Min. Wire Size (mm²)
    • 0.08, 0.3, 3.5 mm²
    • Recommended Max. Wire Size (mm²)
    • 1.25, 2.0, 5.5 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Accessory
  • TM11R

    TM11R Series

    EMI-Protected Modular Jacks

    1. “First-Make/Last Break” shield contacts protect circuit components.
    2. Complies with the ISO 8877 Standard (ISDN Interface Connector)

    • Connector Type
    • Jack
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-11, RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • UL
    • Performance Characteristics
    • CAT3, CAT5
    • Transmission Rate
    • 0.01, 0.1 Gbps
    • Water Resistance
    • Opening Size
    • 6, 8
    • Number of Positions
    • 6, 8
    • Number of Ports
    • 1, 4
    • Metal Shields
    • Yes
    • Wire Termination Method
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.1, 0.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
Results:12items