Global icon

PRODUCT COMPARISON2 Products are shown

  Move Move
Part No.

EF2A-D150B-3
CL0142-0216-0-00

Product

EF2A-DH150B-1
CL0142-0219-0-00

Safety Standards TÜV TÜV
Rated Current 175.0 A 175.0 A
Rated Voltage (AC) AC 600.0 V AC 600.0 V
Rated Voltage (DC) DC 600.0 V DC 600.0 V
Number of Positions 3 1
Operating Temperature Max. 105 ℃ 105 ℃
Operating Temperature Min. -25 ℃ -25 ℃
Locking Style Spring Spring
Mating/Unmating Cycles 50 50
Salt Spray Test Duration (Corrosion Resistance) h h
Shell Material Plastic Plastic
RoHS (EU)2015/863 Conforming Conforming
SVHC Contained Contained
Housing Color Black Black
Panel Mounting Style DIN rail DIN rail
Recommended Min. Wire Size (mm²) 22.0 mm² 22.0 mm²
Recommended Max. Wire Size (mm²) 60.0 mm² 60.0 mm²
Connector Length 99.5 mm 40.5 mm
Connector Width 71.0 mm 71.0 mm
Connector Height 53.95 mm 53.95 mm
Notes on Recommended Wire AWG#4 to AWG#1/0 AWG#4 to AWG#1/0
Packaging Type Bag Bag
Purchase Unit 1 PCS 1 PCS
Mass 111.0 g 111.2 g
Qty/Box 9 PCS 24 PCS
Cable Assembly No No