Провод-провод
-
DF60
рекомендуемые[EnerBee™] 65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified)
-
DF62
рекомендуемые -
DF62W
рекомендуемые[SignalBee™] Water Resistant, Slim In-line Connector for Internal Wiring
-
DF63
рекомендуемые[EnerBee™] 15A 3.96mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV, Listed)
-
DF63W
рекомендуемые -
EM35M
рекомендуемые
Провод-Плата сигнал
-
FX2B
рекомендуемые1.27mm Pitch Multi-Function Two Piece, Wire-to-Board Connectors
-
[SignalBee™] 2.0mm Pitch, Double-Row Connector (UL/CSA Compliant)
-
[SignalBee™] 1.25mm Pitch, Low Profile Crimp Connector
-
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector
-
[SignalBee™] 1.0mm Pitch, Positive Lock, Wire-to-Board Connector