![HRS Logo](/_ui/responsive/theme-lambda/images/logo.png)
![HRS Logo](/_ui/responsive/theme-lambda/images/logo-white.png)
- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
![Global icon](/_ui/responsive/common/images/global.png)
HR34B-12WLPE-4S
CL0134-0035-0-00
RoHS (EU)2015/863
![](/medias/pic_HR34B.jpg?context=bWFzdGVyfHByaXZhdGVfc3lzX3VwbG9hZHwyMTcyMzJ8aW1hZ2UvanBlZ3xjM2x6TFcxaGMzUmxjaTl3Y21sMllYUmxYM041YzE5MWNHeHZZV1F2YURFM0wyaGlZUzg1TWpFM01ESTRPREUyT1RJMkwzQnBZMTlJVWpNMFFpNXFjR2N8OWYyZjg4OTYxODAyZDg1Y2EyNmFlZWUzMjdjMWU0NGY4MjRmYzFhYWRkYTAyYzliZGFiMGIzMzcxOTRjYjRlOA)
※ The actual product may differ from the image
- Part No.
- HR34B-12WLPE-4S
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- HR34B-12WLPE-4S
- CL No.
- CL0134-0035-0-00
Basic Specifications
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- TÜV
- Performance Characteristics
- Rated Current
- 5.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 400.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 400.0 V
- Rated Voltage (DC) other
- Number of Positions
- 4
- Remarks on Number of Positions
- Shell Size (mm)
- 12 mm
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -20 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- IP 67, IP 68
- Contact Resistance
- Withstanding Voltage
- 2000 V Max.
- Locking Style
- Push-on Bayonet
- Wire Termination Method
- Soldering
- Cable Outer Diameter
- Mating/Unmating Cycles
- 500
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Silver
- Salt Spray Test Duration (Corrosion Resistance)
- 48 h
- Shell Material
- Plastic
- Finish on Shell
- Chrome
- RoHS (EU)2015/863
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Contact Gender
- Female
- Housing Color
- Black
- Panel Mounting Style
- Connector Orientation
- Right angle
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- No
- Cap Material
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- 19.0 mm
- Connector Width
- Connector Height
- 19.0 mm
- UL Style Wire/Cable
- Notes on Recommended Wire
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 20 PCS
- Mass
- 18.5 g
- Static Sensitive
- No
- Qty/Box
- 300 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HR34B-12WLPE-4S_CL0134-0035-0-00_2DDrawing_0000897130.pdf: 219 KB]
- Drawing (2D) - 日本語 [HR34B-12WLPE-4S_CL0134-0035-0-00_2DDrawing_0000375199.pdf: 224 KB]
- Specification Sheet - English [HR34B-12WLPE-4S_CL0134-0035-0-00_SpecSheet_0000130965.pdf: 133 KB]
- Specification Sheet - 日本語 [HR34B-12WLPE-4S_CL0134-0035-0-00_SpecSheet_0001044259.pdf: 157 KB]
Assembly Information
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Receptacle
Receptacle